ADS5400-SP
- 1-GSPS sample rate
- 12-Bit resolution
- 2.1 GHz input bandwidth
- SFDR = 65 dBc at 1.2 GHz
- SNR = 57 dBFS at 1.2 GHZ
- 7 Clock cycle latency
- Interleave friendly: internal adjustments for gain, phase and offset
- 1.5 - 2 VPP Differential input voltage, programmable
- LVDS-compatible outputs, 1 or 2 bus options
- Total power dissipation: 2.2 W
- On-chip analog buffer
- 100-pin ceramic nonconductive tie-bar package
- Military temperature range
(–55°C to 125°C Tcase) - Processed per internal QML class V assembly/test flow
- QML class V qualified, SMD 5962-09240
The ADS5400 is a 12-bit, 1-GSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The analog input buffer isolates the internal switching of the track and hold from disturbing the signal source. The simple 3-stage pipeline provides extremely low latency for time critical applications. Designed for the conversion of signals up to 2 GHz of input frequency at 1 GSPS, the ADS5400 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.
The ADS5400 is available in a 100-Pin Ceramic Nonconductive Tie-Bar Package. The combination of the ceramic package and moderate power consumption of the ADS5400 allows for operation without an external heatsink. The ADS5400 is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to 125°C Tcase).
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS5400EVM — ADS5400 12-bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module
The ADS5400EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5400 device, a 12 bit 1000 MSPS ADC. The output of this EVM is directly compatible to TI's TSW1400EVM or TSW1405EVM LVDS capture card, allowing for data capture and analysis of up to 64k sample (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| CFP (HFS) | 100 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.