The ADS5409 is a high linearity dual channel 12-bit, 900 Msps analog-to-digital converter
(ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates
the internal switching of the on-chip track-and-hold from disturbing the signal source as well as
providing a high-impedance input. Optionally the output data can be decimated by two. Designed for
high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a
large input-frequency range. The device is available in a 196pin BGA package and is specified over
the full industrial temperature range (–40°C to 85°C).