Product details

Sample rate (max) (Msps) 170 Resolution (Bits) 16 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 730 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 3 Power consumption (typ) (mW) 2160 Architecture Pipeline SNR (dB) 76.8 ENOB (Bits) 12.3 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 170 Resolution (Bits) 16 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 730 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 3 Power consumption (typ) (mW) 2160 Architecture Pipeline SNR (dB) 76.8 ENOB (Bits) 12.3 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFN (RGC) 64 81 mm² 9 x 9
  • 170/200-MSPS Sample Rates
  • 16-Bit Resolution, 78 dBFS Noise Floor
  • SFDR = 95 dBc
  • On-Chip High Impedance Analog Buffer
  • Efficient DDR LVDS-Compatible Outputs
  • Power-Down Mode: 70 mW
  • Pin-for-Pin with ADS5483/5482/5481, 135/105/80-MSPS ADCs
  • QFN-64 PowerPAD Package (9 mm × 9 mm footprint)
  • Industrial Temperature Range: –40°C to 85°C
  • APPLICATIONS
    • Wireless Infrastructure
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Radar
    • Medical Imaging

All trademarks are the property of their respective owners

  • 170/200-MSPS Sample Rates
  • 16-Bit Resolution, 78 dBFS Noise Floor
  • SFDR = 95 dBc
  • On-Chip High Impedance Analog Buffer
  • Efficient DDR LVDS-Compatible Outputs
  • Power-Down Mode: 70 mW
  • Pin-for-Pin with ADS5483/5482/5481, 135/105/80-MSPS ADCs
  • QFN-64 PowerPAD Package (9 mm × 9 mm footprint)
  • Industrial Temperature Range: –40°C to 85°C
  • APPLICATIONS
    • Wireless Infrastructure
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Radar
    • Medical Imaging

All trademarks are the property of their respective owners

The ADS5484/ADS5485 (ADS548x) is a 16-bit family of analog-to-digital converters (ADCs) that operate from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. The ADS548x integrated analog input buffer isolates the internal switching of the onboard track and hold (T & H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is provided to simplify the system design. Internal dither is available to improve SFDR. These devices are drop-in compatible to the ADS5483/5482/5481, creating a pin-compatible family from 80 – 200 MSPS. Designed for highest total ENOB, the ADS548x family has outstanding low noise performance and spurious-free dynamic range.

The ADS548x family is available in a QFN-64 PowerPAD package. The devices are built on Texas Instruments complementary bipolar process (BiCom3) and are specified over the full industrial temperature range (–40°C to 85°C).

The ADS5484/ADS5485 (ADS548x) is a 16-bit family of analog-to-digital converters (ADCs) that operate from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. The ADS548x integrated analog input buffer isolates the internal switching of the onboard track and hold (T & H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is provided to simplify the system design. Internal dither is available to improve SFDR. These devices are drop-in compatible to the ADS5483/5482/5481, creating a pin-compatible family from 80 – 200 MSPS. Designed for highest total ENOB, the ADS548x family has outstanding low noise performance and spurious-free dynamic range.

The ADS548x family is available in a QFN-64 PowerPAD package. The devices are built on Texas Instruments complementary bipolar process (BiCom3) and are specified over the full industrial temperature range (–40°C to 85°C).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet 16-Bit, 170/200-MSPS Analog-to-Digital Converters datasheet (Rev. C) 08 Oct 2009
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 22 May 2015
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 19 Jul 2013
Application note High-Speed, Analog-to-Digital Converter Basics 11 Jan 2012
Application note Input Impedance Measurement Using ADC FFT Data 11 Jan 2011
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10 Sep 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 28 Apr 2009
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008
Application note QFN Layout Guidelines 28 Jul 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS5484EVM — ADS5484 16-Bit, 170-MSPS Analog-to-Digital Converter Evaluation Module

The ADS5484EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments’ ADS5484 device, a 16-bit 170 MSPS ADC with DDR LVDS outputs. With the supplied logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware

Supported products & hardware

Simulation model

ADS5483 IBIS Model (Rev. A)

SLAC212A.ZIP (6 KB) - IBIS Model
Calculation tool

ADC-HARMONIC-CALC ADC Frequency Calculator Download

    The ADC Harmonic Calculation tool is an excel based calculator for determining the location in frequency space of high order harmonics following Nyquist aliasing in an analog to digital converter.

    Given an ADC sample rate and the span of a signal of interest the calcultor will determine if the 2nd (...)

Supported products & hardware

Supported products & hardware

Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Calculation tool

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

Supported products & hardware

Supported products & hardware

Design tool

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos