ADS58C48SPI-SW — ADS58C48 SPI Software
Supported products & hardware
Products
High-speed ADCs (≥10 MSPS)
- ADS58C48 — Quad-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC)
Termination
TerminationThe ADS58C48 is a quad channel 11-bit A/D converter with sampling rate up to 200 MSPS. It uses innovative design techniques to achieve high dynamic performance, while consuming extremely low power at 1.8V supply. This makes it well-suited for multi-carrier, wide band-width communications applications.
The ADS58C48 uses third-generation SNRBoost3G technology to overcome SNR limitation due to quantization noise (for bandwidths < Nyquist, Fs/2). Enhancements in the SNRBoost3G technology allow support for SNR improvements over wide bandwidths (up to 60 MHz). In addition, separate SNRBoost3G coefficients can be programmed for each channel.
The device has digital gain function that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset.
The digital outputs of all channels are output as DDR LVDS (Double Data Rate) together with an LVDS clock output. The low data rate of this interface (400Mbps at 200 MSPS sample rate) makes it possible to use low-cost FPGA-based receivers. The strength of the LVDS output buffers can be increased to support 50 ohms differential termination. This allows the output clock signal to be connected to two separate receiver chips with an effective 50
termination (such as the two clock ports of the GC5330).
The same digital output pins can also be configured as a parallel 1.8V CMOS interface.
It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The device is specified over the industrial temperature range (–40°C to 85°C).
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | Quad Channel IF Receiver with SNRBoost 3G datasheet | 27 May 2010 | |
| Application note | Band-Pass Filter Design Techniques for High-Speed ADCs | 27 Feb 2012 | ||
| Application note | High-Speed, Analog-to-Digital Converter Basics | 11 Jan 2012 | ||
| Application note | Power Supply Design for the ADS41xx (Rev. A) | 29 Dec 2011 | ||
| Application note | Understanding Low-Amplitude Behavior of 11-bit ADCs | 22 Oct 2011 | ||
| Application note | Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) | 10 Sep 2010 | ||
| Application note | Using Windowing With SNRBoost 3G Technology | 30 Aug 2010 | ||
| Application note | Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio | 28 Apr 2009 | ||
| Application note | CDCE62005 as Clock Solution for High-Speed ADCs | 04 Sep 2008 | ||
| Application note | CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters | 08 Jun 2008 | ||
| Application note | Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 | 02 Jun 2008 |
For additional terms or required resources, click any title below to view the detail page where available.
The ADS58C28EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS58C28 device, a dual channel 11-bit 200 MSPS analog to digital converter featuring TI's SNRBoost technology. The ADC EVM features a DDR LVDS data output which is compatible with TI's (...)
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTQFP (PFP) | 80 | Ultra Librarian |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
Desktop software installer
General calculator tool for analog design support.
The design resource accessed as www.ti.com/lit/zip/slwc107 or www.ti.com/lit/xx/slwc107w/slwc107w.zip has been migrated to a new user experience at www.ti.com/tool/download/SLWC107. Please update any bookmarks accordingly.