Product details

Resolution (Bits) 14 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.5 Analog supply voltage (min) (V) 1.65 Analog supply voltage (max) (V) 3.6 SNR (dB) 74.9 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 14 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.5 Analog supply voltage (min) (V) 1.65 Analog supply voltage (max) (V) 3.6 SNR (dB) 74.9 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
X2QFN (RUG) 8 2.25 mm² (1.5 mm × 1.5 mm)
  • 1-MSPS Throughput
  • Small Package Size:
    • X2QFN-8 Package (1.5 mm × 1.5 mm)
  • Unipolar Input Range: 0 V to AVDD
  • Wide Operating Range:
    • AVDD: 1.65 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • Temperature Range: –40°C to +125°C
  • Excellent Performance:
    • 14-Bit NMC DNL, ±2-LSB INL
    • 74.5-dB SINAD at 2 kHz
    • 72.5-dB SINAD at 200 kHz
  • Low Power Consumption:
    • 1.5 mW at 1 MSPS With 3.3-V AVDD
    • 160 µW at 100 kSPS With 3.3-V AVDD
    • 40 µW at 100 kSPS With 1.8-V AVDD
  • Integrated Offset Calibration
  • SPI-Compatible Serial Interface: 24 MHz
  • JESD8-7A Compliant Digital I/O
  • 1-MSPS Throughput
  • Small Package Size:
    • X2QFN-8 Package (1.5 mm × 1.5 mm)
  • Unipolar Input Range: 0 V to AVDD
  • Wide Operating Range:
    • AVDD: 1.65 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • Temperature Range: –40°C to +125°C
  • Excellent Performance:
    • 14-Bit NMC DNL, ±2-LSB INL
    • 74.5-dB SINAD at 2 kHz
    • 72.5-dB SINAD at 200 kHz
  • Low Power Consumption:
    • 1.5 mW at 1 MSPS With 3.3-V AVDD
    • 160 µW at 100 kSPS With 3.3-V AVDD
    • 40 µW at 100 kSPS With 1.8-V AVDD
  • Integrated Offset Calibration
  • SPI-Compatible Serial Interface: 24 MHz
  • JESD8-7A Compliant Digital I/O

The ADS7052 device belongs to a family of pin-to-pin compatible, high-speed, low-power, single-channel successive-approximation register (SAR) type analog-to-digital converters (ADCs). The device family includes multiple resolutions, throughputs, and analog input variants (see Table 1 for a list of devices).

The ADS7052 is a 14-bit, 1-MSPS SAR ADC that supports a single-ended input in the range of 0 V to AVDD, for AVDD in the range of 1.65 V to 3.6 V.

The internal offset calibration feature maintains excellent offset specifications over the entire AVDD and temperature operating range.

The device supports an SPI-compatible serial interface that is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for both conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interfacing to a variety of host controllers. The ADS7052 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

The ADS7052 is available in an 8-pin, small, X2QFN package and is specified over the extended industrial temperature range (–40°C to +125°C). The small form-factor and extremely-low power consumption make this device suitable for space-constrained and battery-powered applications that require high-speed, high-resolution data acquisition.

The ADS7052 device belongs to a family of pin-to-pin compatible, high-speed, low-power, single-channel successive-approximation register (SAR) type analog-to-digital converters (ADCs). The device family includes multiple resolutions, throughputs, and analog input variants (see Table 1 for a list of devices).

The ADS7052 is a 14-bit, 1-MSPS SAR ADC that supports a single-ended input in the range of 0 V to AVDD, for AVDD in the range of 1.65 V to 3.6 V.

The internal offset calibration feature maintains excellent offset specifications over the entire AVDD and temperature operating range.

The device supports an SPI-compatible serial interface that is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for both conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interfacing to a variety of host controllers. The ADS7052 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

The ADS7052 is available in an 8-pin, small, X2QFN package and is specified over the extended industrial temperature range (–40°C to +125°C). The small form-factor and extremely-low power consumption make this device suitable for space-constrained and battery-powered applications that require high-speed, high-resolution data acquisition.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS7054 ACTIVE 14-Bit, 1MSPS, Differential Input, Small-Size Low-Power SAR ADC Differential input
ADS7056 ACTIVE 14-bit 2.5-MSPS ultra-low-power ultra-small-size SAR ADC with SPI Higher sample rate (2.5 MSPS)
ADS7046 ACTIVE 12-Bit, 3MSPS, Single-Ended Input, Small-Size Low-Power SAR ADC Higher sample rate (3 MSPS), lower resolution (14-bit)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet ADS7052 14-Bit, 1-MSPS, Single-Ended Input, Small-Size, Low-Power SAR ADC datasheet PDF | HTML Dec 6, 2017
Application brief Precision ADCs in Servo Drives (Rev. A) PDF | HTML Oct 29, 2025
Product overview Precision ADCs for Motor Encoders and Position Sensing (Rev. A) PDF | HTML Oct 28, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS7057EVM-PDK — ADS7057 14-Bit, 2.5MSPS, Small-Size Low-Power SAR ADC Performance Demonstration Kit (PDK)

The ADS7057 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the 14-bit, ADS7057 successive approximation register (SAR) analog-to-digital converter (ADC).

The PDK includes the ADS7057 evaluation board, precision host interface (PHI) controller board, and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADS7052 IBIS Model

SBAM360.ZIP (26 KB) - IBIS model
Supported products & hardware
Simulation model

ADS7052 TINA-TI Transient Spice Model

SBAM361.ZIP (32 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
X2QFN (RUG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos