Product details

Resolution (Bits) 10 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 10 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • High Throughput at Low Supply Voltage (2.7 V VCC)
    • ADS7829: 12-bit 125 KSPS
    • ADS7826: 10-bit 200 KSPS
    • ADS7827: 8-bit 250 KSPS
  • Very Wide Operating Supply VoltageL: 2.7 V to 5.25 V (as Low as 2.0 V With Reduced Performance)
  • Rail-to-Rail, Pseudo Differential Input
  • Wide Reference Voltage: 50 mV to VCC
  • Micropower Auto Power-Down:
    • Less Than 60 µW at 75 kHz, 2.7 V VCC
  • Low Power Down Current: 3 µA Max
  • Ultra Small Chip Scale Package: 8-pin 3 x 3 PDSO (SON, Same Size as QFN)
  • SPI™ Compatible Serial Interface
  • APPLICATIONS
    • Battery Operated Systems
    • Remote Data Acquisition
    • Isolated Data Acquisition
    • Simultaneous Sampling, Multichannel Systems

microPOWER is a trademark of Texas Instruments.

  • High Throughput at Low Supply Voltage (2.7 V VCC)
    • ADS7829: 12-bit 125 KSPS
    • ADS7826: 10-bit 200 KSPS
    • ADS7827: 8-bit 250 KSPS
  • Very Wide Operating Supply VoltageL: 2.7 V to 5.25 V (as Low as 2.0 V With Reduced Performance)
  • Rail-to-Rail, Pseudo Differential Input
  • Wide Reference Voltage: 50 mV to VCC
  • Micropower Auto Power-Down:
    • Less Than 60 µW at 75 kHz, 2.7 V VCC
  • Low Power Down Current: 3 µA Max
  • Ultra Small Chip Scale Package: 8-pin 3 x 3 PDSO (SON, Same Size as QFN)
  • SPI™ Compatible Serial Interface
  • APPLICATIONS
    • Battery Operated Systems
    • Remote Data Acquisition
    • Isolated Data Acquisition
    • Simultaneous Sampling, Multichannel Systems

microPOWER is a trademark of Texas Instruments.

The ADS7826/27/29 is a family of 10/8/12-bit sampling analog-to-digital converters (A/D) with assured specifications at 2.7-V supply voltage. It requires very little power even when operating at the full sample rate. At lower conversion rates, the high speed of the device enables it to spend most of its time in the power down mode—the power dissipation is less than 60 µW at 7.5 kHz.

The ADS7826/27/29 also features operation from 2.0 V to 5 V, a synchronous serial interface, and a differential input. The reference voltage can be set to any level within the range of 50 mV to VCC.

Ultra-low power and small package size make the ADS7826/27/29 family ideal for battery operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multichannel systems, and isolated data acquisition. The ADS7826/27/29 family is available in a 3 x 3 8-pin PDSO (SON, same size as QFN) package.

The ADS7826/27/29 is a family of 10/8/12-bit sampling analog-to-digital converters (A/D) with assured specifications at 2.7-V supply voltage. It requires very little power even when operating at the full sample rate. At lower conversion rates, the high speed of the device enables it to spend most of its time in the power down mode—the power dissipation is less than 60 µW at 7.5 kHz.

The ADS7826/27/29 also features operation from 2.0 V to 5 V, a synchronous serial interface, and a differential input. The reference voltage can be set to any level within the range of 50 mV to VCC.

Ultra-low power and small package size make the ADS7826/27/29 family ideal for battery operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multichannel systems, and isolated data acquisition. The ADS7826/27/29 family is available in a 3 x 3 8-pin PDSO (SON, same size as QFN) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS7827 ACTIVE 5.25V-2.7V, 8 bit, 250KSPS, Synchronous Serial ADC Higher sample rate (250 kSPS), lower resolution (8-bit),
ADS7829 ACTIVE 12-Bit High Speed 2.7V microPower Sampling Analog-to-Digital Converter Lower sample rate (125 kSPS), higher resolution (12-bit)

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet 10/8/12-Bit High Speed 2.7V microPower? Sampling Analog-to-Digital Converter datasheet Jun 27, 2003
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs May 21, 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 Mar 17, 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) Nov 10, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos