Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 50 Number of input channels 8 Interface type I2C Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.675 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 50 Number of input channels 8 Interface type I2C Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.675 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • 8-CHANNEL MULTIPLEXER
  • 50kHz SAMPLING RATE
  • NO MISSING CODES
  • 2.7V TO 5V OPERATION
  • INTERNAL 2.5V REFERENCE
  • I2C INTERFACE SUPPORTS:
    Standard, Fast, and High-Speed Modes
  • TSSOP-16 PACKAGE
  • APPLICATIONS
    • VOLTAGE-SUPPLY MONITORING
    • ISOLATED DATA ACQUISITION
    • TRANSDUCER INTERFACES
    • BATTERY-OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION

I2C is a trademark of Koninklijke Philps Electronics N.V. All other trademarks are the property of their respective owners.

  • 8-CHANNEL MULTIPLEXER
  • 50kHz SAMPLING RATE
  • NO MISSING CODES
  • 2.7V TO 5V OPERATION
  • INTERNAL 2.5V REFERENCE
  • I2C INTERFACE SUPPORTS:
    Standard, Fast, and High-Speed Modes
  • TSSOP-16 PACKAGE
  • APPLICATIONS
    • VOLTAGE-SUPPLY MONITORING
    • ISOLATED DATA ACQUISITION
    • TRANSDUCER INTERFACES
    • BATTERY-OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION

I2C is a trademark of Koninklijke Philps Electronics N.V. All other trademarks are the property of their respective owners.

The ADS7828 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial, 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.

The ADS7828 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial, 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS7828-Q1 ACTIVE Automotive 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref Automotive version
Same functionality with different pin-out to the compared device.
ADS7823 ACTIVE 12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter Lower channel count (1Ch), external reference mode

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet 12-Bit, 8-Channel Sampling Analog-to-Digital Converter with I2C Interface datasheet (Rev. C) Mar 30, 2005
Application note A Basic Guide to I2C PDF | HTML Nov 8, 2022
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs May 21, 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 Mar 17, 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) Nov 10, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS7823-28EVM — ADS7823 and ADS7828 evaluation module

The ADS7823-28EVM is a circuit board for use with two 12-bit single/octal channel, inter-integrated circuit (I2C), serial interface analog-to-digital converters, ADS7823 and ADS7828. Both devices are located on this single printed wiring board, this allows exercising of both devices on a single (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

ADS7828SW-LINUX — Linux Driver for ADS7828

The Linux driver supports the ADS7828 and ADS7830 8-Channel Sampling ADCs. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • (...)
Supported products & hardware
Simulation model

ADS7828 IBIS Model

SBAM143.ZIP (34 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos