Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 4 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Automotive Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.84 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 4 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Automotive Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.84 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Single Supply: 2.7 V To 5 V
  • Four-Channel Single-Ended Or Two-Channel Differential Input
  • Up To 200-kHz Conversion Rate
  • ±2 LSB Max INL and DNL
  • No Missing Codes
  • 71-dB Typ SINAD
  • Serial Interface
  • Alternate Source For MAX1247

  • Qualified for Automotive Applications
  • Single Supply: 2.7 V To 5 V
  • Four-Channel Single-Ended Or Two-Channel Differential Input
  • Up To 200-kHz Conversion Rate
  • ±2 LSB Max INL and DNL
  • No Missing Codes
  • 71-dB Typ SINAD
  • Serial Interface
  • Alternate Source For MAX1247

The ADS7841 is a 4-channel 12-bit sampling analog-to-digital converter (ADC) with a synchronous serial interface. The resolution is programmable to either 8 bits or 12 bits. Typical power dissipation is 2 mW at a 200-kHz throughput rate and a 5-V supply. The reference voltage (VREF) can be varied between 100 mV and VCC, providing a corresponding input voltage range of 0 V to VREF. The device includes a shutdown mode that reduces power dissipation to under 15 µW. The ADS7841 is specified down to 2.7-V operation.

Low power, high speed, and on-board multiplexer make the ADS7841 ideal for battery-operated systems. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7841 is available in a SSOP-16 package.

The ADS7841 is a 4-channel 12-bit sampling analog-to-digital converter (ADC) with a synchronous serial interface. The resolution is programmable to either 8 bits or 12 bits. Typical power dissipation is 2 mW at a 200-kHz throughput rate and a 5-V supply. The reference voltage (VREF) can be varied between 100 mV and VCC, providing a corresponding input voltage range of 0 V to VREF. The device includes a shutdown mode that reduces power dissipation to under 15 µW. The ADS7841 is specified down to 2.7-V operation.

Low power, high speed, and on-board multiplexer make the ADS7841 ideal for battery-operated systems. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7841 is available in a SSOP-16 package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 12-Bit 4-Channel Serial-Output Sampling Analog-to-Digital Converter.. datasheet (Rev. C) 28 Oct 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location