Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 12 Interface type Parallel, SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 250 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 71 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 12 Interface type Parallel, SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 250 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 71 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
TQFP (PZT) 100 256 mm² (16 mm × 16 mm)
  • Seven Simultaneously-Sampling Sample-and-Hold (S/H) Capacitors
  • Fully Differential Inputs
  • Flexible Digital Interface with Four Modes
    • One Mode 100% Software-Compatible to VECANA01
    • SPI and Two Parallel Modes
  • Two Up-Down Counter Modules On-Chip
  • 12-Bit System Gain Adjustment for Every Channel
  • 12-Bit Accurate System Offset Adjustment for Every Channel
  • APPLICATIONS
    • Motor Control

  • Seven Simultaneously-Sampling Sample-and-Hold (S/H) Capacitors
  • Fully Differential Inputs
  • Flexible Digital Interface with Four Modes
    • One Mode 100% Software-Compatible to VECANA01
    • SPI and Two Parallel Modes
  • Two Up-Down Counter Modules On-Chip
  • 12-Bit System Gain Adjustment for Every Channel
  • 12-Bit Accurate System Offset Adjustment for Every Channel
  • APPLICATIONS
    • Motor Control

The ADS7869 is a motor-control front-end that includes three analog-to-digital converters (ADCs) with a total of seven sample-and-hold capacitors and 12 fully differential input channels. There are four sign comparators connected to four input channels. There are also three additional fully differential inputs; each input is connected to a window comparator and a sign comparator.

In addition, the ADS7869 also offers a very flexible digital interface with a parallel port that can be configured to different standards. Furthermore, a serial peripheral interface (SPI) and a specialized serial interface with three data lines (VECANA01 mode) are provided. This allows the ADS7869 to interface with most digital signal processors (DSPs) or microcontrollers. The chip is specialized for motor-control applications. For the position sensor analysis, two up-down counters are added on the silicon. This feature ensures that the analog input of the encoder is held at the same point of time as the counter value.

The ADS7869 is a motor-control front-end that includes three analog-to-digital converters (ADCs) with a total of seven sample-and-hold capacitors and 12 fully differential input channels. There are four sign comparators connected to four input channels. There are also three additional fully differential inputs; each input is connected to a window comparator and a sign comparator.

In addition, the ADS7869 also offers a very flexible digital interface with a parallel port that can be configured to different standards. Furthermore, a serial peripheral interface (SPI) and a specialized serial interface with three data lines (VECANA01 mode) are provided. This allows the ADS7869 to interface with most digital signal processors (DSPs) or microcontrollers. The chip is specialized for motor-control applications. For the position sensor analysis, two up-down counters are added on the silicon. This feature ensures that the analog input of the encoder is held at the same point of time as the counter value.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet Analog Motor Control Front-End with Simultaneous Sampling on Seven datasheet (Rev. E) Jul 25, 2006
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs May 21, 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 Mar 17, 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) Nov 10, 2010
Application note Using the ADS7869 Reference Design Evaluation Module Oct 26, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ADS7869 IBIS Model

SBAM119.ZIP (78 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Gerber file

ADS7869 Gerber files

SLAC113.ZIP (151 KB) - Gerber file
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TQFP (PZT) 100 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos