Product details

Sample rate (max) (Msps) 53 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2, 3 Power consumption (typ) (mW) 335 Architecture Pipeline SNR (dB) 69 ENOB (Bits) 10.2 SFDR (dB) 83 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 53 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2, 3 Power consumption (typ) (mW) 335 Architecture Pipeline SNR (dB) 69 ENOB (Bits) 10.2 SFDR (dB) 83 Operating temperature range (°C) -40 to 85 Input buffer No
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • SPURIOUS-FREE DYNAMIC RANGE:
       82dB at 10MHz fIN
  • HIGH SNR: 67.5dB (2Vp-p), 69dB (3Vp-p)
  • LOW POWER: 335mW
  • INTERNAL OR EXTERNAL REFERENCE
  • LOW DNL: 0.5LSB
  • FLEXIBLE INPUT RANGE: 2Vp-p to 3Vp-p
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • COMMUNICATIONS IF PROCESSING
    • COMMUNICATIONS BASESTATIONS
    • TEST EQUIPMENT
    • MEDICAL IMAGING
    • VIDEO DIGITIZING
    • CCD DIGITIZING

  • SPURIOUS-FREE DYNAMIC RANGE:
       82dB at 10MHz fIN
  • HIGH SNR: 67.5dB (2Vp-p), 69dB (3Vp-p)
  • LOW POWER: 335mW
  • INTERNAL OR EXTERNAL REFERENCE
  • LOW DNL: 0.5LSB
  • FLEXIBLE INPUT RANGE: 2Vp-p to 3Vp-p
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • COMMUNICATIONS IF PROCESSING
    • COMMUNICATIONS BASESTATIONS
    • TEST EQUIPMENT
    • MEDICAL IMAGING
    • VIDEO DIGITIZING
    • CCD DIGITIZING

The ADS807 is a high-speed, high dynamic range, 12-bit pipelined Analog-to-Digital (A/D) converter. This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. The differential nature of this track-and-hold and A/D converter circuitry minimizes even-order harmonics and gives excellent common-mode noise immunity. The track-and-hold can also be operated single-ended.

The ADS807 provides for setting the full-scale range of the converter without any external reference circuitry. The internal reference can be disabled allowing low drive, internal references to be used for improved tracking in multichannel systems.

The ADS807 provides an over-range indicator flag to indicate an input signal that exceeds the full-scale input range of the converter. This flag can be used to reduce the gain of front end gain control circuitry. There is also an output enable pin to allow for multiplexing and testability on a PC board.

The ADS807 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications.

The ADS807 is a high-speed, high dynamic range, 12-bit pipelined Analog-to-Digital (A/D) converter. This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. The differential nature of this track-and-hold and A/D converter circuitry minimizes even-order harmonics and gives excellent common-mode noise immunity. The track-and-hold can also be operated single-ended.

The ADS807 provides for setting the full-scale range of the converter without any external reference circuitry. The internal reference can be disabled allowing low drive, internal references to be used for improved tracking in multichannel systems.

The ADS807 provides an over-range indicator flag to indicate an input signal that exceeds the full-scale input range of the converter. This flag can be used to reduce the gain of front end gain control circuitry. There is also an output enable pin to allow for multiplexing and testability on a PC board.

The ADS807 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ADS4122 ACTIVE 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) Up to 65MSPS and 75% power reduction at 53MSPS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet ADS807: 12-Bit, 53MHz Sampling Analog-To-Digital Converter datasheet (Rev. A) 11 Jun 2002
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10 Sep 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 28 Apr 2009
Application note CDCE62005 as Clock Solution for High-Speed ADCs 04 Sep 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008
User guide DEM-ADS807E: Demonstration Fixture 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Calculation tool

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos