A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
ADC3910S025 ACTIVE 10-bit, one-channel, 25-MSPS ADC single clock cycle latency up to 16x decimation digital comparator Lower power and smaller package size

Product details

Sample rate (max) (Msps) 20 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 200 Architecture Pipeline SNR (dB) 60.5 ENOB (Bits) 9.5 SFDR (dB) 77 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 20 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 200 Architecture Pipeline SNR (dB) 60.5 ENOB (Bits) 9.5 SFDR (dB) 77 Operating temperature range (°C) -40 to 85 Input buffer No
SOIC (DW) 28 184.37 mm² (17.9 mm × 10.3 mm)
  • NO MISSING CODES
  • INTERNAL REFERENCE
  • LOW DIFFERENTIAL LINEARITY ERROR: 0.2LSB
  • LOW POWER: 195mW
  • HIGH SNR: 60dB
  • WIDEBAND TRACK/HOLD: 65MHz
  • APPLICATIONS
    • SET-TOP BOXES
    • CABLE MODEMS
    • VIDEO DIGITIZING
    • CCD IMAGING
      • Camcorders
      • Copiers
      • Scanners
      • Security Cameras
    • IF AND BASEBAND DIGITIZATION

All trademarks are the property of their respective owners.

  • NO MISSING CODES
  • INTERNAL REFERENCE
  • LOW DIFFERENTIAL LINEARITY ERROR: 0.2LSB
  • LOW POWER: 195mW
  • HIGH SNR: 60dB
  • WIDEBAND TRACK/HOLD: 65MHz
  • APPLICATIONS
    • SET-TOP BOXES
    • CABLE MODEMS
    • VIDEO DIGITIZING
    • CCD IMAGING
      • Camcorders
      • Copiers
      • Scanners
      • Security Cameras
    • IF AND BASEBAND DIGITIZATION

All trademarks are the property of their respective owners.

The ADS820 is a low-power, monolithic 10-bit, 20MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 10-bit quantizer with internal track-and-hold, reference, and a power down feature. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS820 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high oversampling capability give it the extra margin needed for telecommunications and video applications.

This high performance converter is specified for ac and DC performance at a 20MHz sampling rate. The ADS820 is available in an SO-28 package.

The ADS820 is a low-power, monolithic 10-bit, 20MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 10-bit quantizer with internal track-and-hold, reference, and a power down feature. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS820 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high oversampling capability give it the extra margin needed for telecommunications and video applications.

This high performance converter is specified for ac and DC performance at a 20MHz sampling rate. The ADS820 is available in an SO-28 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet 10-Bit, 20MHz Sampling Analog-To-Digital Converter datasheet (Rev. B) Feb 14, 2005
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) Sep 10, 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio Apr 28, 2009
Application note CDCE62005 as Clock Solution for High-Speed ADCs Sep 4, 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters Jun 8, 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 Jun 2, 2008
Analog design Journal ADS82x ADC with non-uniform sampling clock Feb 28, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

JITTER-SNR-CALC — Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos