ADS8323 is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
ADS8862 ACTIVE 16-Bit, 680-kSPS, 1-Ch SAR ADC with Single-Ended Input, SPI Interface and Daisy-Chain Similar Functionality

Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Differential, Pseudo-Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 85 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 83 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Differential, Pseudo-Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 85 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 83 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
TQFP (PBS) 32 49 mm² (7 mm × 7 mm)
  • HIGH-SPEED PARALLEL INTERFACE
  • 500kSPS SAMPLING RATE
  • LOW POWER: 85mW at 500kSPS
  • BIPOLAR INPUT RANGE
  • TQFP-32 PACKAGE
  • APPLICATIONS
    • HIGH-SPEED DATA ACQUISITION
    • OPTICAL POWER MONITORING
    • MOTOR CONTROL
    • ATE
  • HIGH-SPEED PARALLEL INTERFACE
  • 500kSPS SAMPLING RATE
  • LOW POWER: 85mW at 500kSPS
  • BIPOLAR INPUT RANGE
  • TQFP-32 PACKAGE
  • APPLICATIONS
    • HIGH-SPEED DATA ACQUISITION
    • OPTICAL POWER MONITORING
    • MOTOR CONTROL
    • ATE

The ADS8323 is a 16-bit, 500kSPS analog-to-digital converter (ADC) with an internal 2.5V reference. The device includes a 16-bit, capacitor-based successive approximation register (SAR) ADC with inherent sample-and-hold. The ADS8323 offers a full 16-bit interface, or an 8-bit option where data are read using two read cycles. The ADS8323 is available in a TQFP-32 package and is specified over the industrial –40°C to +85°C temperature range.

The ADS8323 is a 16-bit, 500kSPS analog-to-digital converter (ADC) with an internal 2.5V reference. The device includes a 16-bit, capacitor-based successive approximation register (SAR) ADC with inherent sample-and-hold. The ADS8323 offers a full 16-bit interface, or an 8-bit option where data are read using two read cycles. The ADS8323 is available in a TQFP-32 package and is specified over the industrial –40°C to +85°C temperature range.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS8323: 16-Bit, 500kSPS, microPower Sampling Analog-to-Digital Converter datasheet (Rev. C) Jan 5, 2010

Ordering & quality