Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 600 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Automotive TI functional safety category Functional Safety-Capable Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 45 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 89 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 600 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Automotive TI functional safety category Functional Safety-Capable Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 45 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 89 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
TSSOP (PW) 16 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • 16-bit resolution
  • Simultaneous sampling of two channels
  • Supports single-ended and pseudo-differential inputs
  • Two software-selectable, unipolar input ranges:
    • (0 V to VREF) or (0 V to 2x VREF)
  • Up to 600-kSPS sampling speed
  • Excellent dc performance:
    • ±0.6-LSB DNL
    • ±1-LSB INL
    • ±0.05% gain error
  • Excellent ac performance:
    • 89-dB SNR
    • –100-dB THD
  • Dual, low-drift (10 ppm/°C), programmable 2.5-V internal reference
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • 16-bit resolution
  • Simultaneous sampling of two channels
  • Supports single-ended and pseudo-differential inputs
  • Two software-selectable, unipolar input ranges:
    • (0 V to VREF) or (0 V to 2x VREF)
  • Up to 600-kSPS sampling speed
  • Excellent dc performance:
    • ±0.6-LSB DNL
    • ±1-LSB INL
    • ±0.05% gain error
  • Excellent ac performance:
    • 89-dB SNR
    • –100-dB THD
  • Dual, low-drift (10 ppm/°C), programmable 2.5-V internal reference

The ADS8353-Q1 is a 16-bit, dual-channel, high-speed, simultaneous-sampling, analog-to-digital converter (ADC) that supports single-ended and pseudo-differential analog inputs.

The ADS8353-Q1 includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. The ADS8353-Q1 is fully specified over the temperature range (–40°C to +125°C) and is available in a 16-pin TSSOP package.

The ADS8353-Q1 is a 16-bit, dual-channel, high-speed, simultaneous-sampling, analog-to-digital converter (ADC) that supports single-ended and pseudo-differential analog inputs.

The ADS8353-Q1 includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. The ADS8353-Q1 is fully specified over the temperature range (–40°C to +125°C) and is available in a 16-pin TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADS8353-Q1 Automotive, 16-Bit, 2-Channel, Simultaneous-Sampling, 600-kSPS, Analog-to-Digital Converter datasheet (Rev. B) PDF | HTML 21 Jul 2022
Functional safety information ADS8353-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 20 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS8353Q1EVM-PDK — ADS8353-Q1 16-bit 600-kSPS 2-ch simultaneous-sampling SAR ADC performance demonstration kit (PDK)

The ADS8353-Q1 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8353-Q1, which is a 16-bit, 2-channel, simultaneous-sampling, successive-approximation register (SAR) analog-to-digital converter (ADC) with SPI interface.

(...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos