ADS8371
16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel
Data sheet
This product is in the process of being discontinued. New designs should consider an alternate product.
ADS8371
- 750-KSPS Sample Rate
- High Linearity:
- +0.9 LSB INL Typ, ±1.5 LSB Max
- –0.4/+0.6 LSB DNL Typ, ±1 LSB Max
- Onboard Reference Buffer and Conversion Clock
- 0 V to 4.096 V Unipolar Inputs
- Low Noise: 88 dB SNR
- High Dynamic Range: 110 dB SFDR
- Very Low Offset and Offset Drift
- Low Power: 130 mW at 750 KSPS
- Wide Buffer Supply, 2.7 V to 5.25 V
- Flexible 8-/16-Bit Parallel Interface
- Direct Pin Compatible With ADS8381/ADS8383
- 48-Pin TQFP Package
- APPLICATIONS
- Medical Instruments
- Optical Networking
- Transducer Interface
- High Accuracy Data Acquisition Systems
- Magnetometers
The ADS8371 is an 16-bit, 750 kHz A/D converter. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8371 offers a full 16-bit interface or an 8-bit bus option using three read cycles.
The ADS8371 is available in a 48-lead TQFP package and is characterized over the industrial 40°C to 85°C temperature range.
Technical documentation
No results found. Please clear your search and try again.
View all 1
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | 16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel datasheet (Rev. B) | 09 Feb 2005 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location