Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type Byte-Wide, Parallel, SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 155 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 74 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type Byte-Wide, Parallel, SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 155 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 74 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² (17.9 mm × 10.3 mm)
  • 40-kHz Min Sampling Rate
  • 4-V, 5-V, and ±10-V Input Ranges
  • 73.9-dB SINAD with 10-kHz Input
  • ±0.45 LSB Max INL
  • ±0.45 LSB Max DNL, 12-Bit No Missing Codes
  • ±5-mV BPZ, ±0.5 PPM/°C BPZ Drift
  • SPI Compatible Serial Output With Daisy-Chain (TAG), SPI Master/Slave Feature
  • Single 5-V Analog Supply
  • Pin-Compatible With ADS7806 and 16-Bit ADS7807/8507
  • Uses Internal or External 2.5-V Reference
  • Low Power Dissipation
    • 24 mW Typ, 30 mW Max at 40 KSPS
  • 50-µW Max Power Down Mode
  • 28-Pin SO Package
  • Full Parallel Interface
  • 2’s Comp or BTC Output Code
  • APPLICATIONS
    • Industrial Process Control
    • Test Equipment
    • Medical Equipment
    • Data Acquisition Systems
    • Digital Signal Processing
    • Instrumentation

QSPI, SPI are trademarks of Motorola.

  • 40-kHz Min Sampling Rate
  • 4-V, 5-V, and ±10-V Input Ranges
  • 73.9-dB SINAD with 10-kHz Input
  • ±0.45 LSB Max INL
  • ±0.45 LSB Max DNL, 12-Bit No Missing Codes
  • ±5-mV BPZ, ±0.5 PPM/°C BPZ Drift
  • SPI Compatible Serial Output With Daisy-Chain (TAG), SPI Master/Slave Feature
  • Single 5-V Analog Supply
  • Pin-Compatible With ADS7806 and 16-Bit ADS7807/8507
  • Uses Internal or External 2.5-V Reference
  • Low Power Dissipation
    • 24 mW Typ, 30 mW Max at 40 KSPS
  • 50-µW Max Power Down Mode
  • 28-Pin SO Package
  • Full Parallel Interface
  • 2’s Comp or BTC Output Code
  • APPLICATIONS
    • Industrial Process Control
    • Test Equipment
    • Medical Equipment
    • Data Acquisition Systems
    • Digital Signal Processing
    • Instrumentation

QSPI, SPI are trademarks of Motorola.

The ADS8506 is a complete low power, single 5-V supply, 12-bit sampling analog-to-digital (A/D) converter. It contains a complete 12-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or –25 V without damage to the converter.

A SPI compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface with BYTE select is also provided to allow the maximum system design flexibility. The ADS8506 is specified at 40 kHz sampling rate over the industrial –40°C to 85°C temperature range.

The ADS8506 is a complete low power, single 5-V supply, 12-bit sampling analog-to-digital (A/D) converter. It contains a complete 12-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or –25 V without damage to the converter.

A SPI compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface with BYTE select is also provided to allow the maximum system design flexibility. The ADS8506 is specified at 40 kHz sampling rate over the industrial –40°C to 85°C temperature range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet 12-Bit 40-KSPS Low Power Sampling A/D Converter w/IR & Parallel/Serial Interface datasheet (Rev. B) Dec 4, 2007
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs May 21, 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 Mar 17, 2011
Application note Upgrading From ADS7806/07 To ADS8506/07 Devices (Rev. B) Nov 27, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ADS8506 IBIS Model

SLAM093.ZIP (44 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

JITTER-SNR-CALC — Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos