Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 650 Number of input channels 8 Interface type Byte-Wide, Parallel, SPI Architecture SAR Input type Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 335 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 73.9 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 650 Number of input channels 8 Interface type Byte-Wide, Parallel, SPI Architecture SAR Input type Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 335 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 73.9 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
LQFP (PM) 64 144 mm² (12 mm × 12 mm) VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • Family of 12-, 14-, and 16-Bit, Pin- and Software-Compatible ADCs
  • Maximum Data Rate per Channel:
    • ADS8528: 650 kSPS (PAR) or
      480 kSPS (SER)
    • ADS8548: 600 kSPS (PAR) or
      450 kSPS (SER)
    • ADS8568: 510 kSPS (PAR) or
      400 kSPS (SER)
  • Excellent AC Performance:
    • Signal-to-Noise Ratio:
      ADS8528: 73.9 dB, ADS8548: 85 dB, ADS8568: 91.5 dB
    • Total Harmonic Distortion:
      ADS8528: –89 dB, ADS8548: –91 dB, ADS8568: –94 dB
  • Programmable, Buffered Internal Reference:
    0.5 V–2.5 V or 0.5 V–3.0 V Supports Input Voltage Ranges up to ±12 V
  • Selectable Parallel or Serial Interface
  • Scalable Low-Power Operation Using Auto-Sleep Mode: Only 32 mW at 10 kSPS
  • Fully Specified Over Extended Industrial Temperature Range
  • Family of 12-, 14-, and 16-Bit, Pin- and Software-Compatible ADCs
  • Maximum Data Rate per Channel:
    • ADS8528: 650 kSPS (PAR) or
      480 kSPS (SER)
    • ADS8548: 600 kSPS (PAR) or
      450 kSPS (SER)
    • ADS8568: 510 kSPS (PAR) or
      400 kSPS (SER)
  • Excellent AC Performance:
    • Signal-to-Noise Ratio:
      ADS8528: 73.9 dB, ADS8548: 85 dB, ADS8568: 91.5 dB
    • Total Harmonic Distortion:
      ADS8528: –89 dB, ADS8548: –91 dB, ADS8568: –94 dB
  • Programmable, Buffered Internal Reference:
    0.5 V–2.5 V or 0.5 V–3.0 V Supports Input Voltage Ranges up to ±12 V
  • Selectable Parallel or Serial Interface
  • Scalable Low-Power Operation Using Auto-Sleep Mode: Only 32 mW at 10 kSPS
  • Fully Specified Over Extended Industrial Temperature Range

The ADS85x8 contain eight low-power, 12-, 14-, or 16-bit, successive approximation register (SAR)-based analog-to-digital converters (ADCs) with true bipolar inputs. These channels are grouped in four pairs, thus allowing simultaneous high-speed signal acquisition of up to 650 kSPS.

The devices support selectable parallel or serial interface with daisy-chain capability. The programmable reference allows handling of analog input signals with amplitudes up to ±12 V.

The ADS85x8 family supports an auto-sleep mode for minimum power dissipation and is available in both 64-pin VQFN and LQFP packages. The entire family is specified over a temperature range of –40°C to +125°C.


The ADS85x8 contain eight low-power, 12-, 14-, or 16-bit, successive approximation register (SAR)-based analog-to-digital converters (ADCs) with true bipolar inputs. These channels are grouped in four pairs, thus allowing simultaneous high-speed signal acquisition of up to 650 kSPS.

The devices support selectable parallel or serial interface with daisy-chain capability. The programmable reference allows handling of analog input signals with amplitudes up to ±12 V.

The ADS85x8 family supports an auto-sleep mode for minimum power dissipation and is available in both 64-pin VQFN and LQFP packages. The entire family is specified over a temperature range of –40°C to +125°C.


Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ADS8568, ADS8548, ADS8528 IBIS Model (Rev. B)

SBAM096B.ZIP (81 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PM) 64 Ultra Librarian
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos