Product details

Features Self-Test Operating temperature range (°C) -40 to 105 Vs (min) (V) 0 Vs (max) (V) 26 Rating Catalog
Features Self-Test Operating temperature range (°C) -40 to 105 Vs (min) (V) 0 Vs (max) (V) 26 Rating Catalog
VQFN (RGT) 16 9 mm² 3 x 3
  • Single-chip GFCI controller to aid in the design of UL-943 compliant systems
    • Built-in self-test to detect end-of-life, blink the LED, and/ or trip the load switch
    • Detect ground fault leakage path, and trip the load switch
    • Detect neutral-ground leakage path, and trip the load switch
  • Protection against single-component failure
  • Dual VDD and GND pins for redundancy
  • Integrated noise filter to prevent false trips
  • Simultaneously protects against HOT to GND and neutral to GND faults
  • Adjustable fault current thresholds through external feedback resistors
  • Fast response time
    • 150 ms for ±5mA ground fault current
    • 85 ms for ±10-mA ground fault current
    • 40 ms for ±30-mA ground fault current
    • 10 ms for ±50-mA ground fault current
  • Onboard shunt regulator powers the system through passives
  • Supports 120-V/ 60-Hz or 220-V/ 50-Hz systems
  • Operating temperature range: –40 ºC to 105 ºC
  • Single-chip GFCI controller to aid in the design of UL-943 compliant systems
    • Built-in self-test to detect end-of-life, blink the LED, and/ or trip the load switch
    • Detect ground fault leakage path, and trip the load switch
    • Detect neutral-ground leakage path, and trip the load switch
  • Protection against single-component failure
  • Dual VDD and GND pins for redundancy
  • Integrated noise filter to prevent false trips
  • Simultaneously protects against HOT to GND and neutral to GND faults
  • Adjustable fault current thresholds through external feedback resistors
  • Fast response time
    • 150 ms for ±5mA ground fault current
    • 85 ms for ±10-mA ground fault current
    • 40 ms for ±30-mA ground fault current
    • 10 ms for ±50-mA ground fault current
  • Onboard shunt regulator powers the system through passives
  • Supports 120-V/ 60-Hz or 220-V/ 50-Hz systems
  • Operating temperature range: –40 ºC to 105 ºC

The AFE3010 is a precision, low-power, Ground Fault Circuit Interrupter (GFCI) controller used for detecting ground fault leakage paths in electrical circuits. This device is a single IC solution that continuously monitors an electrical circuit for multiple fault conditions to verify that the system is operating correctly.

In addition to a ground fault leakage detection, the AFE3010 can detect a grounded neutral condition which can also lead to a harmful shock from a connected appliance. The device implements a unique closed-loop grounded neutral detection scheme that eliminates the need for component resonance tuning, resulting in optimized system development time. Periodic self-test is performed once in every 180 cycles of the AC power line to ensure all the components related to ground fault control system are working properly. In case of any component failure the device enables an LED light, and/ or trips a solenoid to open the load switch. In applications where an LED light indicator is not needed, the ALARM pin can be configured as a secondary SCR driver to drive an additional solenoid for redundancy purpose.

The AFE3010 integrates shunt and LDO regulators to directly power from an AC line through a diode bridge and passive components.

The AFE3010 offers flexible configurable options to implement robust application specific protection schemes in different end-equipments such as electrical receptacles, circuit breakers, and so forth.

The AFE3010 is a precision, low-power, Ground Fault Circuit Interrupter (GFCI) controller used for detecting ground fault leakage paths in electrical circuits. This device is a single IC solution that continuously monitors an electrical circuit for multiple fault conditions to verify that the system is operating correctly.

In addition to a ground fault leakage detection, the AFE3010 can detect a grounded neutral condition which can also lead to a harmful shock from a connected appliance. The device implements a unique closed-loop grounded neutral detection scheme that eliminates the need for component resonance tuning, resulting in optimized system development time. Periodic self-test is performed once in every 180 cycles of the AC power line to ensure all the components related to ground fault control system are working properly. In case of any component failure the device enables an LED light, and/ or trips a solenoid to open the load switch. In applications where an LED light indicator is not needed, the ALARM pin can be configured as a secondary SCR driver to drive an additional solenoid for redundancy purpose.

The AFE3010 integrates shunt and LDO regulators to directly power from an AC line through a diode bridge and passive components.

The AFE3010 offers flexible configurable options to implement robust application specific protection schemes in different end-equipments such as electrical receptacles, circuit breakers, and so forth.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet AFE3010 Ground Fault Circuit Interrupter (GFCI) With Self-Test and Neutral-Ground Fault Detection datasheet PDF | HTML 29 Jun 2020
Certificate AFE3010EVM EU Declaration of Conformity (DoC) 11 Jun 2020
EVM User's guide AFE3010 Evaluation Module 25 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE3010-EVM — AFE3010 ground fault circuit interrupter (GFCI) evaluation module

This is a module to evaluate the ground-fault circuit-interrupter (GFCI) device AFE3010. Paired with a current transformer (included), this board can help demonstrate AFE3010 functionality and performance on a 120-VAC line voltage.
User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos