AFE4405

ACTIVE

Ultra-small integrated AFE with FIFO for wearable optical heart-rate monitoring and biosensing

Product details

Applications Optical-HRM Number of input channels 2 Resolution (Bits) 24 Number of LEDs 3 Interface type I2C, SPI Operating temperature range (°C) -20 to 70 Rating Catalog
Applications Optical-HRM Number of input channels 2 Resolution (Bits) 24 Number of LEDs 3 Interface type I2C, SPI Operating temperature range (°C) -20 to 70 Rating Catalog
DSBGA (YZ) 30 4.8 mm² 2.4 x 2
  • Transmitter:
    • Supports Common Anode LED Configuration
    • Dynamic Range: 100 dB
    • 8-Bit Programmable LED Current to 50 mA (Extendable to 100 mA)
    • Programmable LED On-Time
    • Simultaneous Support of 3 LEDs for Optimized SpO2, HRM, or Multi-Wavelength HRM
  • Receiver:
    • Supports 2 Time-Multiplexed Photodiode Inputs
    • 24-Bit Representation of the Current Input from the Photodiode in Twos Complement Format
    • Individual DC Offset Subtraction DAC
      (±15.75-µA Range) at TIA Input for Each LED, Ambient
    • Digital Ambient Subtraction at ADC Output
    • Transimpedance Gain: 10 kΩ to 2 MΩ
    • Dynamic Range: 100 dB
    • Dynamic Power-Saving Mode to Reduce Receiver Current to 200 µA
  • Pulse Frequency: 5 SPS to 1000 SPS
  • Flexible Pulse Sequencing and Timing Control
  • Flexible Clock Options:
    • External Clocking:
      4-MHz to 60-MHz Input Clock
    • Internal Clocking: 4-MHz Oscillator
  • FIFO with 240 Sample Depth:
    • Programmable Partitioning Across Phases
  • I2C, SPI Interfaces: Selectable by Pin
  • Operating Temperature Range: –20°C to +70°C
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm Pitch
  • Supplies: Rx: 2 V to 3.6 V, Tx: 3 V to 5.25 V,
    IO: 1.8 V to 3.6 V
  • Transmitter:
    • Supports Common Anode LED Configuration
    • Dynamic Range: 100 dB
    • 8-Bit Programmable LED Current to 50 mA (Extendable to 100 mA)
    • Programmable LED On-Time
    • Simultaneous Support of 3 LEDs for Optimized SpO2, HRM, or Multi-Wavelength HRM
  • Receiver:
    • Supports 2 Time-Multiplexed Photodiode Inputs
    • 24-Bit Representation of the Current Input from the Photodiode in Twos Complement Format
    • Individual DC Offset Subtraction DAC
      (±15.75-µA Range) at TIA Input for Each LED, Ambient
    • Digital Ambient Subtraction at ADC Output
    • Transimpedance Gain: 10 kΩ to 2 MΩ
    • Dynamic Range: 100 dB
    • Dynamic Power-Saving Mode to Reduce Receiver Current to 200 µA
  • Pulse Frequency: 5 SPS to 1000 SPS
  • Flexible Pulse Sequencing and Timing Control
  • Flexible Clock Options:
    • External Clocking:
      4-MHz to 60-MHz Input Clock
    • Internal Clocking: 4-MHz Oscillator
  • FIFO with 240 Sample Depth:
    • Programmable Partitioning Across Phases
  • I2C, SPI Interfaces: Selectable by Pin
  • Operating Temperature Range: –20°C to +70°C
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm Pitch
  • Supplies: Rx: 2 V to 3.6 V, Tx: 3 V to 5.25 V,
    IO: 1.8 V to 3.6 V

The AFE4405 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and up to two photodiodes. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be stored in a 240-sample first in, first out (FIFO) block with programmable depth. The FIFO depth can be partitioned to accommodate the phases that must be stored. The FIFO can be read out using either an I2C or a SPI interface. The AFE also has a fully-integrated LED driver with an 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels.

To request a full data sheet or other design resources: request AFE4405


The AFE4405 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and up to two photodiodes. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be stored in a 240-sample first in, first out (FIFO) block with programmable depth. The FIFO depth can be partitioned to accommodate the phases that must be stored. The FIFO can be read out using either an I2C or a SPI interface. The AFE also has a fully-integrated LED driver with an 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels.

To request a full data sheet or other design resources: request AFE4405


Download
More Information

Full data sheet and other design resources are available under NDA. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
AFE4432 ACTIVE Ultrasmall, ultra-low-power, high-SNR, integrated AFE for wearable optical biosensing with FIFO Support for 4 LEDs, 3 PDs, >115-dB dynamic range, automatic ambient cancellation.
AFE4462 ACTIVE Ultra-small, integrated AFE for optical bio-sensing Support for 16 LEDs, 4 PDs, >115-dB dynamic range, automatic ambient cancellation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet AFE4405 Ultra-Small, Integrated AFE with FIFO for Wearable, Optical Heart-Rate Monitoring and Bio-Sensing datasheet (Rev. C) PDF | HTML 31 Jul 2019

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​