AFE781H1

ACTIVE

Product details

Resolution (Bits) 14 Number of DAC channels 1 Interface type SPI Output type Voltage Output voltage range (V) 0.15 to 1.25, 0.2 to 1.0, 0.3 to 2.5, 0.4 to 2.0 Reference type INT/EXT Architecture STRING Rating Catalog Features 4-20mA loop transmitter, HART, HART Modem Power consumption (typ) (mW) 0.342 Operating temperature range (°C) -55 to 125 Product type Special-function DAC ADC resolution (bps) 12 DAC resolution (bps) 14
Resolution (Bits) 14 Number of DAC channels 1 Interface type SPI Output type Voltage Output voltage range (V) 0.15 to 1.25, 0.2 to 1.0, 0.3 to 2.5, 0.4 to 2.0 Reference type INT/EXT Architecture STRING Rating Catalog Features 4-20mA loop transmitter, HART, HART Modem Power consumption (typ) (mW) 0.342 Operating temperature range (°C) -55 to 125 Product type Special-function DAC ADC resolution (bps) 12 DAC resolution (bps) 14
UQFN (RRU) 24 16 mm² (4 mm × 4 mm)
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design: AFE881H1, AFE781H1
  • Low quiescent current: 180µA (typical)
  • HART-compliant physical layer modem
  • 16-bit or 14-bit monotonic high-performance DAC
    • 1.8V supply: 0.15V to 1.25V, 0.2V to 1.0V
    • 5V supply: 0.3V to 2.5V, 0.4V to 2.0V
    • 4LSB INL at 16 bits
    • 0.07% FSR (max) TUE from –40°C to +125°C
  • 12-bit 3.84-kSPS ADC for advanced diagnostics
  • Integrated 1.25V reference at 10ppm/°C (max)
  • Internal 1.2288MHz oscillator with clock output
  • Digital interface
    • Serial peripheral interface (SPI): Shared bus for both DAC and HART
    • Universal asynchronous receiver-transmitter (UART): Shared bus for both DAC and HART
    • Both: SPI for DAC and UART for HART
  • Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
  • Digital DAC slew-rate control
  • Wide operating temperature: –55°C to +125°C
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design: AFE881H1, AFE781H1
  • Low quiescent current: 180µA (typical)
  • HART-compliant physical layer modem
  • 16-bit or 14-bit monotonic high-performance DAC
    • 1.8V supply: 0.15V to 1.25V, 0.2V to 1.0V
    • 5V supply: 0.3V to 2.5V, 0.4V to 2.0V
    • 4LSB INL at 16 bits
    • 0.07% FSR (max) TUE from –40°C to +125°C
  • 12-bit 3.84-kSPS ADC for advanced diagnostics
  • Integrated 1.25V reference at 10ppm/°C (max)
  • Internal 1.2288MHz oscillator with clock output
  • Digital interface
    • Serial peripheral interface (SPI): Shared bus for both DAC and HART
    • Universal asynchronous receiver-transmitter (UART): Shared bus for both DAC and HART
    • Both: SPI for DAC and UART for HART
  • Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
  • Digital DAC slew-rate control
  • Wide operating temperature: –55°C to +125°C

The 16-bit AFE881H1 and 14-bit AFE781H1 (AFEx81H1) are highly-integrated, high-accuracy, extremely low-power digital-to-analog converters (DACs) with voltage outputs designed for HART-enabled sensor-transmitter applications.

The AFEx81H1 devices include most of the components required to design a 4‑mA to 20‑mA, 2‑wire (loop-powered) sensor transmitter. In addition to the highly accurate DAC, these parts include a HART-certified FSK modem, 10‑ppm/°C voltage reference, and diagnostic analog-to-digital converter (ADC). To accommodate intrinsic and functional safety concerns, external voltage-to-current conversion and power regulation are required.

The internal diagnostic ADC is multiplexed to several internal nodes that enable an automatic self-health check. If any fault is detected from the diagnostic ADC, CRC frame-error checking, or windowed watchdog timer, the devices can optionally issue an interrupt, enter a fail-safe state corresponding to a standard NAMUR output value or user-specified custom value, or both.

These devices operate from supplies as low as 1.71 V with 220 µA maximum quiescent current. The devices are specified over the temperature range of –40°C to +125°C, but are functional from –55°C to +125°C.

The 16-bit AFE881H1 and 14-bit AFE781H1 (AFEx81H1) are highly-integrated, high-accuracy, extremely low-power digital-to-analog converters (DACs) with voltage outputs designed for HART-enabled sensor-transmitter applications.

The AFEx81H1 devices include most of the components required to design a 4‑mA to 20‑mA, 2‑wire (loop-powered) sensor transmitter. In addition to the highly accurate DAC, these parts include a HART-certified FSK modem, 10‑ppm/°C voltage reference, and diagnostic analog-to-digital converter (ADC). To accommodate intrinsic and functional safety concerns, external voltage-to-current conversion and power regulation are required.

The internal diagnostic ADC is multiplexed to several internal nodes that enable an automatic self-health check. If any fault is detected from the diagnostic ADC, CRC frame-error checking, or windowed watchdog timer, the devices can optionally issue an interrupt, enter a fail-safe state corresponding to a standard NAMUR output value or user-specified custom value, or both.

These devices operate from supplies as low as 1.71 V with 220 µA maximum quiescent current. The devices are specified over the temperature range of –40°C to +125°C, but are functional from –55°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
AFE881H1 ACTIVE 16-bit low-power analog front end (AFE) with DAC, ADC and HART® modem for sensor transmitters Higher resolution (16-bit)

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE881H1EVM — AFE881H1 evaluation module for 16-bit low-power AFE with DAC, ADC, and HART® modem

The AFE881H1 evaluation module (EVM) is a platform for evaluating the AFE881H1, which is a highly-integrated, high-accuracy, extremely low-power, 16-bit digital-to-analog converter (DAC) with voltage outputs designed for HART®-enabled sensor transmitter applications.

AFE881H1 also features cyclic (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

AFE881H1EVM-GUI — AFE881H1EVM GUI installer

The AFE881H1EVM-GUI is a windows-based software GUI that controls the AFE881H1EVM through SPI communications using the USB2ANY interface adapter tool.
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
UQFN (RRU) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos