Product details

CPU 1 Arm Cortex-A8 Frequency (MHz) 1000 Graphics acceleration 1 3D Display type 1 HDMI, 2 LCD Protocols Ethernet PCIe 1 PCIe Gen 2 Operating system Linux, RTOS Security Cryptographic acceleration Rating Catalog Operating temperature range (°C) -40 to 105
CPU 1 Arm Cortex-A8 Frequency (MHz) 1000 Graphics acceleration 1 3D Display type 1 HDMI, 2 LCD Protocols Ethernet PCIe 1 PCIe Gen 2 Operating system Linux, RTOS Security Cryptographic acceleration Rating Catalog Operating temperature range (°C) -40 to 105
FCBGA (CYE) 684 529 mm² (23 mm × 23 mm)
  • High-Performance Sitara™ ARM® Processors
    • ARM Cortex®-A8 Core
      • ARMv7 Architecture
        • In-Order, Dual-Issue, Superscalar Processor Core
        • Neon™ Multimedia Architecture
        • Supports Integer and Floating Point
        • Jazelle® RCT Execution Environment
    • ARM Cortex-A8 Memory Architecture
      • 32KB of Instruction and Data Caches
      • 512KB of L2 Cache
      • 64KB of RAM, 48KB of Boot ROM
    • 128KB of On-Chip Memory Controller (OCMC) RAM
    • Imaging Subsystem (ISS)
      • Camera Sensor Connection
        • Parallel Connection for Raw (up to 16-Bit) and BT.656 or BT.1120 (8- and 16-Bit)
      • Image Sensor Interface (ISIF) for Handling Image and Video Data From the Camera Sensor
      • Resizer
        • Resizing Image and Video From 1/16x to 8x
        • Generating Two Different Resizing Outputs Concurrently
    • Media Controller
      • Controls the HDVPSS and ISS
    • SGX530 3D Graphics Engine
      • Delivers up to 25 MPoly/sec
      • Universal Scalable Shader Engine (USSE™)
      • Direct3D Mobile, OpenGLES 1.1 and 2.0, OpenVG 1.0, OpenMax API Support
      • Advanced Geometry DMA-Driven Operation
      • Programmable HQ Image Anti-Aliasing
    • Endianness
      • ARM Instructions and Data – Little Endian
    • HD Video Processing Subsystem (HDVPSS)
      • Two 165-MHz, 2-channel HD Video Capture Modules
        • One 16- or 24-Bit Input or Dual 8-Bit SD Input Channels
        • One 8-, 16-, or 24-Bit Input and One 8-Bit Only Input Channels
      • Two 165-MHz HD Video Display Outputs
        • One 16-, 24-, or 30-Bit Output and One 16- or 24-Bit Output
      • Composite or S-Video Analog Output
      • Macrovision® Support Available
      • Digital HDMI 1.3 Transmitter With Integrated PHY
      • Advanced Video Processing Features Such as Scan, Format, Rate Conversion
      • Three Graphics Layers and Compositors
    • Dual 32-Bit DDR2/DDR3 SDRAM Interfaces
      • Supports up to DDR2-800 and DDR3-1066
      • Up to Eight x 8 Devices Comprise 2GB of the Total Address Space
      • Dynamic Memory Manager (DMM)
        • Programmable Multizone Memory Mapping and Interleaving
        • Enables Efficient 2D Block Accesses
        • Supports Tiled Objects in 0°, 90°, 180°, or 270° Orientation and Mirroring
        • Optimizes Interlaced Accesses
    • General-Purpose Memory Controller (GPMC)
      • 8- or 16-Bit Multiplexed Address and Data Bus
      • 512MB of Address Space Divided Among up to 8 Chip Selects
      • Glueless Interface to NOR Flash, NAND Flash (BCH/Hamming Error Code Detection), SRAM and Pseudo-SRAM
      • Error Locator Module (ELM) Outside of GPMC to Provide up to 16-Bit or 512-Byte Hardware ECC for NAND
      • Flexible Asynchronous Protocol Control for Interface to FPGA, CPLD, ASICs, and so Forth
    • Enhanced Direct Memory Access (EDMA) Controller
      • Four Transfer Controllers
      • 64 Independent DMA Channels and 8 Independent QDMA Channels
    • Dual-Port Ethernet (10/100/1000 Mbps) With Optional Switch
      • IEEE 802.3 Compliant (3.3-V I/O Only)
      • MII/RMII/GMII/RGMII Media Independent Interfaces
      • Management Data I/O (MDIO) Module
      • Reset Isolation
      • IEEE 1588 Time-Stamping and Industrial Ethernet Protocols
    • Dual USB 2.0 Ports With Integrated PHYs
      • USB2.0 High- and Full-Speed Clients
      • USB2.0 High-, Full-, and Low-Speed Hosts, or OTG
      • Supports End-point 0–15
    • One PCI-Express 2.0 Port With Integrated PHY
      • Single Port With One Lane at 5.0 GT/s
      • Configurable as Root Complex or End-point
    • Eight 32-Bit General-Purpose Timers (Timer1–Timer8)
    • One System Watchdog Timer (WDT0)
    • Six Configurable UART/IrDA/CIR Modules
      • UART0 With Modem Control Signals
      • Supports up to 3.6864 Mbps UART0/1/2
      • Supports up to 12 Mbps UART3/4/5
      • SIR, MIR, FIR (4.0 MBAUD), and CIR
    • Four Serial Peripheral Interfaces (SPIs) (up to
      48 MHz)
      • Each With Four Chip Selects
    • Three MMC/SD/SDIO Serial Interfaces (up to
      48 MHz)
      • Three Supporting up to 1-, 4-, or 8-Bit Modes
    • Dual Controller Area Network (DCAN) Modules
      • CAN Version 2 Part A, B
    • Four Inter-Integrated Circuit (I2C Bus) Ports
    • Six Multichannel Audio Serial Ports (McASPs)
      • Dual 10 Serializer Transmit and Receive Ports
      • Quad Four Serializer Transmit and Receive Ports
      • DIT-Capable For S/PDIF (All Ports)
    • Multichannel Buffered Serial Port (McBSP)
      • Transmit and Receive Clocks up to 48 MHz
      • Two Clock Zones and Two Serial Data Pins
      • Supports TDM, I2S, and Similar Formats
    • Serial ATA (SATA) 3.0 Gbps Controller With Integrated PHY
      • Direct Interface to One Hard Disk Drive
      • Hardware-Assisted Native Command Queuing (NCQ) from up to 32 Entries
      • Supports Port Multiplier and Command-Based Switching
    • Real-Time Clock (RTC)
      • One-Time or Periodic Interrupt Generation
    • Up to 128 General-Purpose I/O (GPIO) Pins
    • One Spin Lock Module With up to 128 Hardware Semaphores
    • One Mailbox Module With 12 Mailboxes
    • On-Chip ARM ROM Bootloader (RBL)
    • Power, Reset, and Clock Management
      • Multiple Independent Core Power Domains
      • Multiple Independent Core Voltage Domains
      • Support for Three Operating Points (OPP100, OPP120, OPP166) per Voltage Domain
      • Clock Enable and Disable Control for Subsystems and Peripherals
    • 32KB of Embedded Trace Buffer (ETB) and
      5-Pin Trace Interface for Debug
    • IEEE 1149.1 (JTAG) Compatible
    • 684-Pin Pb-Free BGA Package (CYE Suffix),
      0.8-mm Ball Pitch With Via Channel Technology to Reduce PCB Cost
    • 45-nm CMOS Technology
    • 1.8- and 3.3-V Dual Voltage Buffers for General I/O

    All trademarks are the property of their respective owners.

    • High-Performance Sitara™ ARM® Processors
      • ARM Cortex®-A8 Core
        • ARMv7 Architecture
          • In-Order, Dual-Issue, Superscalar Processor Core
          • Neon™ Multimedia Architecture
          • Supports Integer and Floating Point
          • Jazelle® RCT Execution Environment
      • ARM Cortex-A8 Memory Architecture
        • 32KB of Instruction and Data Caches
        • 512KB of L2 Cache
        • 64KB of RAM, 48KB of Boot ROM
      • 128KB of On-Chip Memory Controller (OCMC) RAM
      • Imaging Subsystem (ISS)
        • Camera Sensor Connection
          • Parallel Connection for Raw (up to 16-Bit) and BT.656 or BT.1120 (8- and 16-Bit)
        • Image Sensor Interface (ISIF) for Handling Image and Video Data From the Camera Sensor
        • Resizer
          • Resizing Image and Video From 1/16x to 8x
          • Generating Two Different Resizing Outputs Concurrently
      • Media Controller
        • Controls the HDVPSS and ISS
      • SGX530 3D Graphics Engine
        • Delivers up to 25 MPoly/sec
        • Universal Scalable Shader Engine (USSE™)
        • Direct3D Mobile, OpenGLES 1.1 and 2.0, OpenVG 1.0, OpenMax API Support
        • Advanced Geometry DMA-Driven Operation
        • Programmable HQ Image Anti-Aliasing
      • Endianness
        • ARM Instructions and Data – Little Endian
      • HD Video Processing Subsystem (HDVPSS)
        • Two 165-MHz, 2-channel HD Video Capture Modules
          • One 16- or 24-Bit Input or Dual 8-Bit SD Input Channels
          • One 8-, 16-, or 24-Bit Input and One 8-Bit Only Input Channels
        • Two 165-MHz HD Video Display Outputs
          • One 16-, 24-, or 30-Bit Output and One 16- or 24-Bit Output
        • Composite or S-Video Analog Output
        • Macrovision® Support Available
        • Digital HDMI 1.3 Transmitter With Integrated PHY
        • Advanced Video Processing Features Such as Scan, Format, Rate Conversion
        • Three Graphics Layers and Compositors
      • Dual 32-Bit DDR2/DDR3 SDRAM Interfaces
        • Supports up to DDR2-800 and DDR3-1066
        • Up to Eight x 8 Devices Comprise 2GB of the Total Address Space
        • Dynamic Memory Manager (DMM)
          • Programmable Multizone Memory Mapping and Interleaving
          • Enables Efficient 2D Block Accesses
          • Supports Tiled Objects in 0°, 90°, 180°, or 270° Orientation and Mirroring
          • Optimizes Interlaced Accesses
      • General-Purpose Memory Controller (GPMC)
        • 8- or 16-Bit Multiplexed Address and Data Bus
        • 512MB of Address Space Divided Among up to 8 Chip Selects
        • Glueless Interface to NOR Flash, NAND Flash (BCH/Hamming Error Code Detection), SRAM and Pseudo-SRAM
        • Error Locator Module (ELM) Outside of GPMC to Provide up to 16-Bit or 512-Byte Hardware ECC for NAND
        • Flexible Asynchronous Protocol Control for Interface to FPGA, CPLD, ASICs, and so Forth
      • Enhanced Direct Memory Access (EDMA) Controller
        • Four Transfer Controllers
        • 64 Independent DMA Channels and 8 Independent QDMA Channels
      • Dual-Port Ethernet (10/100/1000 Mbps) With Optional Switch
        • IEEE 802.3 Compliant (3.3-V I/O Only)
        • MII/RMII/GMII/RGMII Media Independent Interfaces
        • Management Data I/O (MDIO) Module
        • Reset Isolation
        • IEEE 1588 Time-Stamping and Industrial Ethernet Protocols
      • Dual USB 2.0 Ports With Integrated PHYs
        • USB2.0 High- and Full-Speed Clients
        • USB2.0 High-, Full-, and Low-Speed Hosts, or OTG
        • Supports End-point 0–15
      • One PCI-Express 2.0 Port With Integrated PHY
        • Single Port With One Lane at 5.0 GT/s
        • Configurable as Root Complex or End-point
      • Eight 32-Bit General-Purpose Timers (Timer1–Timer8)
      • One System Watchdog Timer (WDT0)
      • Six Configurable UART/IrDA/CIR Modules
        • UART0 With Modem Control Signals
        • Supports up to 3.6864 Mbps UART0/1/2
        • Supports up to 12 Mbps UART3/4/5
        • SIR, MIR, FIR (4.0 MBAUD), and CIR
      • Four Serial Peripheral Interfaces (SPIs) (up to
        48 MHz)
        • Each With Four Chip Selects
      • Three MMC/SD/SDIO Serial Interfaces (up to
        48 MHz)
        • Three Supporting up to 1-, 4-, or 8-Bit Modes
      • Dual Controller Area Network (DCAN) Modules
        • CAN Version 2 Part A, B
      • Four Inter-Integrated Circuit (I2C Bus) Ports
      • Six Multichannel Audio Serial Ports (McASPs)
        • Dual 10 Serializer Transmit and Receive Ports
        • Quad Four Serializer Transmit and Receive Ports
        • DIT-Capable For S/PDIF (All Ports)
      • Multichannel Buffered Serial Port (McBSP)
        • Transmit and Receive Clocks up to 48 MHz
        • Two Clock Zones and Two Serial Data Pins
        • Supports TDM, I2S, and Similar Formats
      • Serial ATA (SATA) 3.0 Gbps Controller With Integrated PHY
        • Direct Interface to One Hard Disk Drive
        • Hardware-Assisted Native Command Queuing (NCQ) from up to 32 Entries
        • Supports Port Multiplier and Command-Based Switching
      • Real-Time Clock (RTC)
        • One-Time or Periodic Interrupt Generation
      • Up to 128 General-Purpose I/O (GPIO) Pins
      • One Spin Lock Module With up to 128 Hardware Semaphores
      • One Mailbox Module With 12 Mailboxes
      • On-Chip ARM ROM Bootloader (RBL)
      • Power, Reset, and Clock Management
        • Multiple Independent Core Power Domains
        • Multiple Independent Core Voltage Domains
        • Support for Three Operating Points (OPP100, OPP120, OPP166) per Voltage Domain
        • Clock Enable and Disable Control for Subsystems and Peripherals
      • 32KB of Embedded Trace Buffer (ETB) and
        5-Pin Trace Interface for Debug
      • IEEE 1149.1 (JTAG) Compatible
      • 684-Pin Pb-Free BGA Package (CYE Suffix),
        0.8-mm Ball Pitch With Via Channel Technology to Reduce PCB Cost
      • 45-nm CMOS Technology
      • 1.8- and 3.3-V Dual Voltage Buffers for General I/O

      All trademarks are the property of their respective owners.

      AM387x Sitara ARM processors are highly integrated, programmable platforms that leverage the Sitara processor technology.

      The device enables Original-Equipment Manufacturers (OEMs) and Original-Design Manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The device also combines programmable ARM processing with a highly integrated peripheral set.

      The AM387x Sitara ARM processors also present OEMs and ODMs with new levels of processor scalability and software reuse. An OEM or ODM who used the AM387x processors in a design and can make a similar product with added features could scale up to the pin-compatible and software-compatible TMS320DM814x processors from TI. The TMS320DM814x DaVinci video processors add a powerful C674x core DSP along with a video encoder and decoder to the hardware on the AM387x. Additionally, OEMs or ODMs that have used the AM387x or DM814x processors and find a need for a faster ARM and/or DSP core performance could scale up to the software-compatible AM389x or TMS320DM816x devices with higher core speeds.

      Programmability is provided by an ARM Cortex-A8 RISC CPU with Neon extension. The ARM processor lets developers keep control functions separate from algorithms programmed on coprocessors, thus reducing the complexity of the system software. The ARM Cortex-A8 32-bit RISC core with Neon floating-point extension includes: 32KB of instruction cache; 32KB of data cache; 512KB of L2 cache; 48KB of boot ROM; and 64KB of RAM.

      The AM387x Sitara ARM processors also include an SGX530 3D graphics engine to off-load many graphics processing tasks from the ARM core, making more ARM MIPS available for common processing tasks on algorithms. Additionally, the AM387x processor has a complete set of development tools for the ARM which include C compilers and a Microsoft Windows debugger interface for visibility into source code execution.

      AM387x Sitara ARM processors are highly integrated, programmable platforms that leverage the Sitara processor technology.

      The device enables Original-Equipment Manufacturers (OEMs) and Original-Design Manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The device also combines programmable ARM processing with a highly integrated peripheral set.

      The AM387x Sitara ARM processors also present OEMs and ODMs with new levels of processor scalability and software reuse. An OEM or ODM who used the AM387x processors in a design and can make a similar product with added features could scale up to the pin-compatible and software-compatible TMS320DM814x processors from TI. The TMS320DM814x DaVinci video processors add a powerful C674x core DSP along with a video encoder and decoder to the hardware on the AM387x. Additionally, OEMs or ODMs that have used the AM387x or DM814x processors and find a need for a faster ARM and/or DSP core performance could scale up to the software-compatible AM389x or TMS320DM816x devices with higher core speeds.

      Programmability is provided by an ARM Cortex-A8 RISC CPU with Neon extension. The ARM processor lets developers keep control functions separate from algorithms programmed on coprocessors, thus reducing the complexity of the system software. The ARM Cortex-A8 32-bit RISC core with Neon floating-point extension includes: 32KB of instruction cache; 32KB of data cache; 512KB of L2 cache; 48KB of boot ROM; and 64KB of RAM.

      The AM387x Sitara ARM processors also include an SGX530 3D graphics engine to off-load many graphics processing tasks from the ARM core, making more ARM MIPS available for common processing tasks on algorithms. Additionally, the AM387x processor has a complete set of development tools for the ARM which include C compilers and a Microsoft Windows debugger interface for visibility into source code execution.

      Download View video with transcript Video

      Technical documentation

      No results found. Please clear your search and try again.
      View all 7
      Top documentation Type Title Format options Date
      * Data sheet AM387x Sitara™ARM® Processors datasheet (Rev. D) PDF | HTML Jan 5, 2016
      * Errata AM387x Sitara ARM Microprocessors (MPUs) Errata (Silicon Revisions 3.0, 2.1) (Rev. C) Apr 15, 2013
      Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML Feb 24, 2023
      More literature From Start to Finish: A Product Development Roadmap for Sitara™ Processors Dec 16, 2020
      User guide How-To and Troubleshooting Guide for PRU-ICSS PROFIBUS Sep 24, 2018
      User guide AM387x Sitara ARM Microprocessors (MPUs) Technical Reference Manual (Rev. E) Jul 3, 2015
      Application note Canny Edge Detection Implementation on TMS320C64x/64x+ Using VLIB Nov 25, 2009

      Design & development

      For additional terms or required resources, click any title below to view the detail page where available.

      Debug probe

      TMDSEMU200-U — XDS200 USB Debug Probe

      The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

      Supported products & hardware
      In stock
      Limit:
      ??asset.out-of-stock-ti_en_US??
      Not available
      Debug probe

      TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

      The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

      All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

      Supported products & hardware
      In stock
      Limit:
      ??asset.out-of-stock-ti_en_US??
      Not available
      Debug probe

      TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

      The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

      All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

      Supported products & hardware
      In stock
      Limit:
      ??asset.out-of-stock-ti_en_US??
      Not available
      Software development kit (SDK)

      LINUXEZSDK-SITARA — Linux EZ Software Development Kit (EZSDK) for Sitara™ Processors

      SITARA LINUX SDK

      Linux Software Development Kits (SDK) provide Sitara™ developers with an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's ARM processors. Launching demos, benchmarks and applications is a snap with the included graphical user (...)

      Supported products & hardware
      IDE, configuration, compiler or debugger

      CCSTUDIO — CCStudio™ IDE

      CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

      Supported products & hardware
      IDE, configuration, compiler or debugger

      CCSTUDIO — CCStudio™ IDE

      CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

      Supported products & hardware
      Operating system (OS)

      GHS-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

      The INTEGRITY RTOS from Green Hills Software is the safe and secure foundation for running critical applications and guest operating systems on TI processors using Arm® Cortex-A cores. Its certified separation kernel runs software within protected partitions with certified (...)

      Supported products & hardware
      Operating system (OS)

      MG-3P-NUCLEUS-RTOS — Mentor Graphics Nucleus RTOS

      Software driven power management is crucial for battery operated or low power budget embedded systems. Embedded developers can now take advantage of the latest power saving features in popular TI devices with the built-in Power Management Framework in the Nucleus RTOS. Developers specify (...)
      Supported products & hardware
      Operating system (OS)

      QNX-3P-NEUTRINO-RTOS — QNX Neutrino® real-time operating system (RTOS)

      The QNX Neutrino® Realtime Operating System (RTOS) is a full-featured and robust RTOS designed to enable the next-generation of products for automotive, medical, transportation, military and industrial embedded systems. Microkernel design and modular architecture enable customers to create (...)
      From: QNX
      Supported products & hardware
      Driver or library

      WIND-3P-VXWORKS-LINUX-OS — Wind River Processors VxWorks and Linux operating systems

      Wind River is a global leader in delivering software for the Internet of Things (IoT). The company’s technology has been powering the safest, most secure devices in the world since 1981 and today is found in more than 2 billion products. Wind River offers a comprehensive edge-to-cloud product (...)

      Supported products & hardware
      Software programming tool

      UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

      UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

      Supported products & hardware
      Simulation model

      AM387x CYE BSDL Model

      SPRM551.ZIP (21 KB) - BSDL model
      Supported products & hardware
      Calculation tool

      CLOCKTREETOOL — Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors


      The Clock Tree Tool (CTT) for ARM Processors & Digital Signal Processors is an interactive configuration software tool that provides information about device clock tree architecture. This tool allows visualization of the device clock tree. It can also be used to determine the exact register (...)

      Supported products & hardware
      Package Pins CAD symbols, footprints & 3D models
      FCBGA (CYE) 684 Ultra Librarian

      Ordering & quality

      Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

      Support & training

      TI E2E™ forums with technical support from TI engineers

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

      Video series

      View all videos

      Videos