Product details

CPU 2 Arm Cortex-A72 Frequency (MHz) 2000 Graphics acceleration 1 3D Display type 1 EDP, 2 DSI, MIPI DPI PCIe 1 PCIe Gen 3 Hardware accelerators Video decode accelerator, Video encode accelerator Features General purpose, USB 3.0 Operating system Linux Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure storage Rating Catalog Power supply solution LP8733 Operating temperature range (°C) -40 to 105
CPU 2 Arm Cortex-A72 Frequency (MHz) 2000 Graphics acceleration 1 3D Display type 1 EDP, 2 DSI, MIPI DPI PCIe 1 PCIe Gen 3 Hardware accelerators Video decode accelerator, Video encode accelerator Features General purpose, USB 3.0 Operating system Linux Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure storage Rating Catalog Power supply solution LP8733 Operating temperature range (°C) -40 to 105
FCBGA (ALZ) 770 529 mm² (23 mm × 23 mm)

Processor cores:

  • Up to dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2GHz
    • 1MB shared L2 cache per dual-core Cortex-A72 cluster
    • 32KB L1 D-Cache and 48KB L1 I-Cache per Cortex-A72 core
  • Deep Learning Accelerator:
    • Up to 8 Trillion Operations Per Second (TOPS)
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
  • Dual-core Arm Cortex-R5F MCUs at up to 1.0GHz in General Compute partition with FFI
    • 32K L1 D-Cache, 32K L1 I-Cache, and 64K L2 TCM
  • Dual-core Arm® Cortex®-R5F MCUs at up to 1.0 GHz to support Device Management
    • 32K L1 D-Cache, 32K I-Cache, and 64K L2 TCM with SECDED ECC on all memories
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
    • 480 MPixel/s ISP
    • Support for up to 16-bit input RAW format
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
    • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem supports:
    • Up to 4 displays
    • Up to two DSI 4L TX (up to 2.5K)
    • One eDP 4L
    • One DPI 24-bit RGB parallel interface
    • Safety features such as freeze frame detection and MISR data check
  • 3D Graphics Processing Unit
    • IMG BXS-4-64, up to 800MHz
    • 50GFLOPS, 4GTexels/s
    • >500MTexels/s, >8GFLOPs
    • Supports at least 2 composition layers
    • Supports up to 2048x1080 @60fps
    • Supports ARGB32, RGB565 and YUV formats
    • 2D graphics capable
    • OpenGL ES 3.1, Vulkan 1.2
  • Two CSI2.0 4L Camera Serial interface (CSI-Rx) Plus CSI2.- 4L Tx (CSI-Tx) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • Support for 1,2,3, or 4 data lane mode up to 2.5Gbps
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
    • 4K60 H.264/H.265 Encode/Decode (up to 480MP/s)

Memory subsystem:

  • Up to 4MB of on-chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • Up to two External Memory Interface (EMIF) modules with ECC
    • Supports LPDDR4 memory types
    • Supports speeds up to 4266MT/s
    • Up to two 32-bit data bus with inline ECC up to 17GB/s per EMIF
  • General-Purpose Memory Controller (GPMC)
  • Up to two 512KB on-chip SRAM in MAIN domain, protected by ECC

Device security:

  • Secure boot with secure run-time support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

High speed serial interfaces:

  • One PCI-Express (PCIe) Gen3 controllers
    • Up to four lanes per controller
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • One USB 3.0 dual-role device (DRD) subsystem
    • Enhanced SuperSpeed Gen1 Port
    • Supports Type-C switching
    • Independently configurable as USB host, USB peripheral, or USB DRD
  • Two CSI2.0 4L Camera Serial interface RX (CSI-RX) plus two CSI2.0 4L TX (CSI-TX) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane

Ethernet:

  • Two Ethernet RMII/RGMII interfaces

Flash memory interfaces:

  • Embedded MultiMediaCard Interface (eMMC™ 5.1)
  • One Secure Digital 3.0/Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0)
  • Two simultaneous flash interfaces configured as
    • One OSPI or HyperBus™ or QSPI, and
    • One QSPI

Technology / Package:

  • 16-nm FinFET technology
  • 23mm x 23mm, 0.8-mm pitch, 770-pin FCBGA (ALZ)

TPS6594-Q1 Companion Power Management ICs (PMIC):

  • Functional Safety-Compliant support up to ASIL D/SIL 3
  • Flexible mapping to support different use cases

Processor cores:

  • Up to dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2GHz
    • 1MB shared L2 cache per dual-core Cortex-A72 cluster
    • 32KB L1 D-Cache and 48KB L1 I-Cache per Cortex-A72 core
  • Deep Learning Accelerator:
    • Up to 8 Trillion Operations Per Second (TOPS)
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
  • Dual-core Arm Cortex-R5F MCUs at up to 1.0GHz in General Compute partition with FFI
    • 32K L1 D-Cache, 32K L1 I-Cache, and 64K L2 TCM
  • Dual-core Arm® Cortex®-R5F MCUs at up to 1.0 GHz to support Device Management
    • 32K L1 D-Cache, 32K I-Cache, and 64K L2 TCM with SECDED ECC on all memories
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
    • 480 MPixel/s ISP
    • Support for up to 16-bit input RAW format
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
    • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem supports:
    • Up to 4 displays
    • Up to two DSI 4L TX (up to 2.5K)
    • One eDP 4L
    • One DPI 24-bit RGB parallel interface
    • Safety features such as freeze frame detection and MISR data check
  • 3D Graphics Processing Unit
    • IMG BXS-4-64, up to 800MHz
    • 50GFLOPS, 4GTexels/s
    • >500MTexels/s, >8GFLOPs
    • Supports at least 2 composition layers
    • Supports up to 2048x1080 @60fps
    • Supports ARGB32, RGB565 and YUV formats
    • 2D graphics capable
    • OpenGL ES 3.1, Vulkan 1.2
  • Two CSI2.0 4L Camera Serial interface (CSI-Rx) Plus CSI2.- 4L Tx (CSI-Tx) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • Support for 1,2,3, or 4 data lane mode up to 2.5Gbps
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
    • 4K60 H.264/H.265 Encode/Decode (up to 480MP/s)

Memory subsystem:

  • Up to 4MB of on-chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • Up to two External Memory Interface (EMIF) modules with ECC
    • Supports LPDDR4 memory types
    • Supports speeds up to 4266MT/s
    • Up to two 32-bit data bus with inline ECC up to 17GB/s per EMIF
  • General-Purpose Memory Controller (GPMC)
  • Up to two 512KB on-chip SRAM in MAIN domain, protected by ECC

Device security:

  • Secure boot with secure run-time support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

High speed serial interfaces:

  • One PCI-Express (PCIe) Gen3 controllers
    • Up to four lanes per controller
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • One USB 3.0 dual-role device (DRD) subsystem
    • Enhanced SuperSpeed Gen1 Port
    • Supports Type-C switching
    • Independently configurable as USB host, USB peripheral, or USB DRD
  • Two CSI2.0 4L Camera Serial interface RX (CSI-RX) plus two CSI2.0 4L TX (CSI-TX) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane

Ethernet:

  • Two Ethernet RMII/RGMII interfaces

Flash memory interfaces:

  • Embedded MultiMediaCard Interface (eMMC™ 5.1)
  • One Secure Digital 3.0/Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0)
  • Two simultaneous flash interfaces configured as
    • One OSPI or HyperBus™ or QSPI, and
    • One QSPI

Technology / Package:

  • 16-nm FinFET technology
  • 23mm x 23mm, 0.8-mm pitch, 770-pin FCBGA (ALZ)

TPS6594-Q1 Companion Power Management ICs (PMIC):

  • Functional Safety-Compliant support up to ASIL D/SIL 3
  • Flexible mapping to support different use cases

The AM68 scalable processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at Smart Vision Camera and General Compute applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the Vision processor market. The AM68x family is built for a broad set of cost-sensitive high-performance compute applications in Factory Automation, Building Automation, and other markets.

The AM68 provides high performance compute technology for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced vision camera applications. Key cores include the latest Arm and GPU processors for general compute, next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, an integrated next generation imaging subsystem (ISP), video codec, and isolated MCU island. All protected by industrial-grade safety and security hardware accelerators.

General Compute Cores and Integration Overview: Separate dual core cluster configuration of Arm® Cortex®-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Up to two Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72 core’s unencumbered for applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to SIL-2 levels while the integrated security features protect data against modern day attacks. CSI2.0 ports enable multi sensor inputs.

Key Performance Cores Overview: The C7000™ DSP next generation core (C7™) combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating-point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. The new “MMA” deep learning accelerator enables performance up to 8 Trillion Operations Per Second (TOPS) within the lowest power envelope in the industry even when operating even at the worst case junction temperatures of 105°C and 125°C. The dedicated Vision hardware accelerators provide vision pre-processing with no impact on system performance. The C7/MMA cores are available only for deep learning function in the AM68 class of processors.

The AM68 scalable processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at Smart Vision Camera and General Compute applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the Vision processor market. The AM68x family is built for a broad set of cost-sensitive high-performance compute applications in Factory Automation, Building Automation, and other markets.

The AM68 provides high performance compute technology for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced vision camera applications. Key cores include the latest Arm and GPU processors for general compute, next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, an integrated next generation imaging subsystem (ISP), video codec, and isolated MCU island. All protected by industrial-grade safety and security hardware accelerators.

General Compute Cores and Integration Overview: Separate dual core cluster configuration of Arm® Cortex®-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Up to two Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72 core’s unencumbered for applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to SIL-2 levels while the integrated security features protect data against modern day attacks. CSI2.0 ports enable multi sensor inputs.

Key Performance Cores Overview: The C7000™ DSP next generation core (C7™) combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating-point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. The new “MMA” deep learning accelerator enables performance up to 8 Trillion Operations Per Second (TOPS) within the lowest power envelope in the industry even when operating even at the worst case junction temperatures of 105°C and 125°C. The dedicated Vision hardware accelerators provide vision pre-processing with no impact on system performance. The C7/MMA cores are available only for deep learning function in the AM68 class of processors.

Download
Partner support

Design support for AM68 is provided by PHYTEC, our trusted third-party partner. Please contact AM68@phytec.de for support.

 

Additional technical resources

For comprehensive technical documentation and community support, please visit here.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet AM68x Processors, Silicon Revision 1.0 datasheet (Rev. D) PDF | HTML Aug 17, 2026
* User guide J721S2, TDA4AL, TDA4VL, TDA4VE, AM68A Technical Reference Manual (Rev. F) PDF | HTML Sep 2, 2025
* Errata J721S2, TDA4VE, TDA4AL, TDA4VL, AM68A Processor Silicon Errata (Rev. D) PDF | HTML Jun 3, 2026

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​