AWR2944P

ACTIVE

Product details

Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (max) (Msps) 45 Arm CPU Arm Cortex-R5F at 400MHz Interface type 1Gig Ethernet, 2 CAN-FD, Ethernet, I2C DSP type C66x DSP 450MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 4500 Rating Automotive Operating temperature range (°C) -40 to 140 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87745-Q1
Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (max) (Msps) 45 Arm CPU Arm Cortex-R5F at 400MHz Interface type 1Gig Ethernet, 2 CAN-FD, Ethernet, I2C DSP type C66x DSP 450MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 4500 Rating Automotive Operating temperature range (°C) -40 to 140 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87745-Q1
FCCSP (ALT) 266 1728 mm² (12 mm × 144 mm) FCCSP (AMX) 278 2187 mm² (13.5 mm × 162 mm)
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 76GHz to 81GHz coverage with 5GHz available BW with 4 receive and 4 transmit channels
      • AWR2944P/AWR2944-ECO/AWR2944LC: PCB interface to antennas
      • AWR2E44P/AWR2E44-ECO/AWR2E44LC: Launch-on-Package (LOP) interface to antennas
    • Per transmit phase shifter
    • Ultra-accurate chirp engine via fractional-N PLL
    • TX power
      • AWR2944P: 14dBm
      • AWR2944-ECO/AWR2944LC: 13.5dBm

      • AWR2E44P: 13.5dBm
      • AWR2E44-ECO/AWR2E44LC: 12.5dBm

    • RX noise figure
      • AWR2944P: 10.5dB
      • AWR2944-ECO/AWR2944LC: 12dB
      • AWR2E44P: 11dB
      • AWR2E44-ECO/AWR2E44LC: 12.5dB
    • Phase noise at 1MHz
      • VCO1: -96dBc/Hz (76 to 77GHz)
      • VCO2: -95dBc/Hz (76 to 81GHz)
  • Processing elements
    • Arm Cortex-R5F core (supports lock step operation) @400MHz
    • TI digital signal processor C66x @450MHz

      Not applicable to 2944LC and AWR2E44LC

    • TI radar hardware accelerator (HWA2.1) for operations like FFT, log magnitude, and memory compression
    • Multiple EDMA instances for data movement
    • Programmable embedded hardware security module (HSM) using ArmCortex-M4
    • Second Arm Cortex M4 core in the DSS (DSP Subsystem), controlling and configuring the HWA2.1
  • Functional safety compliant targeted
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Hardware integrity up to ASIL B targeted
  • Other interfaces available to user application (on select part numbers)
    • Up to 9 ADC channels based on device variant
    • 2 SPIs | 4 UARTs | I2C | GPIOs | 3 EPWMs
    • 4-lane Aurora LVDS interface for raw ADC data and debug instrumentation
    • 2-lane CSI2 Rx for playback of captured data
  • On-Chip RAM (split between DSP, MCU, and shared L3)
    • 3MB to 4.5MB of ‘On Chip’ RAM (AWR2944P/AWR2E44P: 4.5MB, AWR2944-ECO/AWR2E44-ECO: 4MB, AWR2944LC//AWR2E44LC: 3MB)
  • Host interface
    • 2x CAN-FD
    • 10/100/1000Mbps Ethernet
      • 10/100Mbps for the AWR2944-ECO/AWR2E44-ECO
      • Not applicable to AWR2944LC/AWR2E44LC
  • Supports a serial flash memory interface (loading user application from QSPI flash memory)
  • Device security (on select part numbers)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG, and SM2, SM3, SM4 (Chinese crypto algorithms)
  • Built-in firmware (ROM) and Self-calibrating system across process and temperature
  • AEC-Q100 qualified
  • Advanced features
    • Embedded self-monitoring with no external processor involvement
    • Embedded interference detection capability
  • Power management
    • On-die LDO network for enhanced PSRR
    • LVCMOS IO supports dual voltage 3.3V and 1.8V
  • Clock source
    • 50/40MHz crystal with internal oscillator
    • Supports externally driven oscillator or clock (square or sine wave) at 50/40MHz
    • 25MHz external clock to eliminate external crystal oscillator for Ethernet PHY when using the 50MHz clock.
  • Optimal Power Management Solution
    • Recommended LP87745-Q1 Power Management ICs (PMIC)
      • Companion PMIC specially designed to meet device power supply requirements
      • Flexible mapping and factory programmed configurations to support different use cases
  • Cost-reduced hardware design using 0.65mm pitch FCCSP package
    • AWR2944P/AWR2944-ECO/AWR2944LC: 12mm × 12mm
    • AWR2E44P/AWR2E44-ECO/AWR2E44LC: 13.5mm × 12mm
  • Supports automotive junction temperature operating range of –40°C to 140°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 76GHz to 81GHz coverage with 5GHz available BW with 4 receive and 4 transmit channels
      • AWR2944P/AWR2944-ECO/AWR2944LC: PCB interface to antennas
      • AWR2E44P/AWR2E44-ECO/AWR2E44LC: Launch-on-Package (LOP) interface to antennas
    • Per transmit phase shifter
    • Ultra-accurate chirp engine via fractional-N PLL
    • TX power
      • AWR2944P: 14dBm
      • AWR2944-ECO/AWR2944LC: 13.5dBm

      • AWR2E44P: 13.5dBm
      • AWR2E44-ECO/AWR2E44LC: 12.5dBm

    • RX noise figure
      • AWR2944P: 10.5dB
      • AWR2944-ECO/AWR2944LC: 12dB
      • AWR2E44P: 11dB
      • AWR2E44-ECO/AWR2E44LC: 12.5dB
    • Phase noise at 1MHz
      • VCO1: -96dBc/Hz (76 to 77GHz)
      • VCO2: -95dBc/Hz (76 to 81GHz)
  • Processing elements
    • Arm Cortex-R5F core (supports lock step operation) @400MHz
    • TI digital signal processor C66x @450MHz

      Not applicable to 2944LC and AWR2E44LC

    • TI radar hardware accelerator (HWA2.1) for operations like FFT, log magnitude, and memory compression
    • Multiple EDMA instances for data movement
    • Programmable embedded hardware security module (HSM) using ArmCortex-M4
    • Second Arm Cortex M4 core in the DSS (DSP Subsystem), controlling and configuring the HWA2.1
  • Functional safety compliant targeted
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Hardware integrity up to ASIL B targeted
  • Other interfaces available to user application (on select part numbers)
    • Up to 9 ADC channels based on device variant
    • 2 SPIs | 4 UARTs | I2C | GPIOs | 3 EPWMs
    • 4-lane Aurora LVDS interface for raw ADC data and debug instrumentation
    • 2-lane CSI2 Rx for playback of captured data
  • On-Chip RAM (split between DSP, MCU, and shared L3)
    • 3MB to 4.5MB of ‘On Chip’ RAM (AWR2944P/AWR2E44P: 4.5MB, AWR2944-ECO/AWR2E44-ECO: 4MB, AWR2944LC//AWR2E44LC: 3MB)
  • Host interface
    • 2x CAN-FD
    • 10/100/1000Mbps Ethernet
      • 10/100Mbps for the AWR2944-ECO/AWR2E44-ECO
      • Not applicable to AWR2944LC/AWR2E44LC
  • Supports a serial flash memory interface (loading user application from QSPI flash memory)
  • Device security (on select part numbers)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG, and SM2, SM3, SM4 (Chinese crypto algorithms)
  • Built-in firmware (ROM) and Self-calibrating system across process and temperature
  • AEC-Q100 qualified
  • Advanced features
    • Embedded self-monitoring with no external processor involvement
    • Embedded interference detection capability
  • Power management
    • On-die LDO network for enhanced PSRR
    • LVCMOS IO supports dual voltage 3.3V and 1.8V
  • Clock source
    • 50/40MHz crystal with internal oscillator
    • Supports externally driven oscillator or clock (square or sine wave) at 50/40MHz
    • 25MHz external clock to eliminate external crystal oscillator for Ethernet PHY when using the 50MHz clock.
  • Optimal Power Management Solution
    • Recommended LP87745-Q1 Power Management ICs (PMIC)
      • Companion PMIC specially designed to meet device power supply requirements
      • Flexible mapping and factory programmed configurations to support different use cases
  • Cost-reduced hardware design using 0.65mm pitch FCCSP package
    • AWR2944P/AWR2944-ECO/AWR2944LC: 12mm × 12mm
    • AWR2E44P/AWR2E44-ECO/AWR2E44LC: 13.5mm × 12mm
  • Supports automotive junction temperature operating range of –40°C to 140°C

The AWR2944P/AWR2E44P is a "Performance" expansion to the AWR2944 portfolio with enhanced RF and compute performance to meet NCAP + Automated Driving requirements. The AWR2944-ECO/AWR2E44-ECO and AWR2944LC/AWR2E44LC are mainstream and feature optimized variants respectively in the family to enable customers with a scalable portfolio between P, ECO, and LC devices in the family. The AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC is also a single-chip mmWave sensor composed of a FMCW transceiver, capable of operation in the 76- to 81-GHz band, radar data processing elements, and peripherals for in-vehicle networking. The radar sensor is built with TI’s low-power 45-nm RFCMOS process with designs to enhance RF and compute performance enabling unprecedented levels of integration in a small form factor and minimal BOM. The AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC device is designed for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR2E44P/AWR2E44-ECO/AWR2E44LC variant provides customers with an remarkable Launch on Package (LOP) antenna feature which facilitates the attachment of antennas directly on to the package. LOP technology enables loss-less transmission of signals from the AWR2E44P/AWR2E44-ECO/AWR2E44LC chip to the antenna via holes in the PCB & launches on the bottom of the chip. The chip and antenna are directly soldered to the PCB enabling low cost PCB material to be used instead of expensive high-frequency material.

TI’s low-power 45nm RFCMOS process enables a monolithic implementation of a 4 TX, 4 RX system with integrated PLL, VCO, mixer, and baseband ADC. Integrated in the DSP subsystem (DSS), is TI’s high-performance C66x DSP for radar signal processing. The device includes a Radio Processor Subsystem (RSS), which is responsible for radar front-end configuration, control, and calibration. Within the Main Subsystem (MSS), the device implements a user-programmable Arm Cortex-R5F processor allowing for custom control and automotive interface applications. The hardware accelerator block (HWA 2.1) supplements the DSS and MSS by offloading common radar processing such as FFT, constant false alarm rate (CFAR), scaling, and compression. This saves MIPS on the DSS and MSS, opening up resources for custom applications and higher-level algorithms.

A Hardware Security Module (HSM) is also provisioned in the device (available for only secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

The AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC also incorporates a Cortex-M4 processor to configure and control the Hardware Accelerator module (HWA 2.1).

Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.

Additionally, the AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC is provided as a complete platform device including TI hardware and software reference designs, software drivers, sample configurations, API guides, and user documentation.

The AWR2944P/AWR2E44P is a "Performance" expansion to the AWR2944 portfolio with enhanced RF and compute performance to meet NCAP + Automated Driving requirements. The AWR2944-ECO/AWR2E44-ECO and AWR2944LC/AWR2E44LC are mainstream and feature optimized variants respectively in the family to enable customers with a scalable portfolio between P, ECO, and LC devices in the family. The AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC is also a single-chip mmWave sensor composed of a FMCW transceiver, capable of operation in the 76- to 81-GHz band, radar data processing elements, and peripherals for in-vehicle networking. The radar sensor is built with TI’s low-power 45-nm RFCMOS process with designs to enhance RF and compute performance enabling unprecedented levels of integration in a small form factor and minimal BOM. The AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC device is designed for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR2E44P/AWR2E44-ECO/AWR2E44LC variant provides customers with an remarkable Launch on Package (LOP) antenna feature which facilitates the attachment of antennas directly on to the package. LOP technology enables loss-less transmission of signals from the AWR2E44P/AWR2E44-ECO/AWR2E44LC chip to the antenna via holes in the PCB & launches on the bottom of the chip. The chip and antenna are directly soldered to the PCB enabling low cost PCB material to be used instead of expensive high-frequency material.

TI’s low-power 45nm RFCMOS process enables a monolithic implementation of a 4 TX, 4 RX system with integrated PLL, VCO, mixer, and baseband ADC. Integrated in the DSP subsystem (DSS), is TI’s high-performance C66x DSP for radar signal processing. The device includes a Radio Processor Subsystem (RSS), which is responsible for radar front-end configuration, control, and calibration. Within the Main Subsystem (MSS), the device implements a user-programmable Arm Cortex-R5F processor allowing for custom control and automotive interface applications. The hardware accelerator block (HWA 2.1) supplements the DSS and MSS by offloading common radar processing such as FFT, constant false alarm rate (CFAR), scaling, and compression. This saves MIPS on the DSS and MSS, opening up resources for custom applications and higher-level algorithms.

A Hardware Security Module (HSM) is also provisioned in the device (available for only secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

The AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC also incorporates a Cortex-M4 processor to configure and control the Hardware Accelerator module (HWA 2.1).

Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.

Additionally, the AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC is provided as a complete platform device including TI hardware and software reference designs, software drivers, sample configurations, API guides, and user documentation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC Single-Chip 76 to 81GHz FMCW Automotive Radar Sensor datasheet (Rev. B) PDF | HTML Feb 2, 2026
* User guide AWR2944P Technical Reference Manual (Rev. B) Feb 6, 2026
* Errata AWR2x44P Device Errata (Rev. A) PDF | HTML Jun 24, 2025
White paper mmWave Radar for Robotics PDF | HTML Sep 3, 2026
Application note AWR294x Safety Diagnostic Library (SDL) User Reference PDF | HTML Jul 29, 2026
Application note Getting Started with mmWave Sensors PDF | HTML Mar 12, 2025
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML Dec 17, 2024
Application note AWR294x, AWR2544 Primary and Secondary Bootloader (Rev. B) PDF | HTML Dec 13, 2024
White paper Enhanced Detections and Compute for ADAS systems with Next Gen Radar Sensors PDF | HTML Dec 5, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR2944PEVM — AWR2944PEVM evaluation module for the AWR2944P radar sensor

The AWR2944PEVM is evaluation board for the AWR2944P mmWave sensing device with direct connectivity to the DCA1000 EVM. This EVM kit contains everything needed to start developing software for the on-chip C66x DSP, ARM® Cortex®-R5F controller, and hardware accelerator (HWA 2.1). Also included is (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AWR2E44PEVM — AWR2E44P evaluation module

The AWR2E44PEVM is an easy-to-use evaluation board for the AWR2E44P mmWave sensing device, with direct connectivity to the DCA1000EVM.This EVM kit contains everything needed to start developing software for the on-chip ARM® Cortex-R5F® controller, and hardware accelerator (HWA 2.1). Also included (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Third-party accessory

GAPW-3P-ANTENNA — Antenna design for ADAS radar sensors from GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

From: Gapwaves
Supported products & hardware
Software development kit (SDK)

MMWAVE-MCUPLUS-SDK — mmWave SDK for AWR2x44P, AWR2544 and AWR2944

The mmWave microcontroller (MCU) plus software development kit (SDK) is a collection of software packages that enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-MCUPLUS-SDK and companion packages to support your design needs.

MMWAVE-MCUPLUS-SDK is a (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

MMWAVE-STUDIO-2G — mmWave studio GUI tools for second-generation parts (xWR2944, AWR2544, AWR2x4xP)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Firmware

USIT-3P-SECIC-HSM — Uni-Sentry SecIC-HSM Firmware

The SecIC-HSM is designed to meet the cybersecurity requirements needed for MCU/SoC chips. The HSM firmware can be applied in fields such as automobiles, new energy, photovoltaics, robotics, healthcare, and aviation. The provided cybersecurity functions available include secure boot, secure (...)

Supported products & hardware
Firmware

USIT-3P-SECIC-PQC — Uni-Sentry SecIC-PQC Algorithms Firmware

Uni-Sentry's security solutions adopt PQC algorithms capable of resisting decryption threats posed by quantum computers to traditional cryptographic algorithms. The PQC firmware is co-optimized with Hardware Security Module (HSM), leveraging hardware acceleration and security enhancement to improve (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ALT) 266 Ultra Librarian
FCCSP (AMX) 278 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos