BQ20Z40
SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330
Same functionality with different pin-out to the compared device
BQ20Z40
- Next Generation Patented Impedance Track Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
- Better Than 1% Error Over the Lifetime of the Battery
- Supports the Smart Battery Specification SBS V1.1
- Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
- Powerful 8-Bit RISC CPU With Ultralow Power Modes
- Full Array of Programmable Protection Features
- Voltage, Current, and Temperature
- Satisfies JEITA Guidelines
- Added Flexibility to Handle More Complex Charging Profiles
- Lifetime Data Logging
- Supports SHA-1 Authentication
- Available in a 20-Pin TSSOP (PW) package
- APPLICATIONS
- Notebook PCs
- Medical and Test Equipment
- Portable Instrumentation
Impedance Track is a trademark of Texas Instruments.
The bq20z40 SBS-compliant gas gauge and protection IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z40 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z40 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximizes functionality and safety while minimizing external component count and cost in smart battery circuits.
The Impedance Track™ technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables the remaining capacity to be calculated with discharge rate, temperature, and cell aging that are all accounted for during each stage of every cycle.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Errata | bq20z40 and bq20z45 Technical Reference Manual (Rev. A) | 07 Mar 2012 | |
* | Data sheet | SBS 1.1-COMPLIANT GAS GAUGE ENABLED WITH IMPEDANCE TRACK™ TECHNOLOGY datasheet (Rev. A) | 12 Mar 2009 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location