Rating
Catalog
Number of series cells
1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16
Cell chemistry
Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiMH, SuperCap
Charge current (max) (A)
20
Features
Adjustable switching frequency, BAT temp thermistor monitoring (JEITA profile), Bidirectional, IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, SYNC Pin, Solar input/MPPT, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power)
Vin (min) (V)
4.2
Vin (max) (V)
70
Absolute max Vin (max) (V)
85
Control topology
Switch-Mode Buck-boost
Battery charge voltage (min) (V)
0
Battery charge voltage (max) (V)
70
Control interface
I2C
Operating temperature range (°C)
-40 to 125
Rating
Catalog
Number of series cells
1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16
Cell chemistry
Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiMH, SuperCap
Charge current (max) (A)
20
Features
Adjustable switching frequency, BAT temp thermistor monitoring (JEITA profile), Bidirectional, IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, SYNC Pin, Solar input/MPPT, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power)
Vin (min) (V)
4.2
Vin (max) (V)
70
Absolute max Vin (max) (V)
85
Control topology
Switch-Mode Buck-boost
Battery charge voltage (min) (V)
0
Battery charge voltage (max) (V)
70
Control interface
I2C
Operating temperature range (°C)
-40 to 125