The BQ25960 is a 98.1% peak efficiency, 8-A battery
charging solution using switch capacitor architecture for 1-cell Li-ion battery. The
switched cap architecture allows the cable current to be half the charging current, reducing
the cable power loss, and limiting temperature rise. The dual-phase architecture increases
charging efficiency and reduces the input and output cap requirements. When used with a main
charger such as BQ2561x or BQ2589x, the system enables full charging cycle from trickle
charge to termination with low power loss at Constant Current (CC) and Constant Voltage (CV)
Mode.
The BQ25960 supports 5-A Bypass Mode charge
(previously called battery switch charge) through internal MOSFETs. The Rdson in
Bypass Mode charging path is 21 mΩ for high-current operation. The integrated Bypass Mode
allows backward compatibility of 5-V fast charging adapter to charge 1-cell battery.
The device supports dual input configuration
through integrated mux control and driver for external N-FETs. It also allows single input
with no external N-FET or single N-FET.
The BQ25960 is a 98.1% peak efficiency, 8-A battery
charging solution using switch capacitor architecture for 1-cell Li-ion battery. The
switched cap architecture allows the cable current to be half the charging current, reducing
the cable power loss, and limiting temperature rise. The dual-phase architecture increases
charging efficiency and reduces the input and output cap requirements. When used with a main
charger such as BQ2561x or BQ2589x, the system enables full charging cycle from trickle
charge to termination with low power loss at Constant Current (CC) and Constant Voltage (CV)
Mode.
The BQ25960 supports 5-A Bypass Mode charge
(previously called battery switch charge) through internal MOSFETs. The Rdson in
Bypass Mode charging path is 21 mΩ for high-current operation. The integrated Bypass Mode
allows backward compatibility of 5-V fast charging adapter to charge 1-cell battery.
The device supports dual input configuration
through integrated mux control and driver for external N-FETs. It also allows single input
with no external N-FET or single N-FET.