A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
BQ27532-G1 ACTIVE Battery management unit Impedance Track™ fuel gauge for bq2425x charger Improved safety and security, state-of-health (SOH) and multi-level based charge profiles

Product details

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation System External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation System External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZF) 15 4.8125 mm² (— mm × — mm)
  • Single-series cell Li-ion battery fuel gauge resides on system board
    • Integrated 2.5 VDC LDO
    • External low-value 10-mΩ sense resistor
  • Patented Impedance Track™technology
    • Adjusts for battery aging, self-discharge, temperature, and rate changes
    • Reports remaining capacity, state-of-charge (SOC), and time-to-empty
    • Optional smoothing filter
    • Battery state-of-health (aging) estimation
    • Supports embedded or removable packs with up to 14500-mAhcapacity
    • Accommodates pack swapping with twoseparate battery profiles
  • Microcontroller peripheral supports
    • 400-kHz I2C serial interface
    • 32 bytes of scratch-pad FLASH NVM
    • Battery low digital output warning
    • Configurable SOC interrupts
    • External thermistor, internal sensor, or host-reported temperature options
  • Tiny 15-pin, 2610 × 1956 µm, 0.5-mm pitch NanoFree™ (DSBGA) package
  • Single-series cell Li-ion battery fuel gauge resides on system board
    • Integrated 2.5 VDC LDO
    • External low-value 10-mΩ sense resistor
  • Patented Impedance Track™technology
    • Adjusts for battery aging, self-discharge, temperature, and rate changes
    • Reports remaining capacity, state-of-charge (SOC), and time-to-empty
    • Optional smoothing filter
    • Battery state-of-health (aging) estimation
    • Supports embedded or removable packs with up to 14500-mAhcapacity
    • Accommodates pack swapping with twoseparate battery profiles
  • Microcontroller peripheral supports
    • 400-kHz I2C serial interface
    • 32 bytes of scratch-pad FLASH NVM
    • Battery low digital output warning
    • Configurable SOC interrupts
    • External thermistor, internal sensor, or host-reported temperature options
  • Tiny 15-pin, 2610 × 1956 µm, 0.5-mm pitch NanoFree™ (DSBGA) package

The Texas Instruments BQ27520-G4 system-side Li-ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-ion battery packs. The device requires little system microcontroller firmware development. The fuel gauge resides on the main board of the system and manages an embedded battery (non-removable) or a removable battery pack.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (minimum), battery voltage (mV), temperature (°C), and state of health (%).

Battery fuel gauging requires only PACK+ (P+), PACK– (P–), and optional Thermistor (T) connections to a removable battery pack or embedded battery circuit. The device uses a 15-ball NanoFree™ (DSBGA) package in the nominal dimensions of 2610 × 1956 µm with 0.5-mm lead pitch. It is ideal for space-constrained applications.

The Texas Instruments BQ27520-G4 system-side Li-ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-ion battery packs. The device requires little system microcontroller firmware development. The fuel gauge resides on the main board of the system and manages an embedded battery (non-removable) or a removable battery pack.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (minimum), battery voltage (mV), temperature (°C), and state of health (%).

Battery fuel gauging requires only PACK+ (P+), PACK– (P–), and optional Thermistor (T) connections to a removable battery pack or embedded battery circuit. The device uses a 15-ball NanoFree™ (DSBGA) package in the nominal dimensions of 2610 × 1956 µm with 0.5-mm lead pitch. It is ideal for space-constrained applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet BQ27520-G4 System-Side Impedance Track™ Fuel Gauge With Integrated LDO datasheet (Rev. C) PDF | HTML Nov 11, 2021
Application brief Benefits of Battery Gauges and Protectors in Medical Applications PDF | HTML Jul 2, 2018
Application note Quick Start Guide for the BQ27520-G4 PDF | HTML Jun 18, 2018
Application note Gauge Communication Jan 12, 2017
Application note Enhanced Resolution Gauging for Low Current Applications Using Scaling Oct 26, 2016
Application note Host System Calibration Method (Rev. B) May 19, 2016
Application note Simple Guide to Chemical ID Selection Tool (GPC) (Rev. B) PDF | HTML Sep 10, 2015
Application note Going to Production With the bq275xx (Rev. F) Oct 9, 2014
Application note Theory and Implementation of Impedance Track Battery Fuel-Gauging Algorithm (Rev. A) PDF | HTML May 16, 2014
Application note Using I2C Communication With the bq275xx Series of Fuel Gauges (Rev. B) May 15, 2014
User guide bq27520-G4 Technical Reference Manual Aug 22, 2013
Application note bq27520-G3 to bq27520-G4 Change List Oct 23, 2012
Application note How to Do Calibration and Create Golden DFI for Host Side Gas Gauge Sep 1, 2011
Application note WinCE/Linux Drivers for bq275xx Fuel Gauge Mar 17, 2011
Application note Updating bq275xx Firmware at Production (Rev. A) Feb 21, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ27520EVM — System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge

This evaluation module (EVM) is a complete evaluation system for the bq27520. The EVM includes one bq27520 circuit module, a current sense resistor, and one thermistor. The circuit module includes one bq27520 integrated circuit and all other onboard components necessary to monitor and predict (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

BQSTUDIO-STABLE — Battery Management Studio (bqStudio) Software – stable version downloads for bq series of TI battery fuel gauges

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Application software & framework

BQSTUDIO-TEST — Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Application software & framework

GPCCHEM — Gauging Parameter Calculator: Match chemistry for Impedance Track gauges

GPC Chemistry ID matching for Impedance Track (IT) algorithm gas gauges (Find closest chemistry match) must be done before Optimizing room temperature or low temperature performance.

Gauging Parameter Calculator Chemistry ID matching for Impedance track gas gauges (GPCCHEM) is a math calculation (...)

Supported products & hardware
Application software & framework

GPCRA0 — Gauging Parameter Calculator: Optimize room temperature performance for Impedance Track gauges

Gauging Parameter Calculator – Optimize room temperature performance for Impedance track gas gauges (GPCRA0) / Golden GG Maker is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. It provides optimized (...)

Supported products & hardware
Firmware

SLUC411 — bq27520-G4 Firmware

Supported products & hardware
Firmware

SLUC606 — Host System Calibration Method Software

Supported products & hardware
Software programming tool

BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware
Support software

BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware
Support software

BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware
Support software

SLUC367 — bqEVSW installer for all bq275xx devices

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 15 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos