Product details

Function Protection Number of series cells (min) 2 Number of series cells (max) 4 Features LDO output, Overvoltage, Single pin output drive, Undervoltage Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 20 Operating temperature range (°C) -40 to 105 Battery overvoltage protection (min) (V) 3.55 Battery overvoltage protection (max) (V) 5.1
Function Protection Number of series cells (min) 2 Number of series cells (max) 4 Features LDO output, Overvoltage, Single pin output drive, Undervoltage Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 20 Operating temperature range (°C) -40 to 105 Battery overvoltage protection (min) (V) 3.55 Battery overvoltage protection (max) (V) 5.1
WSON (DSG) 8 4 mm² 2 x 2
  • 2-series, 3-series, and 4-series cell overvoltage protection (OVP)
  • Factory programmed OVP threshold (3.6V to 5.2V) with ±12mV accuracy
  • Fixed delay timer to trigger FET drive output (0.25s to 6.5s options)
  • Output pin options:
    • Active high
    • Open-drain - active pulldown
    • Open-drain - inactive pulldown
  • Integrated 3mA regulated output programmable to 3.8V, 3.3V, 3.15V, 3.0V, 2.5V, 1.8V, or 1.5V
  • Factory programmed undervoltage (UV) detection threshold (1V to 4.15V) to disable regulator
    • OVP remains operational even in undervoltage condition
  • Multiple power modes:
    • NORMAL mode - no OV or UV: ICC ≅ 1.23µA
    • Undervoltage mode - UV detected: ICC ≅ 0.25µA
    • Overvoltage mode - OV detected: ICC ≅ 19µA
  • Low leakage current per cell input < 100nA
  • Small package footprint
    • 8-Pin WSON (2mm × 2mm)
  • 2-series, 3-series, and 4-series cell overvoltage protection (OVP)
  • Factory programmed OVP threshold (3.6V to 5.2V) with ±12mV accuracy
  • Fixed delay timer to trigger FET drive output (0.25s to 6.5s options)
  • Output pin options:
    • Active high
    • Open-drain - active pulldown
    • Open-drain - inactive pulldown
  • Integrated 3mA regulated output programmable to 3.8V, 3.3V, 3.15V, 3.0V, 2.5V, 1.8V, or 1.5V
  • Factory programmed undervoltage (UV) detection threshold (1V to 4.15V) to disable regulator
    • OVP remains operational even in undervoltage condition
  • Multiple power modes:
    • NORMAL mode - no OV or UV: ICC ≅ 1.23µA
    • Undervoltage mode - UV detected: ICC ≅ 0.25µA
    • Overvoltage mode - OV detected: ICC ≅ 19µA
  • Low leakage current per cell input < 100nA
  • Small package footprint
    • 8-Pin WSON (2mm × 2mm)

The BQ2969 family is a high-accuracy, low-power overvoltage protector with a 3mA regulated output supply for Li-ion and LiFePO4 (LFP) battery pack applications.

Each cell in a 2-series to 4-series cell stack is individually monitored for an overvoltage condition. An internally fixed-delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output pin is triggered into an active state to indicate that an overvoltage condition has occurred.

The regulated output supply delivers up to 3mA output current to drive always-on circuits, such as a real-time clock (RTC) oscillator. The BQ2969 family has a self-disable function to turn off the regulated output if any cell voltage falls below a programmable undervoltage threshold, thereby preventing drain on the battery.

The BQ2969 family provides exceptionally low power operation, drawing only 1.23µA during normal operation (excluding regulator load current), and dropping to 0.25uA when in an undervoltage condition. Even when in the undervoltage state, the device can still detect an overvoltage condition on any other cell (which can occur in an imbalanced pack) and can assert the output pin.

The BQ2969 family is a high-accuracy, low-power overvoltage protector with a 3mA regulated output supply for Li-ion and LiFePO4 (LFP) battery pack applications.

Each cell in a 2-series to 4-series cell stack is individually monitored for an overvoltage condition. An internally fixed-delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output pin is triggered into an active state to indicate that an overvoltage condition has occurred.

The regulated output supply delivers up to 3mA output current to drive always-on circuits, such as a real-time clock (RTC) oscillator. The BQ2969 family has a self-disable function to turn off the regulated output if any cell voltage falls below a programmable undervoltage threshold, thereby preventing drain on the battery.

The BQ2969 family provides exceptionally low power operation, drawing only 1.23µA during normal operation (excluding regulator load current), and dropping to 0.25uA when in an undervoltage condition. Even when in the undervoltage state, the device can still detect an overvoltage condition on any other cell (which can occur in an imbalanced pack) and can assert the output pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet BQ2969 Overvoltage Protection for 2-Series, 3-Series, and 4-Series Cell Li-Ion Batteries with Regulated Output Supply datasheet PDF | HTML 02 Aug 2024
Certificate BQ2969TEVM EU Declaration of Conformity (DoC) 02 Dec 2024
EVM User's guide BQ2969 Evaluation Module User's Guide PDF | HTML 24 Jun 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ2969EVM — BQ2969 evaluation module

The BQ2969EVM evaluation module (EVM) is a complete evaluation system for the BQ2969, a high accuracy, low-power overvoltage protector with an integrated LDO for 2-series to 4-series Li-Ion, and LiFePO4 battery packs. The EVM consists of a BQ2969 circuit module which is used for simple evaluation (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos