Product details

Function Protection Number of series cells (min) 2 Number of series cells (max) 4 Features LDO output, Overvoltage, Single pin output drive, Temp Monitoring (Thermistor Pin), Undervoltage Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 20 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 3.55 Battery overvoltage protection (max) (V) 5.1
Function Protection Number of series cells (min) 2 Number of series cells (max) 4 Features LDO output, Overvoltage, Single pin output drive, Temp Monitoring (Thermistor Pin), Undervoltage Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 20 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 3.55 Battery overvoltage protection (max) (V) 5.1
WSON (DSG) 8 4 mm² 2 x 2
  • 2-series, 3-series, and 4-series cell overvoltage protection (OVP)
  • Factory programmed OVP threshold (3.6V to 5.2V) with ±12mV accuracy
  • Fixed delay timer to trigger FET drive output (0.25s to 6.5s options)
  • Control input pin, which can implement cell overtemperature protection (OT) using external PTC thermistor
  • Integrated 3mA regulated output programmable to 3.8V, 3.3V, 3.15V, 3.0V, 2.5V, 1.8V, or 1.5V
  • Factory programmed undervoltage (UV) detection threshold (1V to 4.15V) to disable regulator
    • OVP and OT remains operational even in undervoltage condition
  • Output pin options:
    • Active high
    • Open-drain - active pulldown
    • Open-drain - inactive pulldown
  • Multiple power modes:
    • NORMAL mode - no OV or UV: ICC ≅ 1.23µA
    • Undervoltage or disable mode - UV detected or control input low: ICC ≅ 0.25µA
    • Overvoltage mode - OV detected: ICC ≅ 15µA
  • Low leakage current per cell input < 100nA
  • Small package footprint
    • 8-Pin WSON (2mm × 2mm)
  • 2-series, 3-series, and 4-series cell overvoltage protection (OVP)
  • Factory programmed OVP threshold (3.6V to 5.2V) with ±12mV accuracy
  • Fixed delay timer to trigger FET drive output (0.25s to 6.5s options)
  • Control input pin, which can implement cell overtemperature protection (OT) using external PTC thermistor
  • Integrated 3mA regulated output programmable to 3.8V, 3.3V, 3.15V, 3.0V, 2.5V, 1.8V, or 1.5V
  • Factory programmed undervoltage (UV) detection threshold (1V to 4.15V) to disable regulator
    • OVP and OT remains operational even in undervoltage condition
  • Output pin options:
    • Active high
    • Open-drain - active pulldown
    • Open-drain - inactive pulldown
  • Multiple power modes:
    • NORMAL mode - no OV or UV: ICC ≅ 1.23µA
    • Undervoltage or disable mode - UV detected or control input low: ICC ≅ 0.25µA
    • Overvoltage mode - OV detected: ICC ≅ 15µA
  • Low leakage current per cell input < 100nA
  • Small package footprint
    • 8-Pin WSON (2mm × 2mm)

The BQ2969T family is a high-accuracy, low-power overvoltage protector with a 3mA regulated output supply and control / PTC input for Li-ion and LiFePO4 (LFP) battery pack applications.

Each cell in a 2-series to 4-series cell stack is individually monitored for an overvoltage condition. An internal fixed-delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output pin is triggered into an active state to indicate that an overvoltage condition has occurred.

The regulated output supply delivers up to 3mA output current to drive always-on circuits, such as a real-time clock (RTC) oscillator. The BQ2969T family has a self-disable function to turn off the regulated output if any cell voltage falls below a programmable undervoltage threshold, thereby preventing drain on the battery.

The BQ2969T family includes a CTL pin which can be used to assert the OUT pin upon demand. The device also supports overtemperature (OT) protection when a PTC thermistor is attached between the CTL and VDD pins on the device.

The BQ2969T family provides exceptionally low power operation, drawing only 1.23µA during normal operation (excluding regulator load current), and dropping to 0.25uA when in an undervoltage condition. Even when in the undervoltage state, the device can still detect an overvoltage condition on any other cell (which can occur in an imbalanced pack) and can assert the output pin.

The BQ2969T family is a high-accuracy, low-power overvoltage protector with a 3mA regulated output supply and control / PTC input for Li-ion and LiFePO4 (LFP) battery pack applications.

Each cell in a 2-series to 4-series cell stack is individually monitored for an overvoltage condition. An internal fixed-delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output pin is triggered into an active state to indicate that an overvoltage condition has occurred.

The regulated output supply delivers up to 3mA output current to drive always-on circuits, such as a real-time clock (RTC) oscillator. The BQ2969T family has a self-disable function to turn off the regulated output if any cell voltage falls below a programmable undervoltage threshold, thereby preventing drain on the battery.

The BQ2969T family includes a CTL pin which can be used to assert the OUT pin upon demand. The device also supports overtemperature (OT) protection when a PTC thermistor is attached between the CTL and VDD pins on the device.

The BQ2969T family provides exceptionally low power operation, drawing only 1.23µA during normal operation (excluding regulator load current), and dropping to 0.25uA when in an undervoltage condition. Even when in the undervoltage state, the device can still detect an overvoltage condition on any other cell (which can occur in an imbalanced pack) and can assert the output pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BQ2969T Overvoltage and Overtemperature Protection for 2-Series, 3-Series, and 4-Series Cell Li-Ion Batteries with LDO Output and Control / PTC Input datasheet PDF | HTML 13 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ2969TEVM — BQ296900T 2 to 4-series high accuracy Li-Ion battery overvoltage and overtemperature protector evalu

The BQ2969T evaluation module (EVM) is a complete evaluation system for the BQ2969T, a high accuracy, low-power overvoltage and overtemperature protector with a regulated output supply for 2-series to 4-series Li-Ion, and LiFePO4 battery packs. The EVM consists of a BQ2969T circuit module which is (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos