Rating
Catalog
Number of series cells (max)
1
Number of series cells (min)
1
Features
FET drive, Overcurrent during charge (OCC), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Undervoltage
Function
Protection
Operating current (typ) (µA)
4
Vin (max) (V)
8
Overvoltage protection
3.85, 4.275, 4.28, 4.35, 4.425
Operating temperature range (°C)
-40 to 85
Battery overvoltage protection (min) (V)
3.85
Battery overvoltage protection (max) (V)
4.6
Rating
Catalog
Number of series cells (max)
1
Number of series cells (min)
1
Features
FET drive, Overcurrent during charge (OCC), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Undervoltage
Function
Protection
Operating current (typ) (µA)
4
Vin (max) (V)
8
Overvoltage protection
3.85, 4.275, 4.28, 4.35, 4.425
Operating temperature range (°C)
-40 to 85
Battery overvoltage protection (min) (V)
3.85
Battery overvoltage protection (max) (V)
4.6