A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ34Z100-R2 ACTIVE Multichemistry Impedance Track™ stand-alone fuel gauge Supports larger size battery applications and offers better support for PbA and NiMH chemistries

Product details

Cell chemistry Lead Acid, Li-Ion/Li-Polymer, LiFePO4, NiCd, NiMH Number of series cells 2-4 Cells, >4 Cells, Single Cell Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack, System External capacity indication LED Features Impedance Track™ algorithm, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Lead Acid, Li-Ion/Li-Polymer, LiFePO4, NiCd, NiMH Number of series cells 2-4 Cells, >4 Cells, Single Cell Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack, System External capacity indication LED Features Impedance Track™ algorithm, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Supports Li-ion, LiFePO4, PbA, NiMH, and NiCd chemistries
  • Capacity estimation using patented Impedance Track™ technology for batteries from 3 V to 65 V
    • Aging compensation
    • Self-discharge compensation
  • Supports battery capacities up to 29 Ah with standard configuration options
  • Supports charge and discharge currents up to 32 A with standard configuration options
  • External NTC thermistor support
  • Supports two-wire I2C and HDQ single-wire communication interfaces with host system
  • SHA-1/HMAC authentication
  • One- or four-LED direct display control
  • Five-LED and higher display through port expander
  • Reduced power modes (typical battery pack operating range conditions)
    • NORMAL operation: < 145-µA average
    • SLEEP: < 84-µA average
    • FULL SLEEP: < 30-µA average
  • Package: 14-pin TSSOP
  • Supports Li-ion, LiFePO4, PbA, NiMH, and NiCd chemistries
  • Capacity estimation using patented Impedance Track™ technology for batteries from 3 V to 65 V
    • Aging compensation
    • Self-discharge compensation
  • Supports battery capacities up to 29 Ah with standard configuration options
  • Supports charge and discharge currents up to 32 A with standard configuration options
  • External NTC thermistor support
  • Supports two-wire I2C and HDQ single-wire communication interfaces with host system
  • SHA-1/HMAC authentication
  • One- or four-LED direct display control
  • Five-LED and higher display through port expander
  • Reduced power modes (typical battery pack operating range conditions)
    • NORMAL operation: < 145-µA average
    • SLEEP: < 84-µA average
    • FULL SLEEP: < 30-µA average
  • Package: 14-pin TSSOP

The BQ34Z100-G1 device is an Impedance Track™ fuel gauge for Li-ion, PbA, NiMH, and NiCd batteries, and works independently of battery series-cell configurations. Batteries from 3 V to 65 V can be easily supported through an external voltage translation circuit that is controlled automatically to reduce system power consumption.

The BQ34Z100-G1 device provides several interface options, including an I2C slave, an HDQ slave, one or four direct LEDs, and an ALERT output pin. Additionally, the BQ34Z100-G1 provides support for an external port expander for more than four LEDs.

The BQ34Z100-G1 device is an Impedance Track™ fuel gauge for Li-ion, PbA, NiMH, and NiCd batteries, and works independently of battery series-cell configurations. Batteries from 3 V to 65 V can be easily supported through an external voltage translation circuit that is controlled automatically to reduce system power consumption.

The BQ34Z100-G1 device provides several interface options, including an I2C slave, an HDQ slave, one or four direct LEDs, and an ALERT output pin. Additionally, the BQ34Z100-G1 provides support for an external port expander for more than four LEDs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet BQ34Z100-G1 Wide Range Fuel Gauge with Impedance Track™ Technology datasheet (Rev. D) PDF | HTML 15 Apr 2021
* User guide BQ34Z100-G1 Technical Reference Manual (Rev. A) PDF | HTML 11 May 2022
Application note How to Create and Program Authentication Keys into TI Battery Fuel Gauges PDF | HTML 05 Mar 2025
Technical article 페달에 전원 공급 전기 자전거 및 전기 스쿠터를 위한 더 오래 지속되 는 13S, 48V 리튬 이온 배터리 팩 구현 (Rev. A) PDF | HTML 22 May 2024
Technical article 為踏板供電:實現適用於電動自行車與電動機車且續航力更長 的 13S、48-v 鋰離子電池組 (Rev. A) PDF | HTML 21 May 2024
Technical article Power to the pedal: Achieving longer-lasting 13S, 48-V lithium-ion battery packs f (Rev. A) PDF | HTML 16 May 2024
Application note BQ34Z100 to BQ34Z100-G1 Change List 15 Apr 2021
Technical article Searching for the newest innovations in power? Find them at APEC PDF | HTML 09 Feb 2019
User guide bq34z100-G1 Technical Reference Manual 26 Jun 2018
Application note Simple Guide to Chemical ID Selection Tool (GPC) (Rev. A) 05 Jun 2018
User guide Quickstart Guide for the bq34z100-G1 PDF | HTML 20 Apr 2018
Application note Gauge Communication 12 Jan 2017
Application note Using I2C Communications With the bq34110 bq35100 and bq34z100-G1 Series of Gas PDF | HTML 09 Nov 2016
Application note bq34z100-G1 High Cell Count and High Capacity Applications 29 Sep 2015
Application note Configuring the bq34z100 Data Flash 13 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ34Z100EVM — Bq34z100EVM 1s to 16s Impedance Track Fuel Gauge Battery Evaluation Module | Gas Gauge Battery

This evaluation module (bq34z100EVM) is a complete evaluation system for the bq34z100 wide range fuel gauge for lithium ion chemistries when combined with an EV2400 USB adapter and Windows™-based PC software downloadable from the TI.com website. The circuit module includes one bq34z100 (...)

User guide: PDF
Not available on TI.com
Application software & framework

BQSTUDIO-STABLE Battery Management Studio (bqStudio) Software – stable version downloads for bq series of TI battery fuel gauges

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Download options
Application software & framework

BQSTUDIO-TEST Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Download options
Application software & framework

GPCCHEM — Gauging Parameter Calculator: Match chemistry for Impedance Track gauges

GPC Chemistry ID matching for Impedance Track (IT) algorithm gas gauges (Find closest chemistry match) must be done before Optimizing room temperature or low temperature performance.

Gauging Parameter Calculator Chemistry ID matching for Impedance track gas gauges (GPCCHEM) is a math calculation (...)

Application software & framework

GPCRA0 — Gauging Parameter Calculator: Optimize room temperature performance for Impedance Track gauges

Gauging Parameter Calculator – Optimize room temperature performance for Impedance track gas gauges (GPCRA0) / Golden GG Maker is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. It provides optimized (...)
Firmware

BQ34Z100-DEVICE-FW BQ34Z100 family of gauges firmware

BQ34Z100-DEVICE-FW is a firmware-only release that can be flashed onto any existing BQ34Z100 hardware ( such as the BQ34Z100, BQ34Z100-R1, BQ34Z100-R2, … device ). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution for Li-ion, PbA, NiMH, and NiCd (...)

Supported products & hardware

Supported products & hardware

Download options
Software programming tool

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware

Supported products & hardware

Download options
Software programming tool

BQ-PRODUCTION-HI-CELL-SW Production software for hi-cell count battery fuel (gas) gauges

Hi-cell bqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI's battery management products. This includes features that allow writing a golden image followed by different types of (...)

Supported products & hardware

Supported products & hardware

Download options
Support software

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware

Supported products & hardware

Download options
Support software

BQMTESTER-MKST-UPDATE Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware

Supported products & hardware

Download options
Reference designs

TIDA-010030 — Accurate gauging and 50-μA standby current, 13-S, 48-V li-ion battery pack reference design

This reference design is a low standby and ship mode current consumption and high SOC gauging accuracy 13S, 48-V Li-ion battery pack design. It monitors each cell voltage, pack current and temperature with high accuracy and protects the Li-ion battery pack against overvoltage, undervoltage, over (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos