A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
BQ41Z50 ACTIVE 2 to 4 series Li-ion highly integrated battery fuel gauge and protector Higher accuracy battery gauging supporting up to 4S
BQ41Z90 PREVIEW 3 to 16 series Li-ion highly integrated battery fuel gauge, monitor and protector Higher accuracy battery gauging supporting up to 16S

Product details

Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells 2-4 Cells, >4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 65000 Implementation Pack External capacity indication LED Features Cell balancing, ECC authentication, Impedance Track™ algorithm, Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells 2-4 Cells, >4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 65000 Implementation Pack External capacity indication LED Features Cell balancing, ECC authentication, Impedance Track™ algorithm, Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
VQFN (RSM) 32 16 mm² (4 mm × 4 mm)
  • Fully integrated 2-series to 6-series Li-ion or Li-polymer cell battery pack manager and protection
  • Next-generation patented Impedance Track™ technology accurately measures available charge in Li-ion and Li-polymer batteries
  • Configurable multifunction pins to support a variety of applications
  • Supports either elliptic curve cryptography (ECC) or SHA-1 authentication
  • High-side N-channel protection FET drive
  • Integrated cell balancing while charging or at rest
  • Supports 29Ah batteries natively, and larger capacities with scaling
  • Full array of programmable protection features
    • Voltage
    • Current
    • Temperature
    • Charge timeout
    • CHG/DSG FETs
    • AFE
  • Sophisticated charge algorithms
    • JEITA
    • Enhanced charging
    • Adaptive charging
    • Cell balancing
  • Supports TURBO Mode 2.0/Intel Dynamic Battery Power Technology (DBPTv2)
  • Diagnostic lifetime data monitor and black box recorder
  • LED display
  • Supports two-wire SMBus v1.1 interface
  • IATA support
  • Compact package: 32-lead QFN (RSM)
  • Fully integrated 2-series to 6-series Li-ion or Li-polymer cell battery pack manager and protection
  • Next-generation patented Impedance Track™ technology accurately measures available charge in Li-ion and Li-polymer batteries
  • Configurable multifunction pins to support a variety of applications
  • Supports either elliptic curve cryptography (ECC) or SHA-1 authentication
  • High-side N-channel protection FET drive
  • Integrated cell balancing while charging or at rest
  • Supports 29Ah batteries natively, and larger capacities with scaling
  • Full array of programmable protection features
    • Voltage
    • Current
    • Temperature
    • Charge timeout
    • CHG/DSG FETs
    • AFE
  • Sophisticated charge algorithms
    • JEITA
    • Enhanced charging
    • Adaptive charging
    • Cell balancing
  • Supports TURBO Mode 2.0/Intel Dynamic Battery Power Technology (DBPTv2)
  • Diagnostic lifetime data monitor and black box recorder
  • LED display
  • Supports two-wire SMBus v1.1 interface
  • IATA support
  • Compact package: 32-lead QFN (RSM)

The BQ40Z80 device is a fully integrated, single-chip option that incorporates patented Impedance Track technology. The BQ40Z80 device provides a range of features for gas gauging, protection, and authentication, supporting 2-series to 6-series cell Li-ion and Li-polymer battery packs.

Using integrated high-performance analog peripherals, the BQ40Z80 device measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion or Li-polymer batteries. The record is reported to the system host controller over an SMBus v1.1 compatible interface.

Elliptic curve cryptography (ECC) or SHA-1 authentication with secure memory for authentication keys enables identification of genuine battery packs.

The BQ40Z80 device supports TURBO Mode 2.0/Intel Dynamic Battery Power Technology (DBPTv2) by providing the available max power and max current to the host system. The device has eight multifunction pins that can be configured as thermal inputs, ADC inputs, general purpose input/output (GPIO) pins, a presence pin, LED functions, display button input, or other functions. Status and flag registers are mappable to the GPIOs and used as interrupts to the host processor.

The BQ40Z80 device provides software-based 1st- and 2nd-level safety protection against overvoltage, undervoltage, overcurrent, short-circuit current, overload, and overtemperature conditions, as well as other pack-related and cell-related faults. The compact 32-lead QFN package minimizes the cost and size for smart batteries, while providing maximum functionality and safety for battery gauging applications.

The BQ40Z80 device is a fully integrated, single-chip option that incorporates patented Impedance Track technology. The BQ40Z80 device provides a range of features for gas gauging, protection, and authentication, supporting 2-series to 6-series cell Li-ion and Li-polymer battery packs.

Using integrated high-performance analog peripherals, the BQ40Z80 device measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion or Li-polymer batteries. The record is reported to the system host controller over an SMBus v1.1 compatible interface.

Elliptic curve cryptography (ECC) or SHA-1 authentication with secure memory for authentication keys enables identification of genuine battery packs.

The BQ40Z80 device supports TURBO Mode 2.0/Intel Dynamic Battery Power Technology (DBPTv2) by providing the available max power and max current to the host system. The device has eight multifunction pins that can be configured as thermal inputs, ADC inputs, general purpose input/output (GPIO) pins, a presence pin, LED functions, display button input, or other functions. Status and flag registers are mappable to the GPIOs and used as interrupts to the host processor.

The BQ40Z80 device provides software-based 1st- and 2nd-level safety protection against overvoltage, undervoltage, overcurrent, short-circuit current, overload, and overtemperature conditions, as well as other pack-related and cell-related faults. The compact 32-lead QFN package minimizes the cost and size for smart batteries, while providing maximum functionality and safety for battery gauging applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet BQ40Z80 2-Series to 6-Series Li-Ion Battery Pack Manager datasheet (Rev. D) PDF | HTML May 11, 2026
* User guide BQ40Z80 Technical Reference Manual (Rev. C) PDF | HTML Jun 16, 2021
Application note How to Create and Program Authentication Keys into TI Battery Fuel Gauges PDF | HTML Mar 5, 2025
Application note How to Charge With Smart Battery Using MCU in Between to Translate SMBus/I2C PDF | HTML Aug 9, 2024
Application note Battery Gauging Algorithm Comparison PDF | HTML Dec 4, 2023
Application note Autonomous Smart Battery Guide PDF | HTML Oct 15, 2021
Technical article Searching for the newest innovations in power? Find them at APEC PDF | HTML Feb 9, 2019
User guide TI Fuel Gauge Authentication Key Packager and Programmer Tools Jun 29, 2018
Application note bq40z80 Manufacture, Production, and Calibration Jun 6, 2018
Application note How to Complete a Successful Learning Cycle for the bq40z80 Jun 6, 2018
Application note Gauge Communication Jan 12, 2017
Application note Simple Guide to Chemical ID Selection Tool (GPC) (Rev. B) PDF | HTML Sep 10, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ40Z80EVM-020 — BQ40Z80 2s-7s Battery Gauge Evaluation Module

The bq40z80 EVM includes one bq40z80, two bq771807 secondary protectors, and a link to Microsoft Windows based PC software, which can be used to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, over-discharge, short circuit, and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

BQSTUDIO-STABLE — Battery Management Studio (bqStudio) Software – stable version downloads for bq series of TI battery fuel gauges

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Application software & framework

BQSTUDIO-TEST — Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Firmware

SLUC672 — BQ40z80 Device Firmware: 2-Series to 6-Series Battery Pack Manager

Supported products & hardware
Software programming tool

BQKEYPROGRAMMER — Program Key Software for Battery Fuel Gauges

Several TI Fuel Gauge products support authentication for anti-counterfeit protection of battery packs. The selection of the battery authentication scheme between SHA and ECC is left to the user to decide. bqKeyPackager is provided to package the key, and bqKeyProgrammer is provided to program the (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos