A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ51013C ACTIVE WPC 1.3 compatible fully integrated wireless power receiver IC BQ51013C is a drop in replacement to the B version and supports the new WPC 1.3 standard.

Product details

Rating Catalog Vin (min) (V) 4 Vin (max) (V) 10 Absolute max Vin (max) (V) 20 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (min) (V) 4 Vin (max) (V) 10 Absolute max Vin (max) (V) 20 Operating temperature range (°C) 0 to 125
DSBGA (YFP) 28 5.4 mm² 1.8 x 3 VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Integrated Wireless Power Supply Receiver Solution
    • 93% Overall peak AC-DC efficiency
    • Full synchronous rectifier
    • WPC v1.2 compliant communication control
    • Output voltage conditioning
    • Only IC required between Rx coil and output
  • Wireless power consortium (WPC) v1.2 compliant (FOD enabled) highly accurate current sense
  • Dynamic rectifier control for improved load transient response
  • Dynamic efficiency scaling for optimized performance over wide range of output power
  • Adaptive communication limit for robust communication
  • Supports 20-V maximum input
  • Low-power dissipative rectifier overvoltage clamp (VOVP = 15 V)
  • Thermal shutdown
  • Multifunction NTC and control pin for temperature monitoring, charge complete, and fault host control
  • Integrated Wireless Power Supply Receiver Solution
    • 93% Overall peak AC-DC efficiency
    • Full synchronous rectifier
    • WPC v1.2 compliant communication control
    • Output voltage conditioning
    • Only IC required between Rx coil and output
  • Wireless power consortium (WPC) v1.2 compliant (FOD enabled) highly accurate current sense
  • Dynamic rectifier control for improved load transient response
  • Dynamic efficiency scaling for optimized performance over wide range of output power
  • Adaptive communication limit for robust communication
  • Supports 20-V maximum input
  • Low-power dissipative rectifier overvoltage clamp (VOVP = 15 V)
  • Thermal shutdown
  • Multifunction NTC and control pin for temperature monitoring, charge complete, and fault host control

The BQ51013B device is a single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5 W. The BQ51013B devices provide the receiver (RX) AC-to-DC power conversion and regulation while integrating the digital control required to comply with the Wireless Power Consortium (WPC) Qi v1.2 communication protocol. Together with the BQ50012A primary-side controller (or other Qi transmitter), the BQ51013B enables a complete contactless power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.2 protocol.

The BQ51013B integrates a low-resistance synchronous rectifier, low-dropout regulator (LDO), digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The BQ51013B also includes a digital controller that calculates the amount of power received by the mobile device within the limits set by the WPC v1.2 standard. The controller then communicates this information to the transmitter (TX) to allow the TX to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v1.2 specification.

The BQ51013B device is a single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5 W. The BQ51013B devices provide the receiver (RX) AC-to-DC power conversion and regulation while integrating the digital control required to comply with the Wireless Power Consortium (WPC) Qi v1.2 communication protocol. Together with the BQ50012A primary-side controller (or other Qi transmitter), the BQ51013B enables a complete contactless power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.2 protocol.

The BQ51013B integrates a low-resistance synchronous rectifier, low-dropout regulator (LDO), digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The BQ51013B also includes a digital controller that calculates the amount of power received by the mobile device within the limits set by the WPC v1.2 standard. The controller then communicates this information to the transmitter (TX) to allow the TX to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v1.2 specification.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet BQ51013B Highly Integrated Wireless Receiver Qi (WPC v1.2) Compliant Power Suppl datasheet (Rev. D) 22 Sep 2020
Product overview Battery Management Solutions for Wearable and Fitness Devices (Rev. C) 18 Aug 2014
Application note Test and Troubleshoot a Wireless Power Receiver 06 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLUC577 Foreign Object Detection (FOD) Calibration/Tuning Tool

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
  • BQ51003 BQ51003 Wireless power Receiver
  • BQ51010B Highly integrated Wireless Receiver Qi (WPC V1.1) Compliant power Supply
  • BQ51013B WPC 1.1 Compatible Fully integrated Wireless power Receiver IC
  • BQ51020 5-W (WPC) single-Chip Wireless power Receiver
  • BQ51021 5-W (WPC) single-Chip Wireless power Receiver with I2C
  • BQ51025 bq51025 10-W WPC Compliant Single Chip Wireless Power Receiver
  • BQ51050B Qi (WPC) Compliant Highly integrated Secondary-Side Direct Lithium Ion charger.
  • BQ51051B integrated Wireless power Li-ion charger Receiver, Qi (WPC) Compliant
  • BQ51052B BQ51052B integrated Wireless power Li-ion charger Receiver, Qi (WPC) Compliant
  • BQ51221 Dual mode 5-W (WPC and PMA) single Chip Wireless power Receiver
  • BQ51222 Dual mode 5-W (WPC v1.2 and PMA) single Chip Wireless power Receiver
Gerber file

bq51013B Gerber

SLUC632.ZIP (622 KB)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 28 Ultra Librarian
VQFN (RHL) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos