Product details

Rating Catalog Number of series cells (max) 7 Number of series cells (min) 2 Features Digital output, I2C support, Integrated ADC, LDO output, Low-Power Sleep Mode, Low-side driver, Multi-cell support, One-time-programmable (OTP) memory, Open-wire detection, Overcurrent in charging protection, Overcurrent in discharging protection, Overtemperature protection, Overvoltage protection, Short-current detection, Sleep Mode, Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 38.5 Communication interface I2C Device type Cell monitor and balancer, Protector Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 0 Battery overvoltage protection (max) (V) 5.5 Operating current (typ) (µA) 140
Rating Catalog Number of series cells (max) 7 Number of series cells (min) 2 Features Digital output, I2C support, Integrated ADC, LDO output, Low-Power Sleep Mode, Low-side driver, Multi-cell support, One-time-programmable (OTP) memory, Open-wire detection, Overcurrent in charging protection, Overcurrent in discharging protection, Overtemperature protection, Overvoltage protection, Short-current detection, Sleep Mode, Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 38.5 Communication interface I2C Device type Cell monitor and balancer, Protector Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 0 Battery overvoltage protection (max) (V) 5.5 Operating current (typ) (µA) 140
VQFN (RGR) 20 12.25 mm² (3.5 mm × 3.5 mm)
  • Battery monitoring capability for 2-series to 7-series cells
  • Integrated low-side drivers for NFET protection with optional autonomous recovery
  • Extensive protection suite including voltage, temperature, current, and internal diagnostics
  • 16-bit delta-sigma voltage ADC
    • High accuracy cell voltage measurement of 4mV (typical)
  • Dedicated 16- or 24-bit delta-sigma coulomb counter ADC
    • High-accuracy current measurement with low input offset error
    • Wide-range current applications (±200mV measurement range across sense resistor)
    • 48-bit accumulated charge integrator with timer
  • Host-controlled cell balancing
  • Multiple power modes (typical battery pack operating range conditions)
    • NORMAL mode: 32µA to 175µA
    • SLEEP mode: 6µA
    • DEEPSLEEP mode: 2.7µA
    • SHUTDOWN mode: <1µA
  • High-voltage tolerance of 45V on cell connect and select additional pins
  • Support for temperature sensing using an internal sensor and an external thermistor
  • Integrated one-time-programmable (OTP) memory for device settings, programmed by TI
  • 400kHz I2C serial communications with optional CRC support
  • Programmable LDO for external system usage
  • 20-pin QFN (RGR) package
  • Battery monitoring capability for 2-series to 7-series cells
  • Integrated low-side drivers for NFET protection with optional autonomous recovery
  • Extensive protection suite including voltage, temperature, current, and internal diagnostics
  • 16-bit delta-sigma voltage ADC
    • High accuracy cell voltage measurement of 4mV (typical)
  • Dedicated 16- or 24-bit delta-sigma coulomb counter ADC
    • High-accuracy current measurement with low input offset error
    • Wide-range current applications (±200mV measurement range across sense resistor)
    • 48-bit accumulated charge integrator with timer
  • Host-controlled cell balancing
  • Multiple power modes (typical battery pack operating range conditions)
    • NORMAL mode: 32µA to 175µA
    • SLEEP mode: 6µA
    • DEEPSLEEP mode: 2.7µA
    • SHUTDOWN mode: <1µA
  • High-voltage tolerance of 45V on cell connect and select additional pins
  • Support for temperature sensing using an internal sensor and an external thermistor
  • Integrated one-time-programmable (OTP) memory for device settings, programmed by TI
  • 400kHz I2C serial communications with optional CRC support
  • Programmable LDO for external system usage
  • 20-pin QFN (RGR) package
There are no details available for this product.
Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available under NDA. Request now

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ76907EVM — BQ76907 evaluation module for low-power monitor and protector

The BQ76907EVM evaluation module (EVM) is a complete evaluation system for the BQ76907. The BQ76907 is a highly integrated, high-accuracy battery monitor and protector for 2-series to 7-series Li-Ion, LiPolymer and LiFePO4 battery packs. The EVM includes one BQ76907 integrated circuit (IC), sense (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

BQSTUDIO-STABLE — Battery Management Studio (bqStudio) Software – stable version downloads for bq series of TI battery fuel gauges

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Application software & framework

BQSTUDIO-TEST — Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Driver or library

BQ7690X-CODE-EXAMPLES — BQ7690x battery monitors code examples

Microcontroller sample code examples for interfacing with BQ7690x battery monitors and protectors.
Supported products & hardware
Reference design

TIDA-010268 — 5s to 7s battery pack monitor reference design with low-side MOSFET control

This reference design is a high-cell voltage-accuracy 5s to 7s lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack design. The design monitors each cell voltage, pack current, cell and metal-oxide semiconductor field-effect transistor (MOSFET) temperature with high accuracy and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGR) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos