Product details

Rating Catalog Number of series cells (max) 14 Number of series cells (min) 3 Features Digital output, High-side driver, I2C support, LDO output, Multi-cell support, Overcurrent in charging protection, Overcurrent in discharging protection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Short-current detection, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 80 Communication interface HDQ, I2C, SPI Device type Cell monitor and balancer Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 1.012 Battery overvoltage protection (max) (V) 5.566
Rating Catalog Number of series cells (max) 14 Number of series cells (min) 3 Features Digital output, High-side driver, I2C support, LDO output, Multi-cell support, Overcurrent in charging protection, Overcurrent in discharging protection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Short-current detection, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 80 Communication interface HDQ, I2C, SPI Device type Cell monitor and balancer Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 1.012 Battery overvoltage protection (max) (V) 5.566
TQFP (PFB) 48 81 mm² 9 x 9
  • Battery monitoring capability for 3-series to 14-series cells
  • Integrated charge pump for high-side NFET protection with optional autonomous recovery
  • Extensive protection suite including voltage, temperature, current, and internal diagnostics
  • Two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with input offset error < 1 µV (typical)
    • High accuracy cell voltage measurement < 10 mV (typical)
  • Wide-range current applications (±200-mV measurement range across sense resistor)
  • Integrated secondary chemical fuse drive protection
  • Autonomous or host-controlled cell balancing
  • Multiple power modes (typical battery pack operating range conditions)
    • NORMAL mode: 286 µA
    • Multiple SLEEP mode options: 24 µA to 41 µA
    • Multiple DEEPSLEEP mode options: 9 µA to 10 µA
    • SHUTDOWN mode: 1 µA
  • High-voltage tolerance of 85 V on cell connect and select additional pins
  • Tolerant of random cell attach sequence on production line
  • Support for temperature sensing using internal sensor and up to nine external thermistors
  • Integrated one-time-programmable (OTP) memory programmable by customers on production line
  • Communication options include 400-kHz I2C, SPI, and HDQ one-wire interface
  • Dual-programmable LDOs for external system usage
  • 48-pin TQFP package (PFB)
  • Battery monitoring capability for 3-series to 14-series cells
  • Integrated charge pump for high-side NFET protection with optional autonomous recovery
  • Extensive protection suite including voltage, temperature, current, and internal diagnostics
  • Two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with input offset error < 1 µV (typical)
    • High accuracy cell voltage measurement < 10 mV (typical)
  • Wide-range current applications (±200-mV measurement range across sense resistor)
  • Integrated secondary chemical fuse drive protection
  • Autonomous or host-controlled cell balancing
  • Multiple power modes (typical battery pack operating range conditions)
    • NORMAL mode: 286 µA
    • Multiple SLEEP mode options: 24 µA to 41 µA
    • Multiple DEEPSLEEP mode options: 9 µA to 10 µA
    • SHUTDOWN mode: 1 µA
  • High-voltage tolerance of 85 V on cell connect and select additional pins
  • Tolerant of random cell attach sequence on production line
  • Support for temperature sensing using internal sensor and up to nine external thermistors
  • Integrated one-time-programmable (OTP) memory programmable by customers on production line
  • Communication options include 400-kHz I2C, SPI, and HDQ one-wire interface
  • Dual-programmable LDOs for external system usage
  • 48-pin TQFP package (PFB)

The Texas Instruments BQ769142 device is a highly integrated, high-accuracy battery monitor and protector for 3-series to 14-series Li-ion, Li-polymer, and LiFePO4 battery packs. The device includes a high-accuracy monitoring system, a highly configurable protection subsystem, and support for autonomous or host controlled cell balancing. Integration includes high-side charge-pump NFET drivers, dual programmable LDOs for external system use, and a host communication peripheral supporting 400-kHz I2C, SPI, and HDQ one-wire standards. The BQ769142 device is available in a 48-pin TQFP package.

The Texas Instruments BQ769142 device is a highly integrated, high-accuracy battery monitor and protector for 3-series to 14-series Li-ion, Li-polymer, and LiFePO4 battery packs. The device includes a high-accuracy monitoring system, a highly configurable protection subsystem, and support for autonomous or host controlled cell balancing. Integration includes high-side charge-pump NFET drivers, dual programmable LDOs for external system use, and a host communication peripheral supporting 400-kHz I2C, SPI, and HDQ one-wire standards. The BQ769142 device is available in a 48-pin TQFP package.

Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available under NDA. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ76942 ACTIVE 3-series to 10-series multicell battery monitor and protector 3-S to 10-S battery monitor and balancer
BQ76952 ACTIVE 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 3-S to 16-S battery monitor and balancer

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet BQ769142 3-Series to 14-Series High Accuracy Battery Monitor and Protector for Li-Ion, Li-Polymer, and LiFePO4 Battery Packs datasheet (Rev. B) PDF | HTML 24 Jan 2022
* User guide BQ769142 Technical Reference Manual (Rev. C) PDF | HTML 11 May 2022
Application note Why is short-circuit protection more challenging for high- side driver battery packs than low-side driver? PDF | HTML 23 Jan 2026
Application note BQ769x2 Frequently Asked Questions PDF | HTML 29 Mar 2024
Application note Design Considerations of Stacked BQ769x2 With High-Side N-MOSFET PDF | HTML 09 Feb 2023
Application note Using Low-Side FETs with the BQ769x2 Battery Monitor Family (Rev. A) PDF | HTML 24 Feb 2022
Application note Cell Balancing With BQ769x2 Battery Monitors (Rev. A) PDF | HTML 15 Feb 2022
Application note Multiple FETs with the BQ76952, BQ76942 Battery Monitors (Rev. A) 03 Dec 2021
Application note BQ769x2 Software Development Guide (Rev. B) PDF | HTML 26 Aug 2021
Application note BQ769x2 Calibration and OTP Programming Guide (Rev. A) PDF | HTML 06 Aug 2021
Application note Pin Equivalent Diagrams for the BQ76952, BQ76942, and BQ769142 06 May 2021
Technical article How to stack battery monitors for high-cell-count industrial applications PDF | HTML 11 Feb 2021
Technical article CURRENTly questioning the accuracy of your battery monitor? Improve battery safety PDF | HTML 28 May 2020
Technical article Improving voltage measurement accuracy in battery monitoring systems PDF | HTML 01 Apr 2020
Technical article Improving temperature measurement accuracy in battery monitoring systems PDF | HTML 20 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ76952EVM — 3-s to 16-s Li-ion, Li-polymer, and LiFePO4 battery monitor and protector evaluation module

The BQ76952EVM evaluation module (EVM) is a complete evaluation system for the BQ76952, a 3-cell to 16-cell Li-Ion battery monitor integrated circuit. The EVM consists of a BQ76952 circuit module which is used for simple evaluation of the BQ76952 monitor function. The circuit module includes one (...)

User guide: PDF
Not available on TI.com
Application software & framework

BQ769X2-THERMISTOR-COEFF-CALCULATOR — BQ76952/42 thermistor temperature optimizer - calculate the thermistors coefficients for T range

The BQ769x2 family of battery monitors can support multiple external thermistors. The device includes an internal pullup resistor to bias the thermistor during measurement. The internal pullup resistor has two options which can set the pullup to 18 kΩ or 180 kΩ. The 18-kΩ option (...)
Application software & framework

BQSTUDIO-TEST Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
  • BQ76905 Low-power monitor and protector for 2S to 5S with high accuracy cell voltage measurement
  • BQ76907 Low-power monitor and protector for 2S to 7S with high accuracy cell voltage measurement
  • BQ769142 3-s to 14-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 battery
  • BQ76942 3-series to 10-series multicell battery monitor and protector
  • BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4
  • BQ76972 3s-to-16s high-accuracy battery monitor and protector for Li-ion, Li-poly and LiFePO4
Battery charger ICs
  • BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode
  • BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG
  • BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG
  • BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support
  • BQ25756 Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT
  • BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger
  • BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
  • BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles
  • BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge
  • BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery
  • BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery
  • BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery
  • BQ27427 Single-cell battery fuel gauge with pre-programmed chemistry and integrated sense resistor
  • BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO.
  • BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection
  • BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller
  • BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger
  • BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge
  • BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package
  • BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge
  • BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector
  • BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge
  • BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series
  • BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector
  • BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs
  • BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module
  • BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge
  • BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge
  • BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor
  • BQ4050 1-4 series CEDV battery fuel (gas) gauge
  • BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge
  • BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0
  • BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0
  • BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge
  • BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging
  • BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family
  • BQ78350-R1 CEDV li-ion gas gauge and battery management controller
  • BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Battery protectors
  • BQ77307 Low-power protector for 2S to 7S with high accuracy cell voltage measurement
Hardware development
Evaluation board
Download options
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos