Product details

Rating Automotive Features Separate MCU requirement, Stackable (built-in interface) Communication interface Daisy chain, SPI, UART Device type Communication device Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Operating current (typ) (µA) 2500
Rating Automotive Features Separate MCU requirement, Stackable (built-in interface) Communication interface Daisy chain, SPI, UART Device type Communication device Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Operating current (typ) (µA) 2500
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
  • Automatic wake up of BMS/BMU system when fault is detected in ring architecture
  • Support supply from 4.75-V to 40-V
  • UART/SPI Host interface
  • Compatible with 3.3-V/5-V logic
  • Isolated differential daisy chain
    • Support ring architecture with one device
    • Support transformer/ capacitor isolation
  • Designed for BCI/EMI/EMC robustness
  • Supports BQ7961X-Q1 family, BQ7965X, BQ7963X and future products
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
  • Automatic wake up of BMS/BMU system when fault is detected in ring architecture
  • Support supply from 4.75-V to 40-V
  • UART/SPI Host interface
  • Compatible with 3.3-V/5-V logic
  • Isolated differential daisy chain
    • Support ring architecture with one device
    • Support transformer/ capacitor isolation
  • Designed for BCI/EMI/EMC robustness
  • Supports BQ7961X-Q1 family, BQ7965X, BQ7963X and future products

The BQ79600-Q1 is a communication (bridge) IC designed to interface between a microcontroller (MCU) and TI battery monitoring ICs, for example the BQ7961X-Q1. The information from the MCU is translated by the device to signals recognized by TI’s battery management daisy chain protocol, and transmitted out. And signals from daisy chain are decoded to bit stream and then sent back to MCU.

When the MCU and PMIC are in SHUTDOWN/ SLEEP, the BQ79600-Q1 can wake them up if any unmasked fault is detected when using ring architecture.

The BQ79600-Q1 is a communication (bridge) IC designed to interface between a microcontroller (MCU) and TI battery monitoring ICs, for example the BQ7961X-Q1. The information from the MCU is translated by the device to signals recognized by TI’s battery management daisy chain protocol, and transmitted out. And signals from daisy chain are decoded to bit stream and then sent back to MCU.

When the MCU and PMIC are in SHUTDOWN/ SLEEP, the BQ79600-Q1 can wake them up if any unmasked fault is detected when using ring architecture.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ79600EVM — Functional Safety-Compliant SPI/UART to daisy chain bridge interface with automatic host wake-up

The BQ79600EVM is an evaluation module (EVM) for the BQ79600-Q1 device used as bridge IC to interface between a microcontroller (MCU) and the TI battery monitoring ICs (for example, BQ7961X-Q1 and BQ79606A-Q1). The information from the MCU is translated by the device to pulses recognized by TI's (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLVC810 — BQAutoEval GUI 1.0.4

Supported products & hardware
Reference design

TIDA-010253 — Battery control unit reference design for energy storage systems

This reference design is a central controller for a high-voltage Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery rack. This design provides driving circuits for high-voltage relay, communication interfaces, (including RS-485, controller area network (CAN), daisy chain, and Ethernet), (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos