Product details

Rating Automotive Number of series cells (max) 14 Number of series cells (min) 6 Features Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 80 Communication interface Daisy chain, SPI controller, UART Device type Cell monitor and balancer Operating temperature range (°C) -40 to 125 Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 4.5 Operating current (typ) (µA) 9000
Rating Automotive Number of series cells (max) 14 Number of series cells (min) 6 Features Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 80 Communication interface Daisy chain, SPI controller, UART Device type Cell monitor and balancer Operating temperature range (°C) -40 to 125 Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 4.5 Operating current (typ) (µA) 9000
HTQFP (PAP) 64 144 mm² 12 x 12
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • +/- 1.5mV ADC accuracy
  • Pin-package and software compatible device family:
    • Stackable monitor 16S (BQ79616-Q1, BQ79616H-Q1, BQ79656-Q1), 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
    • Standalone monitor 48V system (BQ75614-Q1)
  • Built-in redundancy path for voltage and temperature diagnostics
  • Highly accurate cell voltage measurements within 128µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Supports bus bar connection and measurement
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240mA
    • Built-in balancing thermal management with automatic pause and resume control
  • Isolated differential daisy chain communication with optional ring architecture
  • Embedded fault signal and heartbeat through communication line
  • UART/SPI host interface/communication bridge device BQ79600-Q1
  • Built-in SPI master
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • +/- 1.5mV ADC accuracy
  • Pin-package and software compatible device family:
    • Stackable monitor 16S (BQ79616-Q1, BQ79616H-Q1, BQ79656-Q1), 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
    • Standalone monitor 48V system (BQ75614-Q1)
  • Built-in redundancy path for voltage and temperature diagnostics
  • Highly accurate cell voltage measurements within 128µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Supports bus bar connection and measurement
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240mA
    • Built-in balancing thermal management with automatic pause and resume control
  • Isolated differential daisy chain communication with optional ring architecture
  • Embedded fault signal and heartbeat through communication line
  • UART/SPI host interface/communication bridge device BQ79600-Q1
  • Built-in SPI master

BQ79612-Q1, BQ79614-Q1, BQ79616-Q1 and BQ79616H-Q1 provide high-accuracy cell voltage measurements in less than 200µs for 12S, 14S and 16S battery modules in high-voltage battery management systems in HEV/EV. The family of monitors offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. The integrated front-end filters enable the system to implement with simple, low voltage rating, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements for better state of charge (SOC) calculation. This device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

BQ79612-Q1, BQ79614-Q1, BQ79616-Q1 and BQ79616H-Q1 provide high-accuracy cell voltage measurements in less than 200µs for 12S, 14S and 16S battery modules in high-voltage battery management systems in HEV/EV. The family of monitors offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. The integrated front-end filters enable the system to implement with simple, low voltage rating, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements for better state of charge (SOC) calculation. This device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

Download View video with transcript Video

Request more information

Design recommendations and application notes are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BQ79656-Q1 ACTIVE Automotive 16-S precision battery monitors, balancer, current sensor with ASIL-D compliance Pin compatible with BQ79614-Q1. Same 64-pin QFP package with the current sensing feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet BQ7961X-Q1 Functional Safety-Compliant Automotive 16S/14S/12S Battery Monitor, Balancer and Integrated Hardware Protector datasheet (Rev. F) PDF | HTML 11 Jun 2026
User guide BQ7961x-Q1 Design Recommendations for High Voltage Automotive BMS (Rev. B) PDF | HTML 18 Jun 2025
Application note BQ79616-Q1 Daisy Chain Communications PDF | HTML 26 Oct 2023
Application note BQ79616-Q1 Software Design Reference (Rev. B) PDF | HTML 21 Aug 2023
Technical article Intelligent junction box with voltage and current synchronization in EVs PDF | HTML 08 Apr 2022
Technical article Save space, time and bill of materials with a smarter BMS for 48-V systems PDF | HTML 08 Sep 2021
User guide BQ79616-Q1 and BQ75614-Q1 Graphical User Interface (GUI) User's Guide 14 Dec 2020
Technical article Conserve battery power in HEV/EVs with automatic host reverse wakeup PDF | HTML 04 Dec 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ79616EVM-021 — BQ79616 evaluation module for 16-S precision battery monitor, balancer and integrated protector

The BQ79616 evaluation module (EVM)  is a development platformfor the BQ79616-Q1. BQ79616-Q1 provides high accuracy and channel measurements for six to 16 battery cells. With the inclusion of a daisy-chain communication port, BQ79616-Q1 is stackable (up to 35 devices) to support (...)

User guide: PDF | HTML
Not available on TI.com
Driver or library

BQ7961X-AUTOSAR-CDD BQ7961x Autosar complex device driver software

BQ7961X-Q1 CDD documentation repository
Supported products & hardware

Supported products & hardware

Driver or library

BQ7X61X-Q1-DEVELOPMENT BQ7x61x-Q1 development files

BQ7x61x-Q1 documentation repository
Supported products & hardware

Supported products & hardware

Driver or library

BQ7X61X-Q1-EVALUATION BQ7x61x-Q1 evaluation files

BQ7X61X-Q1 evaluation files repository
Supported products & hardware

Supported products & hardware

Driver or library

BQ7X61X-Q1-FMEDA BQ7x61x-Q1 FMEDA files

BQ7x61x-Q1 FMEDA documentation repository
Supported products & hardware

Supported products & hardware

Driver or library

BQ7X61X-Q1-FUNCTIONAL-SAFETY-DOCS BQ7x61x-Q1 functional safety documents

BQ7X6X-Q1 functional safety documentation repository
Supported products & hardware

Supported products & hardware

Simulation tool

MNOVA-3P-NOVACARTS — MicroNova NovaCarts cell module controller (CMC) simulator for validating battery management systems

The NovaCarts cell module controller (CMC) simulation can simulate up to 35 cell monitoring integrated circuits of the automotive battery cell monitors family. The simulator is connected to the battery management system (BMS) host via a daisy chain interface. Typical applications of the simulator (...)
From: MicroNova
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos