Product details

We are not able to display this information. Please refer to the product data sheet.
HTQFP (PAP) 64 144 mm² 12 x 12
  • ±1.5-mV ADC accuracy
  • Built-in redundancy path for voltage and temperature diagnostics
  • Highly accurate cell voltage measurements within 128 µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Bus bar connection and measurement support
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240 mA
    • Built-in balancing thermal management with automatic pause and resume control
  • Isolated differential daisy chain communication with optional ring architecture
  • Embedded fault signal and heartbeat through communication line
  • UART/SPI host interface/communication bridge device BQ79600
  • Built-in SPI controller
  • ±1.5-mV ADC accuracy
  • Built-in redundancy path for voltage and temperature diagnostics
  • Highly accurate cell voltage measurements within 128 µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Bus bar connection and measurement support
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240 mA
    • Built-in balancing thermal management with automatic pause and resume control
  • Isolated differential daisy chain communication with optional ring architecture
  • Embedded fault signal and heartbeat through communication line
  • UART/SPI host interface/communication bridge device BQ79600
  • Built-in SPI controller

The BQ79616 device provides high-accuracy cell voltage measurements in less than 200 µs for 16-series battery modules in high-voltage battery management systems in HEV/EV. The monitor offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. The integrated front-end filters enable the system to implement with simple, low voltage rating, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements for better state of charge (SOC) calculation. This device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

The inclusion of the isolated, bidirectional, daisy chain ports supports both capacitor- and transformer-based isolation, allowing the use of the most effective components for centralized or distribution architectures commonly found in the Energy Storage System (ESS). This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.

Host communication to the BQ79616 device can be connected via the device’s dedicated UART interface or through a communication bridge device, BQ79600. Additionally, an isolated, differential daisy-chain communication interface allows the host to communicate with the entire battery stack over a single interface. in the event of a communication line break, the daisy-chain communication interface is configurable to a ring architecture that allows the host to talk to devices at either end of the stack.

The BQ79616 device provides high-accuracy cell voltage measurements in less than 200 µs for 16-series battery modules in high-voltage battery management systems in HEV/EV. The monitor offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. The integrated front-end filters enable the system to implement with simple, low voltage rating, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements for better state of charge (SOC) calculation. This device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

The inclusion of the isolated, bidirectional, daisy chain ports supports both capacitor- and transformer-based isolation, allowing the use of the most effective components for centralized or distribution architectures commonly found in the Energy Storage System (ESS). This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.

Host communication to the BQ79616 device can be connected via the device’s dedicated UART interface or through a communication bridge device, BQ79600. Additionally, an isolated, differential daisy-chain communication interface allows the host to communicate with the entire battery stack over a single interface. in the event of a communication line break, the daisy-chain communication interface is configurable to a ring architecture that allows the host to talk to devices at either end of the stack.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet BQ79616 16-Series Battery Monitor, Balancer, and Integrated Hardware Protector datasheet PDF | HTML 30 Jun 2023
Application note BQ79616 Control Based on MSPM0 Through UART to CAN PDF | HTML 16 Dec 2024
Technical article 3 major design challenges to solve in battery energy storage systems PDF | HTML 30 Jan 2024
Application note BQ79616-Q1 Daisy Chain Communications PDF | HTML 26 Oct 2023
Application brief Scaling accurate battery management designs across energy storage systems PDF | HTML 20 Oct 2023
Application note BQ79616-Q1 Software Design Reference (Rev. B) PDF | HTML 21 Aug 2023
Application brief Expanding Functionality of Cell Supervision Unit in Battery Management Systems PDF | HTML 14 Sep 2021
User guide BQ79616-Q1 and BQ75614-Q1 Graphical User Interface (GUI) User's Guide 14 Dec 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ79616EVM-021 — BQ79616 evaluation module for 16-S precision battery monitor, balancer and integrated protector

The BQ79616 evaluation module (EVM)  is a development platformfor the BQ79616-Q1. BQ79616-Q1 provides high accuracy and channel measurements for six to 16 battery cells. With the inclusion of a daisy-chain communication port, BQ79616-Q1 is stackable (up to 35 devices) to support (...)

User guide: PDF | HTML
Not available on TI.com
Driver or library

BQ7961X-AUTOSAR-CDD BQ7961x Autosar complex device driver software

BQ7961X-Q1 CDD documentation repository
Supported products & hardware

Supported products & hardware

Driver or library

BQ7X61X-Q1-DEVELOPMENT BQ7x61x-Q1 development files

BQ7x61x-Q1 documentation repository
Supported products & hardware

Supported products & hardware

Driver or library

BQ7X61X-Q1-EVALUATION BQ7x61x-Q1 evaluation files

BQ7X61X-Q1 evaluation files repository
Supported products & hardware

Supported products & hardware

Driver or library

BQ7X61X-Q1-FMEDA BQ7x61x-Q1 FMEDA files

BQ7x61x-Q1 FMEDA documentation repository
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-010271 — Stackable battery management unit reference design for energy storage systems

This is a full cell-temperature sensing and high cell voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (32s) reference design. The design monitors each cell voltage, cell temperature and protects the battery pack to secure safe use. This design uses onboard and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos