BUF802

ACTIVE

Wide-bandwidth, 2.3-nV/√Hz, high-input impedance JFET buffer

Product details

Architecture FET / CMOS Input, Open Loop/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 13 GBW (typ) (MHz) 3100 BW at Acl (MHz) 3100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 7000 Vn at flatband (typ) (nV√Hz) 2.3 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 34 Vos (offset voltage at 25°C) (max) (mV) 800 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Integrated Clamps Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 25 Offset drift (typ) (µV/°C) 700 Iout (typ) (mA) 15 2nd harmonic (dBc) -55 3rd harmonic (dBc) -59 Frequency of harmonic distortion measurement (MHz) 1000
Architecture FET / CMOS Input, Open Loop/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 13 GBW (typ) (MHz) 3100 BW at Acl (MHz) 3100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 7000 Vn at flatband (typ) (nV√Hz) 2.3 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 34 Vos (offset voltage at 25°C) (max) (mV) 800 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Integrated Clamps Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 25 Offset drift (typ) (µV/°C) 700 Iout (typ) (mA) 15 2nd harmonic (dBc) -55 3rd harmonic (dBc) -59 Frequency of harmonic distortion measurement (MHz) 1000
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Large-signal bandwidth (1VPP): 3.1GHz
  • Slew rate: 7000V/µs
  • Input voltage noise: 2.3nV/√Hz
  • 1% settling time: 0.7ns
  • Input-impedance: 50GΩ || 2.4pF
  • Capable of driving 50Ω load
  • Adjustable quiescent current for power and performance trade-off
  • Integrated input and output clamp with fast overdrive recovery
  • Voltage supply: ±4.5V to ±6.5V
  • Low phase noise
  • Large-signal bandwidth (1VPP): 3.1GHz
  • Slew rate: 7000V/µs
  • Input voltage noise: 2.3nV/√Hz
  • 1% settling time: 0.7ns
  • Input-impedance: 50GΩ || 2.4pF
  • Capable of driving 50Ω load
  • Adjustable quiescent current for power and performance trade-off
  • Integrated input and output clamp with fast overdrive recovery
  • Voltage supply: ±4.5V to ±6.5V
  • Low phase noise

The BUF802 device is an open-loop, unity gain buffer with a JFET input stage that offers low-noise, high-impedance buffering for data acquisition system (DAQ) front ends. The BUF802 supports DC-to-3.1GHz of bandwidth, while offering excellent distortion and noise performance across the frequency range.

The BUF802 can be used in a composite loop with a precision amplifier in applications where higher precision performance is required. The BUF802 uses a remarkable architecture to simplify the design of high-precision, wide-bandwidth composite loops.

The BUF802 features an adjustable quiescent current pin that enables designers to trade bandwidth and distortion for a lower quiescent current. This feature makes the device an excellent choice across a wide-frequency range. The BUF802 has integrated input and output clamps to protect the device and the subsequent signal-chain from overdrive voltages.

The BUF802 device is an open-loop, unity gain buffer with a JFET input stage that offers low-noise, high-impedance buffering for data acquisition system (DAQ) front ends. The BUF802 supports DC-to-3.1GHz of bandwidth, while offering excellent distortion and noise performance across the frequency range.

The BUF802 can be used in a composite loop with a precision amplifier in applications where higher precision performance is required. The BUF802 uses a remarkable architecture to simplify the design of high-precision, wide-bandwidth composite loops.

The BUF802 features an adjustable quiescent current pin that enables designers to trade bandwidth and distortion for a lower quiescent current. This feature makes the device an excellent choice across a wide-frequency range. The BUF802 has integrated input and output clamps to protect the device and the subsequent signal-chain from overdrive voltages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet BUF802 Wide-Bandwidth, 2.3nV/√Hz, High-Input Impedance Buffer datasheet (Rev. E) PDF | HTML Mar 10, 2026
Design guide High-Impedance, 500MHz Bandwidth Oscilloscope Analog Front End Reference Design PDF | HTML Jul 29, 2026
Product overview Pairing High-Speed JFET Amplifiers With Hi-Z DAQ Systems PDF | HTML Apr 8, 2024
Application note Choosing an Amplifier for Wide Bandwidth, High-Impedance, Data Acquisition AFEs PDF | HTML Mar 2, 2023
Application brief How to Tune the S-Parameters of Your Analog Front-End Signal Chain PDF | HTML Feb 25, 2022
Technical article Achieving high-DC precision and wide large signal bandwidth with Hi-Z buffers PDF | HTML Jan 18, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BUF802RGTEVM — BUF802 evaluation module high-speed, wide-bandwidth, 2.3-nV/√Hz, input buffer in RGT package

The BUF802RGTEVM is designed to easily demonstrate the functionality and versatility of the buffer. The EVM features two separate circuit configurations: a composite loop with a precision amplifier and a standalone BUF802 circuit. It can be used with split or single supplies, and includes SMA (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

BUF802 PSpice model

SBOMC43.ZIP (187 KB) - PSpice model
Supported products & hardware
Simulation model

BUF802 TINA-TI Reference Circuit (Rev. D)

SBOMBQ8D (5895 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-010133 — High-impedance, 500MHz bandwidth, oscilloscope analog front-end reference design

High Bandwidth data acquisition systems, like a digital storage oscilloscope (DSO), require the analog front-end (AFE) signal chain to have wide (-3dB) bandwidth to measure a wide range of signals, optional high input impedance to prevent loading of the measured signal, low noise to prevent (...)
Supported products & hardware
Reference design

TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems

This high speed multi-channel data capture reference design enables optimum system performance. System designers needs to consider critical design parameters like clock jitter and skew for high speed multi-channel clock generation, which affects overall system SNR, SFDR, channel to channel skew (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos