Number of outputs
4
Output type
HCSL, LVCMOS, LVDS
Output frequency (max) (MHz)
328.125
Core supply voltage (V)
1.8, 2.5, 3.3
Output supply voltage (V)
1.8, 2.5, 3.3
Input type
Differential, LVCMOS, XTAL
Operating temperature range (°C)
-40 to 105
TI functional safety category
Functional Safety-Capable
Features
Integrated EEPROM, Pin programmable, Serial interface
Rating
Automotive
Number of outputs
4
Output type
HCSL, LVCMOS, LVDS
Output frequency (max) (MHz)
328.125
Core supply voltage (V)
1.8, 2.5, 3.3
Output supply voltage (V)
1.8, 2.5, 3.3
Input type
Differential, LVCMOS, XTAL
Operating temperature range (°C)
-40 to 105
TI functional safety category
Functional Safety-Capable
Features
Integrated EEPROM, Pin programmable, Serial interface
Rating
Automotive