DAC43902-Q1

ACTIVE

Product details

Resolution (Bits) 8 Number of DAC channels 2 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Automotive Features (x1) PWM, EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type Smart DAC
Resolution (Bits) 8 Number of DAC channels 2 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Automotive Features (x1) PWM, EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type Smart DAC
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Pulse-width modulation (PWM) output on digital pins (218 Hz to 48.8 kHz)
  • Logarithmic dimming
  • LED fade-in fade-out with GPIO control
  • Sequential turn indicator animation
  • Programmable comparators and DACs configured as GPIO
  • Automatically detects I 2C or SPI
    • 1.62-V V IH with V DD = 5.5 V
  • VREF/MODE pin to select between programming and standalone modes
  • User-programmable nonvolatile memory (NVM)
  • Internal, external or power supply as reference
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Pulse-width modulation (PWM) output on digital pins (218 Hz to 48.8 kHz)
  • Logarithmic dimming
  • LED fade-in fade-out with GPIO control
  • Sequential turn indicator animation
  • Programmable comparators and DACs configured as GPIO
  • Automatically detects I 2C or SPI
    • 1.62-V V IH with V DD = 5.5 V
  • VREF/MODE pin to select between programming and standalone modes
  • User-programmable nonvolatile memory (NVM)
  • Internal, external or power supply as reference
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

The DAC43901-Q1 and DAC43902-Q1 ( DAC4390x-Q1) are a family of automotive, 8-bit smart DACs with dual and quad PWM outputs. The DAC43901-Q1 provides two PWM outputs, and the DAC43902-Q1 provides four PWM outputs. The DAC channels also act as trigger inputs or outputs. The DAC4390x-Q1 provides a preconfigured state machine that logic generates logarithmic dimming with configurable timings. The PWM-based logarithmic dimming is applicable in logarithmic fade-in and fade-out applications in automotive interior and exterior lighting. The DAC4390x-Q1 also support sequential animation applicable for automotive turn-indicator lights. These devices provide NVM for storing the configurations. These smart DACs function without the need for a processor ( processor-less operation) using GPIOs and NVM.

These devices automatically detect I 2C or SPI and have an internal reference. The feature set combined with the tiny package and low power make the smart DACs an excellent choice for applications in automotive light animation.

The DAC43901-Q1 and DAC43902-Q1 ( DAC4390x-Q1) are a family of automotive, 8-bit smart DACs with dual and quad PWM outputs. The DAC43901-Q1 provides two PWM outputs, and the DAC43902-Q1 provides four PWM outputs. The DAC channels also act as trigger inputs or outputs. The DAC4390x-Q1 provides a preconfigured state machine that logic generates logarithmic dimming with configurable timings. The PWM-based logarithmic dimming is applicable in logarithmic fade-in and fade-out applications in automotive interior and exterior lighting. The DAC4390x-Q1 also support sequential animation applicable for automotive turn-indicator lights. These devices provide NVM for storing the configurations. These smart DACs function without the need for a processor ( processor-less operation) using GPIOs and NVM.

These devices automatically detect I 2C or SPI and have an internal reference. The feature set combined with the tiny package and low power make the smart DACs an excellent choice for applications in automotive light animation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC53701-Q1 ACTIVE Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO 10-bit, 3mm × 3mm package with integrated reference

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DAC4390x-Q1 Automotive Smart DACs for Logarithmic Fade-In Fade-Out and Sequential Turn Animation With I2C, SPI, GPIO, and PWM Interfaces datasheet PDF | HTML Sep 28, 2023
Product overview Smart DAC Product Selection Guide PDF | HTML Jul 1, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI — Smart DAC and smart AFE evaluation module software

This GUI interfaces with the on board controller of the smart DAC and smart AFE EVM ecosystem.
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos