DAC53401-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC53701-Q1 ACTIVE Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO New product with GPIO trigger functionality

Product details

Resolution (Bits) 10 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Automotive Features EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.36 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
Resolution (Bits) 10 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Automotive Features EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.36 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 1 LSB INL and DNL (10-bit and 8-bit)
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
  • PMBus™ compatible I2C interface
    • Standard, fast, and fast mode plus
    • Four slave address options configured by A0 pin
    • 1.62-V VIH with VDD = 5.5 V
  • User-programmable nonvolatile memory (NVM, EEPROM)
    • Save and recall all register settings
  • Programmable waveform generation: Square, ramp, and sawtooth
  • Pulse-width modulation (PWM) output using triangular waveform and FB pin
  • Digital slew-rate control
  • Internal reference
  • Very-low power: 0.2 mA at 1.8 V
  • Flexible startup: High impedance or 10K-GND
  • Tiny package: 8-pin WSON (2 mm × 2 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 1 LSB INL and DNL (10-bit and 8-bit)
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
  • PMBus™ compatible I2C interface
    • Standard, fast, and fast mode plus
    • Four slave address options configured by A0 pin
    • 1.62-V VIH with VDD = 5.5 V
  • User-programmable nonvolatile memory (NVM, EEPROM)
    • Save and recall all register settings
  • Programmable waveform generation: Square, ramp, and sawtooth
  • Pulse-width modulation (PWM) output using triangular waveform and FB pin
  • Digital slew-rate control
  • Internal reference
  • Very-low power: 0.2 mA at 1.8 V
  • Flexible startup: High impedance or 10K-GND
  • Tiny package: 8-pin WSON (2 mm × 2 mm)

The 10-bit DAC53401-Q1 and 8-bit DAC43401-Q1 (DACx3401-Q1) are a pin-compatible family of automotive, buffered, voltage-output, smart digital-to-analog converters (DACs). These devices consume very low power, and are available in a tiny 8-pin WSON package. The feature set, combined with the tiny package and low power, make the DACx3401-Q1 an excellent choice for applications such as LED and general-purpose bias point generation, power supply control, and PWM signal generation.

These devices have nonvolatile memory (NVM), an internal reference, and a PMBus-compatible I2C interface. The DACx3401-Q1 operates with either an internal reference or the power supply as a reference, and provides full-scale output of 1.8 V to 5.5 V. The devices communicate through the I2C interface. These devices support I2C standard mode, fast mode, and fast mode plus.

The DACx3401-Q1 are smart DAC devices because of their advanced integrated features. The force-sense output, PWM output, and NVM capabilities of these smart DACs enable system performance and control without the use of software.

 

The 10-bit DAC53401-Q1 and 8-bit DAC43401-Q1 (DACx3401-Q1) are a pin-compatible family of automotive, buffered, voltage-output, smart digital-to-analog converters (DACs). These devices consume very low power, and are available in a tiny 8-pin WSON package. The feature set, combined with the tiny package and low power, make the DACx3401-Q1 an excellent choice for applications such as LED and general-purpose bias point generation, power supply control, and PWM signal generation.

These devices have nonvolatile memory (NVM), an internal reference, and a PMBus-compatible I2C interface. The DACx3401-Q1 operates with either an internal reference or the power supply as a reference, and provides full-scale output of 1.8 V to 5.5 V. The devices communicate through the I2C interface. These devices support I2C standard mode, fast mode, and fast mode plus.

The DACx3401-Q1 are smart DAC devices because of their advanced integrated features. The force-sense output, PWM output, and NVM capabilities of these smart DACs enable system performance and control without the use of software.

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DAC53401 ACTIVE 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator Commercial variant
DAC43401-Q1 ACTIVE Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator and comparator 8-bit variant

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DACx3401-Q1 Automotive, 10-Bit and 8-Bit, Voltage-Output Smart DACs With Nonvolatile Memory and PMBus™ Compatible I2C Interface in Tiny 2 × 2 WSON datasheet PDF | HTML Oct 28, 2020
Product overview Smart DAC Product Selection Guide PDF | HTML Jul 1, 2024
Application note A Basic Guide to I2C PDF | HTML Nov 8, 2022
Application brief DACx3401 Delivers Auto and Commercial LED and Laser Diode Biasing Solution Jul 1, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

DAC53701EVM-GUI — DAC53701EVM GUI

This GUI interfaces with the on board controller of the DAC53701EVM to control the register settings on the DAC53701 and related devices in the device family.
Supported products & hardware
Simulation model

DACX3401x IBIS Model

SLAM345.ZIP (31 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos