Product details

Resolution (Bits) 12 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -2.5 to 2.5, -20 to 20, -5 to 5 INL (max) (±LSB) 1 Reference type Ext, Int Architecture R-2R Rating Catalog Operating temperature range (°C) -40 to 125
Resolution (Bits) 12 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -2.5 to 2.5, -20 to 20, -5 to 5 INL (max) (±LSB) 1 Reference type Ext, Int Architecture R-2R Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² 5 x 5
  • Performance:
    • Specified monotonic at 16-bit resolution
    • INL: ±1 LSB maximum at 16-bit resolution
    • TUE: ±0.05% FSR, maximum
  • Integrated output buffer
    • Full-scale output voltage: ±5 V, ±10 V, ±20 V, 5 V, 10 V, 20 V, 40 V
    • High drive capability: ±15 mA
    • Per channel sense pins
  • Integrated 2.5-V precision reference
    • Initial accuracy: ±2.5 mV, maximum
    • Low drift: 10 ppm/°C, maximum
  • Reliability features:
    • CRC error check
    • Short-circuit limit
    • Fault pin
  • 50-MHz, SPI-compatible serial interface
    • 4-wire mode, 1.7-V to 5.5-V operation
    • Readback and daisy-chain operations
  • Temperature range: –40°C to +125°C
  • Package: 5-mm × 5-mm, 32-pin QFN
  • Performance:
    • Specified monotonic at 16-bit resolution
    • INL: ±1 LSB maximum at 16-bit resolution
    • TUE: ±0.05% FSR, maximum
  • Integrated output buffer
    • Full-scale output voltage: ±5 V, ±10 V, ±20 V, 5 V, 10 V, 20 V, 40 V
    • High drive capability: ±15 mA
    • Per channel sense pins
  • Integrated 2.5-V precision reference
    • Initial accuracy: ±2.5 mV, maximum
    • Low drift: 10 ppm/°C, maximum
  • Reliability features:
    • CRC error check
    • Short-circuit limit
    • Fault pin
  • 50-MHz, SPI-compatible serial interface
    • 4-wire mode, 1.7-V to 5.5-V operation
    • Readback and daisy-chain operations
  • Temperature range: –40°C to +125°C
  • Package: 5-mm × 5-mm, 32-pin QFN

The 16-bit DAC81402 and 12-bit DAC61402 (DACx1402) are pin-compatible, dual-channel, buffered, high-voltage-output, digital-to-analog converters (DACs). These devices include a low-drift, 2.5-V internal reference that eliminates the need for an external precision reference in most applications. The devices are specified monotonic and provide high linearity of ±1 LSB INL. Additionally, the devices implement per channel sense pins that eliminate IR drops and sense up to ±12 V of ground bounce.

A user-selectable output configuration enables full-scale bipolar output voltages of ±20 V, ±10 V, and ±5 V; and full-scale unipolar output voltages of 40 V, 20 V, 10 V and 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 15 mA, thus limiting the need for additional operational amplifiers.

The DACx1402 incorporate a power-on-reset circuit that connects the DAC outputs to ground at power up. The outputs remain in this mode until the device is properly configured for operation. The devices include additional reliability features such as a CRC error check, short-circuit protection, and a thermal alarm.

Communication to the devices is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

The 16-bit DAC81402 and 12-bit DAC61402 (DACx1402) are pin-compatible, dual-channel, buffered, high-voltage-output, digital-to-analog converters (DACs). These devices include a low-drift, 2.5-V internal reference that eliminates the need for an external precision reference in most applications. The devices are specified monotonic and provide high linearity of ±1 LSB INL. Additionally, the devices implement per channel sense pins that eliminate IR drops and sense up to ±12 V of ground bounce.

A user-selectable output configuration enables full-scale bipolar output voltages of ±20 V, ±10 V, and ±5 V; and full-scale unipolar output voltages of 40 V, 20 V, 10 V and 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 15 mA, thus limiting the need for additional operational amplifiers.

The DACx1402 incorporate a power-on-reset circuit that connects the DAC outputs to ground at power up. The outputs remain in this mode until the device is properly configured for operation. The devices include additional reliability features such as a CRC error check, short-circuit protection, and a thermal alarm.

Communication to the devices is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC81402 ACTIVE Dual-channel 16-bit high-voltage-output DAC with precision internal reference 16-bit device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet DACx1402 Dual, 16-Bit and 12-Bit, High-Voltage-Output DACs With Internal Reference datasheet (Rev. A) PDF | HTML 18 May 2021
Application note Precision Data Converter Selection Guide PDF | HTML 14 May 2026
Application note A Simple, Java-Based CRC Calculator PDF | HTML 04 Mar 2026
Circuit design 來自 +5V 供電電源且用於高電壓資料轉換器的精密、±15V 電 源供應電路 PDF | HTML 09 Dec 2025
Circuit design Precision, ±15V Power Supply Circuit from a +5V Source for High-Voltage Data Converters PDF | HTML 04 Dec 2025
Circuit design Output Overvoltage Protection Circuit for Voltage DACs With an External Feedback Pin PDF | HTML 29 Jul 2025
Certificate DAC81404EVM EU Declaration of Conformity (DoC) 30 Oct 2023
Application note Optimized Power-Supply Circuit Solution for DAC81416 High-Voltage Output PDF | HTML 19 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC81404EVM — DAC81404 evaluation module

The DAC81404 evaluation module (EVM) is an all-in-one development platform for the DACx1404 family. The 16-bit, 4-channel DAC81404 and 12-bit, 4-channel DAC61404 are a pin-compatible family of
quad-channel, buffered, high-voltage-output digital-to-analog converters (DACs) with an integrated 2.5V (...)

User guide: PDF | HTML
Not available on TI.com
Driver or library

DACX14XX-PYTHON-FTDI-DRIVER Example python driver for the DACx14xx family

This example python driver interfaces with the on board FTDI controller of the DACx14xx EVM ecosystem.
Supported products & hardware

Supported products & hardware

Download options
Simulation model

DAC61402 and DAC81404 IBIS Model

SLAM351.ZIP (89 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Design tool

DAC814XXEVM-GUI DAC814XXEVM GUI

This GUI interfaces with the on board controller of the DAC81401EVM to control the register settings on the DAC81401 and related devices in the device family.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos