Product details

Resolution (Bits) 12 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -2.5 to 2.5, -20 to 20, -5 to 5 INL (max) (±LSB) 1 Settling time (µs) 12 Reference type Int Architecture R-2R Rating Catalog Features Integrated Temp Sensor Power consumption (typ) (mW) 315 Operating temperature range (°C) -40 to 125
Resolution (Bits) 12 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -2.5 to 2.5, -20 to 20, -5 to 5 INL (max) (±LSB) 1 Settling time (µs) 12 Reference type Int Architecture R-2R Rating Catalog Features Integrated Temp Sensor Power consumption (typ) (mW) 315 Operating temperature range (°C) -40 to 125
VQFN (RHA) 40 36 mm² 6 x 6
  • Performance
    • Specified Monotonic at 16-Bit Resolution
    • INL: ±1 LSB Maximum at 16-Bit Resolution
    • TUE: ±0.1% of FSR Maximum
  • Integrated 2.5-V Precision Internal Reference
    • Initial Accuracy: ±2.5 mV Maximum
    • Low Drift: 5 ppm/˚C Typical
  • Flexible Output Configuration
    • Output Range: ±2.5 V, ±5 V, ±10 V, ±20 V
      0 to 5 V, 0 to 10 V, 0 to 20 V, 0 to 40 V
    • Differential Output Mode
  • High Drive Capability: ±25 mA with 1.5 V from Supply Rails
  • Three Dedicated A-B Toggle Pins for Dither Signal Generation
  • Analog Temperature Output
    • Sensor Gain of –4 mV/˚C
  • 50-MHz SPI Compatible Serial Interface
    • 4-Wire Mode, 1.7-V to 5.5-V Operation
    • Daisy Chain Operation
    • CRC Error Check
  • Temperature Range: –40˚C to +125˚C
  • Small Package
    • 6 mm × 6 mm, 40-Pin VQFN
  • Performance
    • Specified Monotonic at 16-Bit Resolution
    • INL: ±1 LSB Maximum at 16-Bit Resolution
    • TUE: ±0.1% of FSR Maximum
  • Integrated 2.5-V Precision Internal Reference
    • Initial Accuracy: ±2.5 mV Maximum
    • Low Drift: 5 ppm/˚C Typical
  • Flexible Output Configuration
    • Output Range: ±2.5 V, ±5 V, ±10 V, ±20 V
      0 to 5 V, 0 to 10 V, 0 to 20 V, 0 to 40 V
    • Differential Output Mode
  • High Drive Capability: ±25 mA with 1.5 V from Supply Rails
  • Three Dedicated A-B Toggle Pins for Dither Signal Generation
  • Analog Temperature Output
    • Sensor Gain of –4 mV/˚C
  • 50-MHz SPI Compatible Serial Interface
    • 4-Wire Mode, 1.7-V to 5.5-V Operation
    • Daisy Chain Operation
    • CRC Error Check
  • Temperature Range: –40˚C to +125˚C
  • Small Package
    • 6 mm × 6 mm, 40-Pin VQFN

The DAC81408, DAC71408, and DAC61408 (DACx1408) are a pin-compatible family of 8-channel, buffered, high-voltage output digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. The DACx1408 includes a low drift, 2.5-V internal reference, eliminating the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1 LSB INL.

A user selectable output configuration enables full-scale bipolar output voltages: ±20 V, ±10 V, ±5 V or ±2.5 V and full-scale unipolar output voltages: 40 V, 20 V, 10 V or 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 25 mA thus limiting the need of additional operational amplifiers. Each pair of channels can be configured to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.

The DACx1408 incorporates a power-on-reset circuit that connects the DAC outputs to ground at power-up. The outputs remain at this state until the device registers are properly configured for operation.

Communication to the DACx1408 is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

The DAC81408, DAC71408, and DAC61408 (DACx1408) are a pin-compatible family of 8-channel, buffered, high-voltage output digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. The DACx1408 includes a low drift, 2.5-V internal reference, eliminating the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1 LSB INL.

A user selectable output configuration enables full-scale bipolar output voltages: ±20 V, ±10 V, ±5 V or ±2.5 V and full-scale unipolar output voltages: 40 V, 20 V, 10 V or 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 25 mA thus limiting the need of additional operational amplifiers. Each pair of channels can be configured to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.

The DACx1408 incorporates a power-on-reset circuit that connects the DAC outputs to ground at power-up. The outputs remain at this state until the device registers are properly configured for operation.

Communication to the DACx1408 is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC71408 ACTIVE 8-channel 14-bit high-voltage-output DAC with integrated internal reference 14-bit device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet DACx1408 8-Channel, 16-,14-,12-Bit, High-Voltage Output DACs with Internal Reference datasheet (Rev. A) PDF | HTML 29 Nov 2018
Application note Precision Data Converter Selection Guide PDF | HTML 14 May 2026
Application note A Simple, Java-Based CRC Calculator PDF | HTML 04 Mar 2026
Circuit design 來自 +5V 供電電源且用於高電壓資料轉換器的精密、±15V 電 源供應電路 PDF | HTML 09 Dec 2025
Circuit design Precision, ±15V Power Supply Circuit from a +5V Source for High-Voltage Data Converters PDF | HTML 04 Dec 2025
Circuit design Output Overvoltage Protection Circuit for Voltage DACs Without an External Feedback Pin PDF | HTML 18 Jun 2025
Application note Optimized Power-Supply Circuit Solution for DAC81416 High-Voltage Output PDF | HTML 19 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC81416-08EVM — DAC81416-08 evaluation module

The DAC81416-08EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC81416 and DAC81408 devices. The board comes with the DAC81416 installed. The DAC81416-08EVM has optional circuits and jumpers to configure the device for different applications.
User guide: PDF | HTML
Not available on TI.com
Simulation model

DAC81408 IBIS Model

SLAM335.ZIP (87 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos