Product details

Resolution (Bits) 10 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 0.5 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 0.14 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (Bits) 10 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 0.5 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 0.14 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Relative accuracy:
    • 0.25 LSB INL (DAC5311: 8-bit)
    • 0.5 LSB INL (DAC6311: 10-bit)
    • 1 LSB INL (DAC7311: 12-bit)
  • microPower operation: 80 µA at 2.0 V
  • Power-down: 0.5 µA at 5 V, 0.1 µA at 2.0 V
  • Wide power supply: 2.0 V to 5.5 V
  • Power-on reset to zero scale
  • Straight binary data format
  • Low power serial interface with Schmitt-triggered inputs: up to 50 MHz
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Extended temperature range –40°C to +125°C
  • Pin-compatible family in a tiny, 6-pin SC70 package
  • Relative accuracy:
    • 0.25 LSB INL (DAC5311: 8-bit)
    • 0.5 LSB INL (DAC6311: 10-bit)
    • 1 LSB INL (DAC7311: 12-bit)
  • microPower operation: 80 µA at 2.0 V
  • Power-down: 0.5 µA at 5 V, 0.1 µA at 2.0 V
  • Wide power supply: 2.0 V to 5.5 V
  • Power-on reset to zero scale
  • Straight binary data format
  • Low power serial interface with Schmitt-triggered inputs: up to 50 MHz
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Extended temperature range –40°C to +125°C
  • Pin-compatible family in a tiny, 6-pin SC70 package

The 8-bit DAC5311, 10-bit DAC6311, and 12-bit DAC7311 (DACx311) are low-power, single-channel, voltage output digital-to-analog converters (DACs). The low power consumption in normal operation (0.55 mW at 5 V, reducing to 2.5 µW in power-down mode) makes the DACx311 an excellent choice for portable, battery-operated applications.

These devices are monotonic by design, provide excellent linearity, and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, three-wire serial interface that operates at clock rates of up to 50 MHz, and is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that powers up the DAC output at 0 V and remains at 0 V until a valid write to the device occurs. The DACx311 contain a power-down feature, accessed over the serial interface, that reduces current consumption of the device to 0.1 µA at 2.0 V in power-down mode.

These devices are pin-compatible with the DAC8311 and DAC8411, offering an easy upgrade path from 8‑bit, 10‑bit, and 12‑bit resolution to 14‑bit and 16‑bit. All devices are available in a small, 6‑pin, SC70 (SOT) package. This package offers a flexible, pin- and function-compatible, drop-in DAC within the family over an extended temperature range of –40°C to +125°C.

The 8-bit DAC5311, 10-bit DAC6311, and 12-bit DAC7311 (DACx311) are low-power, single-channel, voltage output digital-to-analog converters (DACs). The low power consumption in normal operation (0.55 mW at 5 V, reducing to 2.5 µW in power-down mode) makes the DACx311 an excellent choice for portable, battery-operated applications.

These devices are monotonic by design, provide excellent linearity, and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, three-wire serial interface that operates at clock rates of up to 50 MHz, and is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that powers up the DAC output at 0 V and remains at 0 V until a valid write to the device occurs. The DACx311 contain a power-down feature, accessed over the serial interface, that reduces current consumption of the device to 0.1 µA at 2.0 V in power-down mode.

These devices are pin-compatible with the DAC8311 and DAC8411, offering an easy upgrade path from 8‑bit, 10‑bit, and 12‑bit resolution to 14‑bit and 16‑bit. All devices are available in a small, 6‑pin, SC70 (SOT) package. This package offers a flexible, pin- and function-compatible, drop-in DAC within the family over an extended temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC53701 ACTIVE 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO 3mm × 3mm package with integrated reference

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DACx311 2-V to 5.5-V, 80-µA, 8-Bit, 10-Bit, and 12-Bit, Low-Power, Single-Channel, Digital-to-Analog Converters in SC70 Package datasheet (Rev. D) PDF | HTML 17 Aug 2023
User guide Precision DAC SPICE Models Quick-Start Guide 22 Feb 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC7311EVM — DAC7311 Evaluation Module

The SC70 DAC EVM is an evaluation module designed for the prototyping and evaluation of the DAC8411, DAC8311, DAC7311, DAC6311 and DAC5311 digital to analog converters (DAC). These 8 to 16-bit, string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with (...)

User guide: PDF
Not available on TI.com
Support software

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

Supported products & hardware

Supported products & hardware

Simulation model

DAC6311 IBIS Model

SBAM039.ZIP (11 KB) - IBIS Model
Simulation model

DAC6311 Parallel PSpice Model

SBAM216.ZIP (14 KB) - PSpice Model
Simulation model

DAC6311 Parallel TINA-TI Reference Design

SBAM212.TSC (1039 KB) - TINA-TI Reference Design
Simulation model

DAC6311 Parallel TINA-TI Spice Model (Rev. A)

SBAM213A.ZIP (166 KB) - TINA-TI Spice Model
Simulation model

DAC6311 Serial PSpice Model

SBAM217.ZIP (14 KB) - PSpice Model
Simulation model

DAC6311 Serial TINA-TI Reference Design

SBAM214.TSC (256 KB) - TINA-TI Reference Design
Simulation model

DAC6311 Serial TINA-TI Spice Model (Rev. A)

SBAM215A.ZIP (330 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos