Product details

Resolution (Bits) 12 Number of DAC channels 4 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 4 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Catalog Features Current source/sink DAC, EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
Resolution (Bits) 12 Number of DAC channels 4 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 4 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Catalog Features Current source/sink DAC, EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
WQFN (RTE) 16 9 mm² 3 x 3
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1 LSB INL and DNL (10-bit and 8-bit)
      • Gains of 1x, 1.5x, 2x, 3x, and 4x
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • ±25 µA, ±50 µA, ±125 µA, ±250 µA output range options
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50-MHz SPI-compatible interface
  • Automatically detected I2C, PMBus™, or SPI interface
    • 1.62-V VIH with VDD = 5.5 V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1 LSB INL and DNL (10-bit and 8-bit)
      • Gains of 1x, 1.5x, 2x, 3x, and 4x
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • ±25 µA, ±50 µA, ±125 µA, ±250 µA output range options
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50-MHz SPI-compatible interface
  • Automatically detected I2C, PMBus™, or SPI interface
    • 1.62-V VIH with VDD = 5.5 V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

The 12-bit DAC63204, 10-bit DAC53204, and 8-bit DAC43204 ( DACx3204) are a pin-compatible family of quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3204 support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.

The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

The 12-bit DAC63204, 10-bit DAC53204, and 8-bit DAC43204 ( DACx3204) are a pin-compatible family of quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3204 support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.

The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DAC63004 ACTIVE 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator Ultra-low power
Pin-for-pin with same functionality to the compared device
DAC53204 ACTIVE 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator 10-bit version
Same functionality with different pin-out to the compared device
DAC63204W ACTIVE 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP Wafer chip scale package (WCSP)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet DACx3204 12-Bit, 10-Bit, and 8-Bit, Quad Voltage and Current Output Smart DACs With Auto-Detected I2C, PMBus™, or SPI Interface datasheet (Rev. A) PDF | HTML 08 Dec 2021
Circuit design Precision, Three-Wire High-Voltage Output Transmitter Using the DAC80501 and XTR200 PDF | HTML 27 Jan 2026
Circuit design Precision, Three-Wire, Analog Current Output Transmitter Using the DAC80501 and XTR200 PDF | HTML 27 Jan 2026
Product overview Smart DAC Product Selection Guide PDF | HTML 01 Jul 2024
Circuit design Voltage Margining and Scaling Circuit with a Voltage Output Smart DAC (Rev. A) PDF | HTML 17 Apr 2024
Circuit design Voltage Margining and Scaling Circuit With Current Output Smart DAC (Rev. A) PDF | HTML 16 Apr 2024
Circuit design Negative Voltage Margining and Scaling Circuit With Voltage Output Smart DAC (Rev. A) PDF | HTML 14 Jun 2023
Circuit design Programmable Comparator Circuit Using Second Gen. Smart DAC and Fault-Dump Mode PDF | HTML 19 Jan 2023
Circuit design Smart DAC Sine-Wave Generation Circuit PDF | HTML 20 Dec 2022
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
Application note Smart DAC LED Biasing Circuit with Low-Power Sleep Mode (Rev. A) PDF | HTML 15 Mar 2022
Application note High-Side Current Source LED Biasing Circuit Using Smart DACs PDF | HTML 11 Feb 2022
Certificate DAC63204EVM EU RoHS Declaration of Conformity (DoC) 23 Nov 2021
Technical article Generating pulse-width modulation signals with smart DACs PDF | HTML 09 Apr 2021
Technical article What is a smart DAC? PDF | HTML 09 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC63204EVM — DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC

The DAC63204 evaluation module (EVM) is a platform for evaluating the performance of the DAC63204, DAC53204, and DAC43204 (DACx3204) commercial buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.

DAC63204EVM has a GUI available to evaluate the (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI Smart DAC and smart AFE evaluation module software

This GUI interfaces with the on board controller of the smart DAC and smart AFE EVM ecosystem.
Supported products & hardware

Supported products & hardware

Download options
Simulation model

DAC63204, DAC53204, DAC43204, DAC63004 and DAC53004 IBIS Model

SLAM354.ZIP (22 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

DACX3X0X-PWR-CALC DACx3x0x family power-consumption calculator tool

Supported products & hardware

Supported products & hardware

Calculation tool

DACX3X0X-SINEWAVE-CALC DACx3x0x family sine-wave calculator tool

Supported products & hardware

Supported products & hardware

Calculation tool

VOLTAGE-MARGINING-CALCULATOR The tool is designed to assist with system calculation and smart DAC programming

This excel based calculator aids the user with designing a system for power supply margining applications based on the desired specifications. Additionally, it will generate a pseudo code that is required to program the device.
Supported products & hardware

Supported products & hardware

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos