DAC70501

ACTIVE

Product details

Resolution (Bits) 14 Number of DAC channels 1 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext, Int Architecture R-2R Rating Catalog Features Reset to Mid-Scale, Small Size Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 1.8 Operating temperature range (°C) -40 to 125 Product type Precision DAC
Resolution (Bits) 14 Number of DAC channels 1 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext, Int Architecture R-2R Rating Catalog Features Reset to Mid-Scale, Small Size Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 1.8 Operating temperature range (°C) -40 to 125 Product type Precision DAC
WSON (DQF) 8 4 mm² (2 mm × 2 mm) VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • 16-bit performance: 1-LSB INL and DNL (max)
  • Low glitch energy: 4 nV–s
  • Wide power supply: 2.7 V to 5.5 V
  • Buffered output range: 5 V, 2.5 V, or 1.25 V
  • Very-low power: 1 mA at 5.5 V
  • Integrated 5-ppm/°C (max), 2.5-V precision reference
  • Pin-selectable serial interface:
    • 3-wire, SPI compatible up to 50-MHz
    • 2-wire, I 2C compatible
  • Power-on-reset: Zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40°C to +125°C
  • Packages: Small 8-pin WSON and 10-pin VSSOP
  • 16-bit performance: 1-LSB INL and DNL (max)
  • Low glitch energy: 4 nV–s
  • Wide power supply: 2.7 V to 5.5 V
  • Buffered output range: 5 V, 2.5 V, or 1.25 V
  • Very-low power: 1 mA at 5.5 V
  • Integrated 5-ppm/°C (max), 2.5-V precision reference
  • Pin-selectable serial interface:
    • 3-wire, SPI compatible up to 50-MHz
    • 2-wire, I 2C compatible
  • Power-on-reset: Zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40°C to +125°C
  • Packages: Small 8-pin WSON and 10-pin VSSOP

The 16-bit DAC80501, 14-bit DAC70501, and 12-bit DAC60501 (DACx0501) digital-to-analog converters (DACs) are highly accurate, low-power devices with voltage-output. The DACx0501 are specified monotonic by design, and offer linearity of < 1 LSB. These devices include a 2.5-V, 5-ppm/°C internal reference, giving full-scale output voltage ranges of 1.25 V, 2.5 V, or 5 V. The DACx0501 incorporate a power-on-reset (POR) circuit that makes sure the DAC output powers up at zero scale or midscale, and remains at that scale until a valid code is written to the device. These devices consume a low current of 1 mA, and include a power-down feature that reduces current consumption to typically 15 µA at 5 V.

The digital interface of the DACx0501 can be configured to SPI or I 2C mode using the SPI2C pin. In SPI mode, the DACx0501 use a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz. In I 2C mode, the DACx0501 operate in standard mode (100Kbps), fast mode (400Kbps), and fast mode plus (1.0Mbps).

The 16-bit DAC80501, 14-bit DAC70501, and 12-bit DAC60501 (DACx0501) digital-to-analog converters (DACs) are highly accurate, low-power devices with voltage-output. The DACx0501 are specified monotonic by design, and offer linearity of < 1 LSB. These devices include a 2.5-V, 5-ppm/°C internal reference, giving full-scale output voltage ranges of 1.25 V, 2.5 V, or 5 V. The DACx0501 incorporate a power-on-reset (POR) circuit that makes sure the DAC output powers up at zero scale or midscale, and remains at that scale until a valid code is written to the device. These devices consume a low current of 1 mA, and include a power-down feature that reduces current consumption to typically 15 µA at 5 V.

The digital interface of the DACx0501 can be configured to SPI or I 2C mode using the SPI2C pin. In SPI mode, the DACx0501 use a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz. In I 2C mode, the DACx0501 operate in standard mode (100Kbps), fast mode (400Kbps), and fast mode plus (1.0Mbps).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DAC70502 ACTIVE Dual-channel, 1-LSB INL, 14-bit, SPI voltage-output digital-to-analog converter (DAC) 2-channel device
DAC80501 ACTIVE True 16-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference 16-bit device
DAC70504 ACTIVE True 14-Bit, 4-channel, SPI, Vout DAC in tiny QFN package with precision internal reference 4-channel device
DAC60501 ACTIVE True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference 12-bit device

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet DACx0501 16-Bit, 14-Bit, and 12-Bit, 1-LSB INL, Voltage-Output DACs With Precision Internal Reference datasheet (Rev. E) PDF | HTML Aug 15, 2023
Application note Precision Data Converter Selection Guide PDF | HTML May 14, 2026
Circuit design Precision, Three-Wire High-Voltage Output Transmitter Using the DAC80501 and XTR200 PDF | HTML Jan 27, 2026
Circuit design Precision, Three-Wire, Analog Current Output Transmitter Using the DAC80501 and XTR200 PDF | HTML Jan 27, 2026
Application note A Basic Guide to I2C PDF | HTML Nov 8, 2022
Application brief DACx0501 Delivers Multichannel Output Using External Sample and Hold Dec 12, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC80502-01EVM — DAC80502 and DAC80501 evaluation module

The DAC80502-01EVM evaluation module (EVM) is a platform for evaluating the DAC80501 and DAC80502 devices. The DAC80501 and DAC80502 are both installed on the EVM. DAC80501 is a single-channel buffered low-voltage-output digital-to-analog converter (DAC) in 16-bit resolution. DAC80502 is a (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

DAC80501 IBIS Model

SBAM420.ZIP (24 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DQF) 8 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos