Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.2 Reference type Ext Architecture Multiplying DAC Rating Catalog Features SDO Sample/update rate (Msps) 5 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 125
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.2 Reference type Ext Architecture Multiplying DAC Rating Catalog Features SDO Sample/update rate (Msps) 5 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • 2.7-V to 5.5-V Supply Operation
  • 50-MHz Serial Interface
  • 10-MHz Multiplying Bandwidth
  • ±15-V Reference Input
  • Low Glitch Energy: 5 nV-s
  • Extended Temperature Range:
    –40°C to +125°C
  • 10-Pin VSSOP Package
  • 12-Bit Monotonic
  • 4-Quadrant Multiplication
  • Power-On Reset With Brownout Detection
  • Daisy-Chain Mode
  • Readback Function
  • Industry-Standard Pin Configuration
  • 2.7-V to 5.5-V Supply Operation
  • 50-MHz Serial Interface
  • 10-MHz Multiplying Bandwidth
  • ±15-V Reference Input
  • Low Glitch Energy: 5 nV-s
  • Extended Temperature Range:
    –40°C to +125°C
  • 10-Pin VSSOP Package
  • 12-Bit Monotonic
  • 4-Quadrant Multiplication
  • Power-On Reset With Brownout Detection
  • Daisy-Chain Mode
  • Readback Function
  • Industry-Standard Pin Configuration

The DAC7811 is a CMOS, 12-bit, current output digital-to-analog converter (DAC). This device operates from a 2.7-V to 5.5-V power supply, making it suitable for battery-powered and many other applications.

This DAC uses a double-buffered 3-wire serial interface that is compatible with SPI, QSPI™, MICROWIRE, and most DSP interface standards. In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple devices are used. Data readback allows the user to read the contents of the DAC register via the SDO pin. On power-up, the internal shift register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7811 offers excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidth of 10 MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

The DAC7811 is available in a 10-lead VSSOP package.

The DAC7811 is a CMOS, 12-bit, current output digital-to-analog converter (DAC). This device operates from a 2.7-V to 5.5-V power supply, making it suitable for battery-powered and many other applications.

This DAC uses a double-buffered 3-wire serial interface that is compatible with SPI, QSPI™, MICROWIRE, and most DSP interface standards. In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple devices are used. Data readback allows the user to read the contents of the DAC register via the SDO pin. On power-up, the internal shift register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7811 offers excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidth of 10 MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

The DAC7811 is available in a 10-lead VSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC8811 ACTIVE 16-bit, single-channel, serial input multiplying DAC with 0.5us settling time 16-bit device
DAC7821 ACTIVE 12-bit, Parallel Input, Multiplying DAC Parallel interface device
DAC8801 ACTIVE 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter 14-bit device

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DAC7811 12-Bit, Serial Input, Multiplying Digital-to-Analog Converter datasheet (Rev. E) PDF | HTML Mar 8, 2018
Application note Time Gain Control (Compensation) in Ultrasound Applications Dec 2, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

DXP — DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

Supported products & hardware
Simulation model

DAC7811 PSpice Transient Model

SBAM488.ZIP (8228 KB) - PSpice model
Supported products & hardware
Simulation model

Discrete Impedance Spectroscopy TINA-TI Reference Design (Single-Ended)

SBOMBM1 (1083 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

Impedance Spectroscopy TINA-TI Reference Design (Differential)

SBOMBM0 (94 KB) - TINA-TI reference design
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Reference design

TIPD157 — Single-Supply, Unipolar, Multiplying DAC Reference Design

This multiplying DAC (MDAC) reference design outputs unipolar voltages from 0 V to 2.5 V. This design does not require dual supplies to realize a unipolar, positive output voltage. This design removes the need for a negative supply rail by applying a bias voltage to the output transimpedance stage.

Supported products & hardware
Reference design

TIPD159 — Voltage-Mode Multiplying DAC Reference Design

This multiplying DAC (MDAC) circuit creates a unipolar voltage output from 0 V to 2.5 V. This design does not require dual supplies to realize a unipolar, positive output voltage as with typical MDAC circuits. This design removes the need for a negative rail by using the MDAC in (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos