Product details

Resolution (Bits) 16 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -2.5 to 2.5, -20 to 20, -5 to 5 INL (max) (±LSB) 1 Settling time (µs) 20 Reference type Int Architecture R-2R Rating Catalog Features Integrated Temp Sensor Power consumption (typ) (mW) 315 Operating temperature range (°C) -40 to 125
Resolution (Bits) 16 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -2.5 to 2.5, -20 to 20, -5 to 5 INL (max) (±LSB) 1 Settling time (µs) 20 Reference type Int Architecture R-2R Rating Catalog Features Integrated Temp Sensor Power consumption (typ) (mW) 315 Operating temperature range (°C) -40 to 125
VQFN (RHA) 40 36 mm² (6 mm × 6 mm)
  • Performance
    • Specified Monotonic at 16-Bit Resolution
    • INL: ±1 LSB Maximum at 16-Bit Resolution
    • TUE: ±0.1% of FSR Maximum
  • Integrated 2.5-V Precision Internal Reference
    • Initial Accuracy: ±2.5 mV Maximum
    • Low Drift: 5 ppm/˚C Typical
  • Flexible Output Configuration
    • Output Range: ±2.5 V, ±5 V, ±10 V, ±20 V
      0 to 5 V, 0 to 10 V, 0 to 20 V, 0 to 40 V
    • Differential Output Mode
  • High Drive Capability: ±25 mA with 1.5 V from Supply Rails
  • Three Dedicated A-B Toggle Pins for Dither Signal Generation
  • Analog Temperature Output
    • Sensor Gain of –4 mV/˚C
  • 50-MHz SPI Compatible Serial Interface
    • 4-Wire Mode, 1.7-V to 5.5-V Operation
    • Daisy Chain Operation
    • CRC Error Check
  • Temperature Range: –40˚C to +125˚C
  • Small Package
    • 6 mm × 6 mm, 40-Pin VQFN
  • Performance
    • Specified Monotonic at 16-Bit Resolution
    • INL: ±1 LSB Maximum at 16-Bit Resolution
    • TUE: ±0.1% of FSR Maximum
  • Integrated 2.5-V Precision Internal Reference
    • Initial Accuracy: ±2.5 mV Maximum
    • Low Drift: 5 ppm/˚C Typical
  • Flexible Output Configuration
    • Output Range: ±2.5 V, ±5 V, ±10 V, ±20 V
      0 to 5 V, 0 to 10 V, 0 to 20 V, 0 to 40 V
    • Differential Output Mode
  • High Drive Capability: ±25 mA with 1.5 V from Supply Rails
  • Three Dedicated A-B Toggle Pins for Dither Signal Generation
  • Analog Temperature Output
    • Sensor Gain of –4 mV/˚C
  • 50-MHz SPI Compatible Serial Interface
    • 4-Wire Mode, 1.7-V to 5.5-V Operation
    • Daisy Chain Operation
    • CRC Error Check
  • Temperature Range: –40˚C to +125˚C
  • Small Package
    • 6 mm × 6 mm, 40-Pin VQFN

The DAC81408, DAC71408, and DAC61408 (DACx1408) are a pin-compatible family of 8-channel, buffered, high-voltage output digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. The DACx1408 includes a low drift, 2.5-V internal reference, eliminating the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1 LSB INL.

A user selectable output configuration enables full-scale bipolar output voltages: ±20 V, ±10 V, ±5 V or ±2.5 V and full-scale unipolar output voltages: 40 V, 20 V, 10 V or 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 25 mA thus limiting the need of additional operational amplifiers. Each pair of channels can be configured to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.

The DACx1408 incorporates a power-on-reset circuit that connects the DAC outputs to ground at power-up. The outputs remain at this state until the device registers are properly configured for operation.

Communication to the DACx1408 is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

The DAC81408, DAC71408, and DAC61408 (DACx1408) are a pin-compatible family of 8-channel, buffered, high-voltage output digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. The DACx1408 includes a low drift, 2.5-V internal reference, eliminating the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1 LSB INL.

A user selectable output configuration enables full-scale bipolar output voltages: ±20 V, ±10 V, ±5 V or ±2.5 V and full-scale unipolar output voltages: 40 V, 20 V, 10 V or 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 25 mA thus limiting the need of additional operational amplifiers. Each pair of channels can be configured to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.

The DACx1408 incorporates a power-on-reset circuit that connects the DAC outputs to ground at power-up. The outputs remain at this state until the device registers are properly configured for operation.

Communication to the DACx1408 is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DAC81404 ACTIVE Quad-channel, 16-bit, high-voltage-output DAC with precision internal reference High voltage, quad channel, and same resolution

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC81416-08EVM — DAC81416-08 evaluation module

The DAC81416-08EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC81416 and DAC81408 devices. The board comes with the DAC81416 installed. The DAC81416-08EVM has optional circuits and jumpers to configure the device for different applications.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

DAC81416-08EVM-GUI — Labview GUI for the DAC81416-08EVM

The DAC81416-08EVM-GUI is a windows-based software GUI that controls the DAC81416-08EVM through SPI and I2C communications using the FTDI4232 interface adapter tool.
Supported products & hardware
Support software

SLAC775 — DAC81408EVM Software

Supported products & hardware
Simulation model

DAC81408 IBIS Model

SLAM335.ZIP (87 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos