Product details

Resolution (Bits) 16 Number of DAC channels 2 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Features Low Power, Small Size Sample/update rate (Msps) 1 Power consumption (typ) (mW) 2 Operating temperature range (°C) -40 to 85 Product type Precision DAC
Resolution (Bits) 16 Number of DAC channels 2 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Features Low Power, Small Size Sample/update rate (Msps) 1 Power consumption (typ) (mW) 2 Operating temperature range (°C) -40 to 85 Product type Precision DAC
WSON (DRX) 10 6.25 mm² 2.5 x 2.5
  • 16-bit performance: 1-LSB DNL and 2-LSB INL
  • Low glitch energy: 0.5 nV-s
  • Fast settling: 1 µs
  • Wide power supply: 2.7 V to 5.5 V
  • Wide reference range: 2.0 V to VDD
  • Low power: 250 µA per channel at 5.0 V
  • 3-wire serial peripheral interface (SPI) up to 50 MHz
  • Reset to zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40°C to +85°C
  • Package: Tiny 10-pin WSON
  • 16-bit performance: 1-LSB DNL and 2-LSB INL
  • Low glitch energy: 0.5 nV-s
  • Fast settling: 1 µs
  • Wide power supply: 2.7 V to 5.5 V
  • Wide reference range: 2.0 V to VDD
  • Low power: 250 µA per channel at 5.0 V
  • 3-wire serial peripheral interface (SPI) up to 50 MHz
  • Reset to zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40°C to +85°C
  • Package: Tiny 10-pin WSON

The 16-bit DAC82002 is a highly accurate, low-power, dual-channel digital-to-analog converter (DAC) with an unbuffered voltage output.

The DAC82002 works with 3.3-V and 5-V supplies and offers linearity of 1‑LSB DNL and 2‑LSB INL. The high accuracy combined with a tiny package make the device an excellent choice for applications such as gain and offset calibration, voltage set point generation, and power-supply control. The DAC82002 incorporates a power-on-reset circuit to make sure that the DAC output powers up at zero scale or midscale based on the status of RSTSEL pin, and remains at that scale until a valid code is written to the device. All internal registers are asynchronously reset after the RESET pin is pulled low.

The DAC82002 uses a versatile, three-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz.

The 16-bit DAC82002 is a highly accurate, low-power, dual-channel digital-to-analog converter (DAC) with an unbuffered voltage output.

The DAC82002 works with 3.3-V and 5-V supplies and offers linearity of 1‑LSB DNL and 2‑LSB INL. The high accuracy combined with a tiny package make the device an excellent choice for applications such as gain and offset calibration, voltage set point generation, and power-supply control. The DAC82002 incorporates a power-on-reset circuit to make sure that the DAC output powers up at zero scale or midscale based on the status of RSTSEL pin, and remains at that scale until a valid code is written to the device. All internal registers are asynchronously reset after the RESET pin is pulled low.

The DAC82002 uses a versatile, three-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC82001 ACTIVE One-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output digital-to-analog converter (DAC) Single-channel device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DAC82002 16-Bit, Low-Glitch, Dual-Channel Voltage-Output, Unbuffered DAC datasheet (Rev. A) PDF | HTML 09 Dec 2022
Application note Precision Data Converter Selection Guide PDF | HTML 14 May 2026
Circuit design Precision, Three-Wire High-Voltage Output Transmitter Using the DAC80501 and XTR200 PDF | HTML 27 Jan 2026
Circuit design Precision, Three-Wire, Analog Current Output Transmitter Using the DAC80501 and XTR200 PDF | HTML 27 Jan 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC82002EVM — DAC82002 evaluation module for dual-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output DAC

The DAC82002 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the DAC82002, which is a 16-bit, high-accuracy, low-power, dual-channel digital-to-analog converter (DAC). DAC82002 uses a power-on-reset circuit to power up at either zero scale (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

DAC82002EVM-GUI DAC82002EVM GUI installer

The DAC82002EVM-GUI is a windows-based software GUI that controls the DAC82002EVM through SPI communications using a USB interface.
Supported products & hardware

Supported products & hardware

Simulation model

DAC82002 IBIS Model

SBAM491.ZIP (12 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRX) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos