DAC91001

ACTIVE

Product details

Resolution (Bits) 18 Number of DAC channels 1 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) -10 to 10 INL (max) (±LSB) 1 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Operating temperature range (°C) -40 to 125 Product type Precision DAC
Resolution (Bits) 18 Number of DAC channels 1 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) -10 to 10 INL (max) (±LSB) 1 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Operating temperature range (°C) -40 to 125 Product type Precision DAC
TQFP (PFB) 48 81 mm² (9 mm × 9 mm)
  • 20-bit monotonic: 1-LSB DNL (max)
  • Integral linearity: 4-LSB INL (max)
  • Low noise: 7nV/√Hz
  • Code independent low glitch:
    1 nV-s
  • Excellent THD: –105 dB at 1-kHz fOUT
  • Fast settling: 1 µs
  • Flexible output ranges: VREFPF to VREFNF
  • Integrated, precision feedback resistors
  • 50-MHz, 4-wire SPI-compatible interface
    • Readback
    • Daisy-chain
  • Temperature range: –40°C to +125˚C
  • Package: 48-pin TQFP
  • 20-bit monotonic: 1-LSB DNL (max)
  • Integral linearity: 4-LSB INL (max)
  • Low noise: 7nV/√Hz
  • Code independent low glitch:
    1 nV-s
  • Excellent THD: –105 dB at 1-kHz fOUT
  • Fast settling: 1 µs
  • Flexible output ranges: VREFPF to VREFNF
  • Integrated, precision feedback resistors
  • 50-MHz, 4-wire SPI-compatible interface
    • Readback
    • Daisy-chain
  • Temperature range: –40°C to +125˚C
  • Package: 48-pin TQFP

The 20-bit DAC11001A, 18-bit DAC91001, and 16-bit DAC81001 (DACx1001) are highly accurate, low-noise, voltage-output, single-channel, digital-to-analog converters (DACs). The DACx1001 are specified monotonic by design, and offer excellent linearity of less than 4 LSB (max) across all ranges.

The unbuffered voltage output offers low noise performance (7 nV/√Hz) in combination with a fast settling time (1µs), making this device an excellent choice for low-noise, fast control-loop, and waveform generation applications. The DACx1001 integrates an enhanced deglitch circuit with code-independent ultra-low glitch (1 nV-s) to enable clean waveform ramps with ultra-low total harmonic distortion (THD).

The DACx1001 devices incorporate a power-on-reset circuit so that the DAC powers with known values in the registers. With external references, DAC output ranges from VREFPF to VREFNF can be achieved, including asymmetric output ranges.

The DACx1001 use a versatile 4–wire serial interface that operates at clock rates of up to 50 MHz. The DACx1001 is specified over the industrial temperature range of –40°C to +125°C.

The 20-bit DAC11001A, 18-bit DAC91001, and 16-bit DAC81001 (DACx1001) are highly accurate, low-noise, voltage-output, single-channel, digital-to-analog converters (DACs). The DACx1001 are specified monotonic by design, and offer excellent linearity of less than 4 LSB (max) across all ranges.

The unbuffered voltage output offers low noise performance (7 nV/√Hz) in combination with a fast settling time (1µs), making this device an excellent choice for low-noise, fast control-loop, and waveform generation applications. The DACx1001 integrates an enhanced deglitch circuit with code-independent ultra-low glitch (1 nV-s) to enable clean waveform ramps with ultra-low total harmonic distortion (THD).

The DACx1001 devices incorporate a power-on-reset circuit so that the DAC powers with known values in the registers. With external references, DAC output ranges from VREFPF to VREFNF can be achieved, including asymmetric output ranges.

The DACx1001 use a versatile 4–wire serial interface that operates at clock rates of up to 50 MHz. The DACx1001 is specified over the industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DAC11001A ACTIVE 20-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD 20-bit device for better THD performance

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BP-DAC11001EVM — DAC11001 20-bit ultra-low-noise low-glitch monotonic DAC BoosterPack™ plug-in module

The DAC11001 evaluation module (EVM) BoosterPack™ plug-in module is an easy-to-use platform for evaluating the functionality and performance of the DAC11001. DAC11001 is a single-channel, buffered, bipolar-output digital-to-analog converter (DAC) in 20-bit resolution. It (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLAC774 — BP-DAC11001EVM Software

Supported products & hardware
Simulation model

DAC11001A IBIS Model

SLAM344.ZIP (75 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos